NX Open C++ Reference Guide
|
Represents a NXOpen::Motion::CouplerBuilder
This is an abstract class, and cannot be created.
More...
Public Member Functions | |
NXOpen::Point * | ContactPoint () |
Returns the contact point Created in NX6.0.0. More... | |
NXOpen::Motion::SelectJoint * | FirstJoint () |
Returns the first joint Created in NX6.0.0. More... | |
NXString | Name () |
Returns the name Created in NX6.0.0. More... | |
double | Ratio () |
Returns the ratio More... | |
NXOpen::Expression * | RatioExpression () |
Returns the ratio expression Created in NX8.5.0. More... | |
NXOpen::Motion::SelectJoint * | SecondJoint () |
Returns the second joint Created in NX6.0.0. More... | |
void | SetContactPoint (NXOpen::Point *contactPt) |
Sets the contact point Created in NX6.0.0. More... | |
void | SetName (const NXString &name) |
Sets the name Created in NX6.0.0. More... | |
void | SetName (const char *name) |
Sets the name Created in NX6.0.0. More... | |
void | SetRatio (double ratio) |
Sets the ratio More... | |
Public Member Functions inherited from NXOpen::Motion::MotionBuilder | |
double | DisplayScale () |
Returns the icon display scale Created in NX5.0.0. More... | |
NXString | GroupName () |
Returns the group name Created in NX5.0.0. More... | |
NXOpen::Motion::MotionObject::GroupType | GroupType () |
Returns the group type Created in NX5.0.0. More... | |
void | SetDisplayScale (double displayScale) |
Sets the icon display scale Created in NX5.0.0. More... | |
void | SetGroupName (const NXString &groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupName (const char *groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupType (NXOpen::Motion::MotionObject::GroupType groupType) |
Sets the group type Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Motion::CouplerBuilder
This is an abstract class, and cannot be created.
Created in NX6.0.0.
NXOpen::Point* NXOpen::Motion::CouplerBuilder::ContactPoint | ( | ) |
Returns the contact point
Created in NX6.0.0.
License requirements : None
NXOpen::Motion::SelectJoint* NXOpen::Motion::CouplerBuilder::FirstJoint | ( | ) |
Returns the first joint
Created in NX6.0.0.
License requirements : None
NXString NXOpen::Motion::CouplerBuilder::Name | ( | ) |
Returns the name
Created in NX6.0.0.
License requirements : None
double NXOpen::Motion::CouplerBuilder::Ratio | ( | ) |
Returns the ratio
Obtion the exression using NXOpen::Motion::CouplerBuilder::RatioExpression to query or edit it.
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Motion::CouplerBuilder::RatioExpression | ( | ) |
Returns the ratio expression
Created in NX8.5.0.
License requirements : None
NXOpen::Motion::SelectJoint* NXOpen::Motion::CouplerBuilder::SecondJoint | ( | ) |
Returns the second joint
Created in NX6.0.0.
License requirements : None
void NXOpen::Motion::CouplerBuilder::SetContactPoint | ( | NXOpen::Point * | contactPt | ) |
Sets the contact point
Created in NX6.0.0.
License requirements : None
contactPt | contact pt |
void NXOpen::Motion::CouplerBuilder::SetName | ( | const NXString & | name | ) |
Sets the name
Created in NX6.0.0.
License requirements : None
name | name |
void NXOpen::Motion::CouplerBuilder::SetName | ( | const char * | name | ) |
Sets the name
Created in NX6.0.0.
License requirements : None
name | name |
void NXOpen::Motion::CouplerBuilder::SetRatio | ( | double | ratio | ) |
Sets the ratio
Obtion the exression using NXOpen::Motion::CouplerBuilder::RatioExpression to query or edit it.
Created in NX6.0.0.
License requirements : None
ratio | ratio |