NX Open C++ Reference Guide
|
Represents a Motion BushingBuilder
To create a new instance of this class, use NXOpen::Motion::BushingCollection::CreateBushingBuilder
Default values.
More...
Public Types | |
enum | BushingTypes { BushingTypesCylindrical, BushingTypesGeneral } |
Definitions of bushing type. More... | |
Public Member Functions | |
NXOpen::Motion::BushingCoefficients * | BushingCoefficients () |
Returns the bushing coefficients Created in NX6.0.0. More... | |
NXOpen::Motion::BushingDefine * | BushingDefine () |
Returns the bushing define Created in NX6.0.0. More... | |
NXOpen::Motion::BushingBuilder::BushingTypes | BushingType () |
Returns the type Created in NX6.0.0. More... | |
void | SetBushingType (NXOpen::Motion::BushingBuilder::BushingTypes type) |
Sets the type Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Motion::MotionBuilder | |
double | DisplayScale () |
Returns the icon display scale Created in NX5.0.0. More... | |
NXString | GroupName () |
Returns the group name Created in NX5.0.0. More... | |
NXOpen::Motion::MotionObject::GroupType | GroupType () |
Returns the group type Created in NX5.0.0. More... | |
void | SetDisplayScale (double displayScale) |
Sets the icon display scale Created in NX5.0.0. More... | |
void | SetGroupName (const NXString &groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupName (const char *groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupType (NXOpen::Motion::MotionObject::GroupType groupType) |
Sets the group type Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Motion BushingBuilder
To create a new instance of this class, use NXOpen::Motion::BushingCollection::CreateBushingBuilder
Default values.
Property | Value |
---|---|
BushingCoefficients.CylindricalCoefficients.DampingCoefficients.Conical |
0.0 |
BushingCoefficients.CylindricalCoefficients.DampingCoefficients.ConicalType |
Constant |
BushingCoefficients.CylindricalCoefficients.DampingCoefficients.Longitudinal |
0.0 |
BushingCoefficients.CylindricalCoefficients.DampingCoefficients.Radial |
0.0 |
BushingCoefficients.CylindricalCoefficients.DampingCoefficients.RadialType |
Constant |
BushingCoefficients.CylindricalCoefficients.DampingCoefficients.Torsional |
0.0 |
BushingCoefficients.TorsionalCoefficients.DampingCoefficients.CoefficientsType |
Constant |
BushingCoefficients.TorsionalCoefficients.DampingCoefficients.XValue |
0.0 |
BushingCoefficients.TorsionalCoefficients.DampingCoefficients.YValue |
0.0 |
BushingCoefficients.TorsionalCoefficients.DampingCoefficients.ZValue |
0.0 |
BushingDefine.OrientationType |
Vector |
Created in NX6.0.0.
NXOpen::Motion::BushingCoefficients* NXOpen::Motion::BushingBuilder::BushingCoefficients | ( | ) |
Returns the bushing coefficients
Created in NX6.0.0.
License requirements : None
NXOpen::Motion::BushingDefine* NXOpen::Motion::BushingBuilder::BushingDefine | ( | ) |
Returns the bushing define
Created in NX6.0.0.
License requirements : None
NXOpen::Motion::BushingBuilder::BushingTypes NXOpen::Motion::BushingBuilder::BushingType | ( | ) |
Returns the type
Created in NX6.0.0.
License requirements : None
void NXOpen::Motion::BushingBuilder::SetBushingType | ( | NXOpen::Motion::BushingBuilder::BushingTypes | type | ) |
Sets the type
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
type | type |