NX Open C++ Reference Guide
|
Represents a NXOpen::ModlDirect::SelectBlend Allows user to specify blend faces. More...
Public Member Functions | |
void | ExcludeBlend (NXOpen::Face *blendFace) |
Exclude the user de-selected blend face Created in NX5.0.2. More... | |
NXOpen::ScCollector * | FaceCollector () |
Returns the blend faces collector. More... | |
void | IncludeBlend (NXOpen::Face *blendFace) |
Include the use selected blend face Created in NX5.0.2. More... | |
void | RecognizeBlends (const std::vector< NXOpen::Face * > &baseFaces, std::vector< NXOpen::Face * > &blends) |
Auto regonize the adjacent blends of input base faces Created in NX5.0.2. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::ModlDirect::SelectBlend Allows user to specify blend faces.
Created in NX5.0.2.
void NXOpen::ModlDirect::SelectBlend::ExcludeBlend | ( | NXOpen::Face * | blendFace | ) |
Exclude the user de-selected blend face
Created in NX5.0.2.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE")
blendFace | the blend face to exclude |
NXOpen::ScCollector* NXOpen::ModlDirect::SelectBlend::FaceCollector | ( | ) |
Returns the blend faces collector.
Created in NX5.0.2.
License requirements : None
void NXOpen::ModlDirect::SelectBlend::IncludeBlend | ( | NXOpen::Face * | blendFace | ) |
Include the use selected blend face
Created in NX5.0.2.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE")
blendFace | the blend face to include |
void NXOpen::ModlDirect::SelectBlend::RecognizeBlends | ( | const std::vector< NXOpen::Face * > & | baseFaces, |
std::vector< NXOpen::Face * > & | blends | ||
) |
Auto regonize the adjacent blends of input base faces
Created in NX5.0.2.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE")
baseFaces | the base faces |
blends | the adjacent blend faces |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.