NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::VirtualAxis builder
To create a new instance of this class, use NXOpen::Mechatronics::VirtualAxisCollection::CreateVirtualAxisBuilder
Created in NX10.0.0.
More...
Public Types | |
enum | VirtualAxisType { VirtualAxisTypeLinear, VirtualAxisTypeAngular } |
the Axis Type option. More... | |
Public Member Functions | |
NXOpen::Point * | AnchorPoint () |
Returns the anchor point Created in NX10.0.0. More... | |
NXOpen::Mechatronics::VirtualAxisBuilder::VirtualAxisType | AxisType () |
Returns the axis type Created in NX10.0.0. More... | |
NXOpen::Direction * | Direction () |
Returns the direction Created in NX10.0.0. More... | |
void | SetAnchorPoint (NXOpen::Point *point) |
Sets the anchor point Created in NX10.0.0. More... | |
void | SetAxisType (NXOpen::Mechatronics::VirtualAxisBuilder::VirtualAxisType axisType) |
Sets the axis type Created in NX10.0.0. More... | |
void | SetDirection (NXOpen::Direction *direction) |
Sets the direction Created in NX10.0.0. More... | |
NXOpen::Expression * | StartPosition () |
Returns the initial position of virtual axis Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Mechatronics::PhysicsJointBuilder | |
NXOpen::SelectNXObject * | Attachment () |
Returns the attachment of joint. More... | |
NXOpen::SelectNXObject * | Base () |
Returns the base of joint. More... | |
NXString | Name () |
Returns the name. More... | |
void | SetAttachment (NXOpen::NXObject *attachment) |
Sets the attachment. More... | |
void | SetBase (NXOpen::NXObject *base) |
Sets the base. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::VirtualAxis builder
To create a new instance of this class, use NXOpen::Mechatronics::VirtualAxisCollection::CreateVirtualAxisBuilder
Created in NX10.0.0.
NXOpen::Point* NXOpen::Mechatronics::VirtualAxisBuilder::AnchorPoint | ( | ) |
Returns the anchor point
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Mechatronics::VirtualAxisBuilder::VirtualAxisType NXOpen::Mechatronics::VirtualAxisBuilder::AxisType | ( | ) |
Returns the axis type
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Direction* NXOpen::Mechatronics::VirtualAxisBuilder::Direction | ( | ) |
Returns the direction
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::VirtualAxisBuilder::SetAnchorPoint | ( | NXOpen::Point * | point | ) |
Sets the anchor point
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
point | point |
void NXOpen::Mechatronics::VirtualAxisBuilder::SetAxisType | ( | NXOpen::Mechatronics::VirtualAxisBuilder::VirtualAxisType | axisType | ) |
Sets the axis type
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
axisType | axistype |
void NXOpen::Mechatronics::VirtualAxisBuilder::SetDirection | ( | NXOpen::Direction * | direction | ) |
Sets the direction
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
direction | direction |
NXOpen::Expression* NXOpen::Mechatronics::VirtualAxisBuilder::StartPosition | ( | ) |
Returns the initial position of virtual axis
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")