NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::Mechatronics::PathConstraintFrameBuilder Class Reference

Represents a frame that constrains the orientation along the path curve. More...

Inheritance diagram for NXOpen::Mechatronics::PathConstraintFrameBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  CurveTypes { CurveTypesLine, CurveTypesSpline }
 the curve types More...
 

Public Member Functions

NXOpen::NXObjectAssociatedCurve ()
 Returns the associated curve. More...
 
NXOpen::Mechatronics::PathConstraintFrameBuilder::CurveTypes CurveType ()
 Returns the curve type. More...
 
NXOpen::CoordinateSystemPathFrame ()
 Returns the path frame. More...
 
double PathParameter ()
 Returns the path parameter. More...
 
void SetAssociatedCurve (NXOpen::NXObject *curve)
 Sets the associated curve. More...
 
void SetCurveType (NXOpen::Mechatronics::PathConstraintFrameBuilder::CurveTypes curveType)
 Sets the curve type. More...
 
void SetPathFrame (NXOpen::CoordinateSystem *pathFrame)
 Sets the path frame. More...
 
void SetPathParameter (double pathParameter)
 Sets the path parameter. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a frame that constrains the orientation along the path curve.


To create a new instance of this class, use NXOpen::Mechatronics::PathConstraintJointBuilder::NewPathFrame

Created in NX10.0.0.

Member Enumeration Documentation

the curve types

Enumerator
CurveTypesLine 

line

CurveTypesSpline 

spline

Member Function Documentation

NXOpen::NXObject* NXOpen::Mechatronics::PathConstraintFrameBuilder::AssociatedCurve ( )

Returns the associated curve.


Created in NX10.0.0.

License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")

NXOpen::Mechatronics::PathConstraintFrameBuilder::CurveTypes NXOpen::Mechatronics::PathConstraintFrameBuilder::CurveType ( )

Returns the curve type.


Created in NX10.0.0.

License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")

NXOpen::CoordinateSystem* NXOpen::Mechatronics::PathConstraintFrameBuilder::PathFrame ( )

Returns the path frame.


Created in NX10.0.0.

License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")

double NXOpen::Mechatronics::PathConstraintFrameBuilder::PathParameter ( )

Returns the path parameter.


Created in NX10.0.0.

License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")

void NXOpen::Mechatronics::PathConstraintFrameBuilder::SetAssociatedCurve ( NXOpen::NXObject curve)

Sets the associated curve.


Created in NX10.0.0.

License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")

Parameters
curvecurve
void NXOpen::Mechatronics::PathConstraintFrameBuilder::SetCurveType ( NXOpen::Mechatronics::PathConstraintFrameBuilder::CurveTypes  curveType)

Sets the curve type.


Created in NX10.0.0.

License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")

Parameters
curveTypecurvetype
void NXOpen::Mechatronics::PathConstraintFrameBuilder::SetPathFrame ( NXOpen::CoordinateSystem pathFrame)

Sets the path frame.


Created in NX10.0.0.

License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")

Parameters
pathFramepathframe
void NXOpen::Mechatronics::PathConstraintFrameBuilder::SetPathParameter ( double  pathParameter)

Sets the path parameter.


Created in NX10.0.0.

License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")

Parameters
pathParameterpathparameter
virtual bool NXOpen::Mechatronics::PathConstraintFrameBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.