NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::CylindricalJoint builder. More...
Public Member Functions | |
NXOpen::Point * | AnchorPoint () |
Returns the anchor point. More... | |
NXOpen::Expression * | AngularLowerLimit () |
Returns the angular lower limit. More... | |
NXOpen::Expression * | AngularUpperLimit () |
Returns the angular upper limit. More... | |
NXOpen::Direction * | AxisVector () |
Returns the axis vector. More... | |
bool | EnableAngularLowerLimit () |
Returns the angular lower limit option. More... | |
bool | EnableAngularUpperLimit () |
Returns the angular upper limit option. More... | |
bool | EnableLinearLowerLimit () |
Returns the linear lower limit option.If the enable is true, then this joint will be applied the lower limit in linear direction. More... | |
bool | EnableLinearUpperLimit () |
Returns the linear upper limit option. More... | |
NXOpen::Expression * | LinearLowerLimit () |
Returns the linear lower limit. More... | |
NXOpen::Expression * | LinearUpperLimit () |
Returns the linear upper limit. More... | |
NXOpen::Expression * | Offset () |
Returns the offset value. More... | |
void | SetAnchorPoint (NXOpen::Point *anchorPoint) |
Sets the anchor point. More... | |
void | SetAxisVector (NXOpen::Direction *axisVector) |
Sets the axis vector. More... | |
void | SetEnableAngularLowerLimit (bool enable) |
Sets the angular lower limit option. More... | |
void | SetEnableAngularUpperLimit (bool enable) |
Sets the angular upper limit option. More... | |
void | SetEnableLinearLowerLimit (bool enable) |
Sets the linear lower limit option.If the enable is true, then this joint will be applied the lower limit in linear direction. More... | |
void | SetEnableLinearUpperLimit (bool enable) |
Sets the linear upper limit option. More... | |
NXOpen::Expression * | StartAngle () |
Returns the start angle. More... | |
Public Member Functions inherited from NXOpen::Mechatronics::PhysicsJointBuilder | |
NXOpen::SelectNXObject * | Attachment () |
Returns the attachment of joint. More... | |
NXOpen::SelectNXObject * | Base () |
Returns the base of joint. More... | |
NXString | Name () |
Returns the name. More... | |
void | SetAttachment (NXOpen::NXObject *attachment) |
Sets the attachment. More... | |
void | SetBase (NXOpen::NXObject *base) |
Sets the base. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::CylindricalJoint builder.
To create a new instance of this class, use NXOpen::Mechatronics::CylindricalJointCollection::CreateCylindricalJointBuilder
Created in NX7.5.1.
NXOpen::Point* NXOpen::Mechatronics::CylindricalJointBuilder::AnchorPoint | ( | ) |
Returns the anchor point.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::CylindricalJointBuilder::AngularLowerLimit | ( | ) |
Returns the angular lower limit.
The lower limit setup for joint angular movement.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::CylindricalJointBuilder::AngularUpperLimit | ( | ) |
Returns the angular upper limit.
The upper limit setup for joint angular movement.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Direction* NXOpen::Mechatronics::CylindricalJointBuilder::AxisVector | ( | ) |
Returns the axis vector.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
bool NXOpen::Mechatronics::CylindricalJointBuilder::EnableAngularLowerLimit | ( | ) |
Returns the angular lower limit option.
If the enable is true, then this joint will be applied the lower limit in angular direction.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
bool NXOpen::Mechatronics::CylindricalJointBuilder::EnableAngularUpperLimit | ( | ) |
Returns the angular upper limit option.
If the enable is true, then this joint will be applied the upper limit in angular direction.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
bool NXOpen::Mechatronics::CylindricalJointBuilder::EnableLinearLowerLimit | ( | ) |
Returns the linear lower limit option.If the enable is true, then this joint will be applied the lower limit in linear direction.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
bool NXOpen::Mechatronics::CylindricalJointBuilder::EnableLinearUpperLimit | ( | ) |
Returns the linear upper limit option.
If the enable is true, then this joint will be applied the upper limit in linear direction.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::CylindricalJointBuilder::LinearLowerLimit | ( | ) |
Returns the linear lower limit.
The lower limit setup for joint linear movement.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::CylindricalJointBuilder::LinearUpperLimit | ( | ) |
Returns the linear upper limit.
The upper limit setup for joint linear movement.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::CylindricalJointBuilder::Offset | ( | ) |
Returns the offset value.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::CylindricalJointBuilder::SetAnchorPoint | ( | NXOpen::Point * | anchorPoint | ) |
Sets the anchor point.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
anchorPoint | anchorpoint |
void NXOpen::Mechatronics::CylindricalJointBuilder::SetAxisVector | ( | NXOpen::Direction * | axisVector | ) |
Sets the axis vector.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
axisVector | axisvector |
void NXOpen::Mechatronics::CylindricalJointBuilder::SetEnableAngularLowerLimit | ( | bool | enable | ) |
Sets the angular lower limit option.
If the enable is true, then this joint will be applied the lower limit in angular direction.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
enable | enable |
void NXOpen::Mechatronics::CylindricalJointBuilder::SetEnableAngularUpperLimit | ( | bool | enable | ) |
Sets the angular upper limit option.
If the enable is true, then this joint will be applied the upper limit in angular direction.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
enable | enable |
void NXOpen::Mechatronics::CylindricalJointBuilder::SetEnableLinearLowerLimit | ( | bool | enable | ) |
Sets the linear lower limit option.If the enable is true, then this joint will be applied the lower limit in linear direction.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
enable | enable |
void NXOpen::Mechatronics::CylindricalJointBuilder::SetEnableLinearUpperLimit | ( | bool | enable | ) |
Sets the linear upper limit option.
If the enable is true, then this joint will be applied the upper limit in linear direction.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
enable | enable |
NXOpen::Expression* NXOpen::Mechatronics::CylindricalJointBuilder::StartAngle | ( | ) |
Returns the start angle.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")