NX Open C++ Reference Guide
|
Represents a LineDesigner::RailOpeningFeature builder
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateRailOpeningFeatureBuilder
Default values.
More...
Public Types | |
enum | GateOpeningStyle { GateOpeningStyleLeft, GateOpeningStyleMiddle, GateOpeningStyleRight } |
Public Member Functions | |
NXOpen::Direction * | GetDirVector () |
The dir vector. More... | |
NXOpen::Expression * | LinearDimElevation () |
Returns the linear dim elevation Created in NX9.0.0. More... | |
NXOpen::Expression * | LinearDimGateThickness () |
Returns the linear dim gate thickness Created in NX9.0.0. More... | |
NXOpen::Expression * | LinearDimOpeningWidth () |
Returns the linear dim opening width Created in NX9.0.0. More... | |
bool | OpeningAddGate () |
Returns the opening add gate Created in NX9.0.0. More... | |
NXOpen::LineDesigner::RailOpeningFeatureBuilder::GateOpeningStyle | OpeningStyleEnum () |
Returns the opening style enum Created in NX9.0.0. More... | |
bool | ReverseDirection () |
Returns the reverse direction Created in NX9.0.0. More... | |
NXOpen::Point * | SelectPoint () |
Returns the select point Created in NX9.0.0. More... | |
void | SetDirVector (NXOpen::Direction *dirVector) |
Created in NX9.0.0. More... | |
void | SetOpeningAddGate (bool openingAddGate) |
Sets the opening add gate Created in NX9.0.0. More... | |
void | SetOpeningStyleEnum (NXOpen::LineDesigner::RailOpeningFeatureBuilder::GateOpeningStyle openingStyleEnum) |
Sets the opening style enum Created in NX9.0.0. More... | |
void | SetRailingFeature (NXOpen::Features::Feature *railingFrec) |
Created in NX9.0.0. More... | |
void | SetReverseDirection (bool reverseDirection) |
Sets the reverse direction Created in NX9.0.0. More... | |
void | SetSelectPoint (NXOpen::Point *selectPoint) |
Sets the select point Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a LineDesigner::RailOpeningFeature builder
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateRailOpeningFeatureBuilder
Default values.
Property | Value |
---|---|
LinearDimElevation.Value |
650 (millimeters part), 25.6 (inches part) |
LinearDimGateThickness.Value |
37.5 (millimeters part), 1.5 (inches part) |
LinearDimOpeningWidth.Value |
350 (millimeters part), 14 (inches part) |
OpeningAddGate |
0 |
OpeningStyleEnum |
Left |
Created in NX9.0.0.
NXOpen::Direction* NXOpen::LineDesigner::RailOpeningFeatureBuilder::GetDirVector | ( | ) |
The dir vector.
NXOpen::Expression* NXOpen::LineDesigner::RailOpeningFeatureBuilder::LinearDimElevation | ( | ) |
Returns the linear dim elevation
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXOpen::Expression* NXOpen::LineDesigner::RailOpeningFeatureBuilder::LinearDimGateThickness | ( | ) |
Returns the linear dim gate thickness
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXOpen::Expression* NXOpen::LineDesigner::RailOpeningFeatureBuilder::LinearDimOpeningWidth | ( | ) |
Returns the linear dim opening width
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
bool NXOpen::LineDesigner::RailOpeningFeatureBuilder::OpeningAddGate | ( | ) |
Returns the opening add gate
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXOpen::LineDesigner::RailOpeningFeatureBuilder::GateOpeningStyle NXOpen::LineDesigner::RailOpeningFeatureBuilder::OpeningStyleEnum | ( | ) |
Returns the opening style enum
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
bool NXOpen::LineDesigner::RailOpeningFeatureBuilder::ReverseDirection | ( | ) |
Returns the reverse direction
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXOpen::Point* NXOpen::LineDesigner::RailOpeningFeatureBuilder::SelectPoint | ( | ) |
Returns the select point
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
void NXOpen::LineDesigner::RailOpeningFeatureBuilder::SetDirVector | ( | NXOpen::Direction * | dirVector | ) |
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
dirVector | dirvector |
void NXOpen::LineDesigner::RailOpeningFeatureBuilder::SetOpeningAddGate | ( | bool | openingAddGate | ) |
Sets the opening add gate
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
openingAddGate | openingaddgate |
void NXOpen::LineDesigner::RailOpeningFeatureBuilder::SetOpeningStyleEnum | ( | NXOpen::LineDesigner::RailOpeningFeatureBuilder::GateOpeningStyle | openingStyleEnum | ) |
Sets the opening style enum
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
openingStyleEnum | openingstyleenum |
void NXOpen::LineDesigner::RailOpeningFeatureBuilder::SetRailingFeature | ( | NXOpen::Features::Feature * | railingFrec | ) |
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
railingFrec | railingfrec |
void NXOpen::LineDesigner::RailOpeningFeatureBuilder::SetReverseDirection | ( | bool | reverseDirection | ) |
Sets the reverse direction
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
reverseDirection | reversedirection |
void NXOpen::LineDesigner::RailOpeningFeatureBuilder::SetSelectPoint | ( | NXOpen::Point * | selectPoint | ) |
Sets the select point
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
selectPoint | selectpoint |