NX Open C++ Reference Guide
|
Pick Rectangle Points
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreatePickRectanglePointsBuilder
Created in NX9.0.0.
More...
Public Member Functions | |
bool | AllowRotation () |
Returns the rotaion Created in NX9.0.0. More... | |
NXOpen::SelectPartList * | PointsSelection () |
Returns the pointsSelection Created in NX9.0.0. More... | |
void | ResetData () |
ResetData Created in NX9.0.0. More... | |
void | ResetWidthHeight () |
ResetWidthHeight Created in NX9.0.0. More... | |
void | SetAllowRotation (bool rotaion) |
Sets the rotaion Created in NX9.0.0. More... | |
void | SetWidthHeight (double width, double height) |
SetWidthHeight Created in NX9.0.0. More... | |
void | UpdateRecAngle (double angle) |
UpdateRecAngle Created in NX9.0.0. More... | |
void | UpdateRecHeight (double height) |
UpdateRecHeight Created in NX9.0.0. More... | |
void | UpdateRectangle () |
UpdateRectangle Created in NX9.0.0. More... | |
void | UpdateRecWidth (double width) |
UpdateRecWidth Created in NX9.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Pick Rectangle Points
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreatePickRectanglePointsBuilder
Created in NX9.0.0.
bool NXOpen::LineDesigner::PickRectanglePointsBuilder::AllowRotation | ( | ) |
Returns the rotaion
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXOpen::SelectPartList* NXOpen::LineDesigner::PickRectanglePointsBuilder::PointsSelection | ( | ) |
Returns the pointsSelection
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
void NXOpen::LineDesigner::PickRectanglePointsBuilder::ResetData | ( | ) |
ResetData
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
void NXOpen::LineDesigner::PickRectanglePointsBuilder::ResetWidthHeight | ( | ) |
ResetWidthHeight
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
void NXOpen::LineDesigner::PickRectanglePointsBuilder::SetAllowRotation | ( | bool | rotaion | ) |
Sets the rotaion
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
rotaion | rotaion |
void NXOpen::LineDesigner::PickRectanglePointsBuilder::SetWidthHeight | ( | double | width, |
double | height | ||
) |
SetWidthHeight
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
width | width |
height | height |
void NXOpen::LineDesigner::PickRectanglePointsBuilder::UpdateRecAngle | ( | double | angle | ) |
UpdateRecAngle
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
angle | angle |
void NXOpen::LineDesigner::PickRectanglePointsBuilder::UpdateRecHeight | ( | double | height | ) |
UpdateRecHeight
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
height | height |
void NXOpen::LineDesigner::PickRectanglePointsBuilder::UpdateRectangle | ( | ) |
UpdateRectangle
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
void NXOpen::LineDesigner::PickRectanglePointsBuilder::UpdateRecWidth | ( | double | width | ) |
UpdateRecWidth
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
width | width |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.