NX Open C++ Reference Guide
|
Jig on plane
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateJigOnPlaneBuilder
Created in NX9.0.0.
More...
Public Member Functions | |
void | GetJigPlaneParams (NXOpen::Matrix3x3 *rotation, NXOpen::Vector3d *origin) |
Get the selected jig plane matrix Created in NX9.0.0. More... | |
NXOpen::SelectNXObjectList * | SelectedPoints () |
Returns the points selection Created in NX9.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Jig on plane
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateJigOnPlaneBuilder
Created in NX9.0.0.
void NXOpen::LineDesigner::JigOnPlaneBuilder::GetJigPlaneParams | ( | NXOpen::Matrix3x3 * | rotation, |
NXOpen::Vector3d * | origin | ||
) |
Get the selected jig plane matrix
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
rotation | rotation |
origin | origin |
NXOpen::SelectNXObjectList* NXOpen::LineDesigner::JigOnPlaneBuilder::SelectedPoints | ( | ) |
Returns the points selection
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.