NX Open C++ Reference Guide
|
Global Selection
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateGlobalSelectionBuilder
Created in NX9.0.0.
More...
Public Member Functions | |
void | BeginDrag () |
Begin Drag Created in NX9.0.0. More... | |
void | CleanupComponent () |
Cleanup Created in NX9.0.0. More... | |
NXOpen::NXObject * | GetDraggedObject () |
Get the dragged object. More... | |
void | MoveComponent (const NXOpen::Vector3d &translation) |
Move component Created in NX9.0.0. More... | |
void | OnDrag (const NXOpen::Vector3d &translation) |
On Drag Created in NX9.0.0. More... | |
void | ResetComponent () |
Reset component Created in NX9.0.0. More... | |
NXOpen::SelectTaggedObjectList * | Selection () |
Returns the selected objects Created in NX9.0.0. More... | |
void | SetDraggedObject (NXOpen::NXObject *draggedObject) |
Set the dragged object Created in NX9.0.0. More... | |
void | UpdateAfterCleanup () |
UpdateAfterCleanUp Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Global Selection
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateGlobalSelectionBuilder
Created in NX9.0.0.
void NXOpen::LineDesigner::GlobalSelectionBuilder::BeginDrag | ( | ) |
Begin Drag
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
void NXOpen::LineDesigner::GlobalSelectionBuilder::CleanupComponent | ( | ) |
Cleanup
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXOpen::NXObject* NXOpen::LineDesigner::GlobalSelectionBuilder::GetDraggedObject | ( | ) |
Get the dragged object.
void NXOpen::LineDesigner::GlobalSelectionBuilder::MoveComponent | ( | const NXOpen::Vector3d & | translation | ) |
Move component
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
translation | translation |
void NXOpen::LineDesigner::GlobalSelectionBuilder::OnDrag | ( | const NXOpen::Vector3d & | translation | ) |
On Drag
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
translation | translation |
void NXOpen::LineDesigner::GlobalSelectionBuilder::ResetComponent | ( | ) |
Reset component
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXOpen::SelectTaggedObjectList* NXOpen::LineDesigner::GlobalSelectionBuilder::Selection | ( | ) |
Returns the selected objects
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
void NXOpen::LineDesigner::GlobalSelectionBuilder::SetDraggedObject | ( | NXOpen::NXObject * | draggedObject | ) |
Set the dragged object
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
draggedObject | draggedobject |
void NXOpen::LineDesigner::GlobalSelectionBuilder::UpdateAfterCleanup | ( | ) |
UpdateAfterCleanUp
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")