NX Open C++ Reference Guide
|
Represents a LineDesigner::GateFeature builder
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateGateFeatureBuilder
Default values.
More...
Public Types | |
enum | GateOpeningStyle { GateOpeningStyleLeft, GateOpeningStyleMiddle, GateOpeningStyleRight } |
Public Member Functions | |
NXOpen::Expression * | LinearDimElevation () |
Returns the linear dim elevation Created in NX9.0.0. More... | |
NXOpen::Expression * | LinearDimGateThickness () |
Returns the linear dim gate thickness Created in NX9.0.0. More... | |
NXOpen::LineDesigner::GateFeatureBuilder::GateOpeningStyle | OpeningStyleEnum () |
Returns the opening style enum Created in NX9.0.0. More... | |
void | SetOpeningStyleEnum (NXOpen::LineDesigner::GateFeatureBuilder::GateOpeningStyle openingStyleEnum) |
Sets the opening style enum Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a LineDesigner::GateFeature builder
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateGateFeatureBuilder
Default values.
Property | Value |
---|---|
LinearDimElevation.Value |
650 (millimeters part), 25.6 (inches part) |
LinearDimGateThickness.Value |
37.5 (millimeters part), 1.5 (inches part) |
OpeningStyleEnum |
Left |
Created in NX9.0.0.
NXOpen::Expression* NXOpen::LineDesigner::GateFeatureBuilder::LinearDimElevation | ( | ) |
Returns the linear dim elevation
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXOpen::Expression* NXOpen::LineDesigner::GateFeatureBuilder::LinearDimGateThickness | ( | ) |
Returns the linear dim gate thickness
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXOpen::LineDesigner::GateFeatureBuilder::GateOpeningStyle NXOpen::LineDesigner::GateFeatureBuilder::OpeningStyleEnum | ( | ) |
Returns the opening style enum
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
void NXOpen::LineDesigner::GateFeatureBuilder::SetOpeningStyleEnum | ( | NXOpen::LineDesigner::GateFeatureBuilder::GateOpeningStyle | openingStyleEnum | ) |
Sets the opening style enum
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
openingStyleEnum | openingstyleenum |