NX Open C++ Reference Guide
|
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateFloorequipmentBuilder
Default values.
More...
Public Member Functions | |
NXOpen::Expression * | FloorThickness () |
Returns the floor thickness Created in NX9.0.0. More... | |
NXOpen::KFObject * | KfObject () |
Returns the kf object Created in NX9.0.0. More... | |
bool | MakeSketchInternal () |
Returns the make sketchiInternal Created in NX9.0.0. More... | |
NXOpen::Section * | SelectOutline () |
Returns the select outline Created in NX9.0.0. More... | |
void | SetMakeSketchInternal (bool makeSketchInternal) |
Sets the make sketchiInternal Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateFloorequipmentBuilder
Default values.
Property | Value |
---|---|
FloorThickness.Value |
254 (millimeters part), 10 (inches part) |
Created in NX9.0.0.
NXOpen::Expression* NXOpen::LineDesigner::FloorEquipmentBuilder::FloorThickness | ( | ) |
Returns the floor thickness
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXOpen::KFObject* NXOpen::LineDesigner::FloorEquipmentBuilder::KfObject | ( | ) |
Returns the kf object
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
bool NXOpen::LineDesigner::FloorEquipmentBuilder::MakeSketchInternal | ( | ) |
Returns the make sketchiInternal
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXOpen::Section* NXOpen::LineDesigner::FloorEquipmentBuilder::SelectOutline | ( | ) |
Returns the select outline
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
void NXOpen::LineDesigner::FloorEquipmentBuilder::SetMakeSketchInternal | ( | bool | makeSketchInternal | ) |
Sets the make sketchiInternal
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
makeSketchInternal | makesketchinternal |