NX Open C++ Reference Guide
|
Represents a LineDesigner::CreateFactoryElement builder
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateCreateFactoryElementBuilder
Default values.
More...
Public Types | |
enum | TypeAPI { TypeAPIPlant, TypeAPIStation, TypeAPILine, TypeAPIZone, TypeAPIPartition } |
Represents the factory element types. More... | |
Public Member Functions | |
NXOpen::LineDesigner::CreateFactoryElementBuilder::TypeAPI | FactoryType () |
Returns the factory type Created in NX9.0.0. More... | |
NXString | Name () |
Returns the name Created in NX9.0.0. More... | |
NXOpen::Point * | Position () |
Returns the position Created in NX9.0.0. More... | |
void | SetFactoryType (NXOpen::LineDesigner::CreateFactoryElementBuilder::TypeAPI factoryType) |
Sets the factory type Created in NX9.0.0. More... | |
void | SetName (const NXString &name) |
Sets the name Created in NX9.0.0. More... | |
void | SetName (const char *name) |
Sets the name Created in NX9.0.0. More... | |
void | SetPosition (NXOpen::Point *position) |
Sets the position Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a LineDesigner::CreateFactoryElement builder
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateCreateFactoryElementBuilder
Default values.
Property | Value |
---|---|
FactoryType |
Plant |
Created in NX9.0.0.
NXOpen::LineDesigner::CreateFactoryElementBuilder::TypeAPI NXOpen::LineDesigner::CreateFactoryElementBuilder::FactoryType | ( | ) |
Returns the factory type
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXString NXOpen::LineDesigner::CreateFactoryElementBuilder::Name | ( | ) |
Returns the name
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXOpen::Point* NXOpen::LineDesigner::CreateFactoryElementBuilder::Position | ( | ) |
Returns the position
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
void NXOpen::LineDesigner::CreateFactoryElementBuilder::SetFactoryType | ( | NXOpen::LineDesigner::CreateFactoryElementBuilder::TypeAPI | factoryType | ) |
Sets the factory type
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
factoryType | factorytype |
void NXOpen::LineDesigner::CreateFactoryElementBuilder::SetName | ( | const NXString & | name | ) |
Sets the name
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
name | name |
void NXOpen::LineDesigner::CreateFactoryElementBuilder::SetName | ( | const char * | name | ) |
Sets the name
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
name | name |
void NXOpen::LineDesigner::CreateFactoryElementBuilder::SetPosition | ( | NXOpen::Point * | position | ) |
Sets the position
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
position | position |