NX Open C++ Reference Guide
|
Represents a Builder for Insert Component functionality which will insert a 2D Component instance in the active sketch
To create a new instance of this class, use NXOpen::Layout2d::ComponentCollection::CreateInsertComponentBuilder
Created in NX10.0.0.
More...
Public Member Functions | |
void | SetLocation (NXOpen::Layout2d::Layout2dDefinitionLocation locationType) |
Sets the location type of the 2D Component indicating local, native or team center Created in NX10.0.0. More... | |
void | SetPath (const NXString &path) |
Sets the path of the reuse library for the 2D Component Created in NX10.0.0. More... | |
void | SetPath (const char *path) |
Sets the path of the reuse library for the 2D Component Created in NX10.0.0. More... | |
void | SetSketch (NXOpen::Sketch *sketch) |
Sets the sketch to insert the 2D Component Created in NX10.0.0. More... | |
void | SetSpecifyPoint (const NXOpen::Point3d &specifyPoint) |
Sets the point specified to put the 2D Component instance Created in NX10.0.0. More... | |
NXOpen::Layout2d::ComponentSettingsBlockBuilder * | Settings () |
Returns the Component settings block builder which holds the component settings builder Created in NX10.0.0. More... | |
NXOpen::Sketch * | Sketch () |
Returns the sketch to insert the 2D Component Created in NX10.0.0. More... | |
NXOpen::Point3d | SpecifyPoint () |
Returns the point specified to put the 2D Component instance Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Builder for Insert Component functionality which will insert a 2D Component instance in the active sketch
To create a new instance of this class, use NXOpen::Layout2d::ComponentCollection::CreateInsertComponentBuilder
Created in NX10.0.0.
void NXOpen::Layout2d::InsertComponentBuilder::SetLocation | ( | NXOpen::Layout2d::Layout2dDefinitionLocation | locationType | ) |
Sets the location type of the 2D Component indicating local, native or team center
Created in NX10.0.0.
License requirements : nx_layout ("NX Layout")
locationType | locationtype |
void NXOpen::Layout2d::InsertComponentBuilder::SetPath | ( | const NXString & | path | ) |
Sets the path of the reuse library for the 2D Component
Created in NX10.0.0.
License requirements : nx_layout ("NX Layout")
path | the path of the 2D Component |
void NXOpen::Layout2d::InsertComponentBuilder::SetPath | ( | const char * | path | ) |
Sets the path of the reuse library for the 2D Component
Created in NX10.0.0.
License requirements : nx_layout ("NX Layout")
path | the path of the 2D Component |
void NXOpen::Layout2d::InsertComponentBuilder::SetSketch | ( | NXOpen::Sketch * | sketch | ) |
Sets the sketch to insert the 2D Component
Created in NX10.0.0.
License requirements : nx_layout ("NX Layout")
sketch | sketch |
void NXOpen::Layout2d::InsertComponentBuilder::SetSpecifyPoint | ( | const NXOpen::Point3d & | specifyPoint | ) |
Sets the point specified to put the 2D Component instance
Created in NX10.0.0.
License requirements : nx_layout ("NX Layout")
specifyPoint | specifypoint |
NXOpen::Layout2d::ComponentSettingsBlockBuilder* NXOpen::Layout2d::InsertComponentBuilder::Settings | ( | ) |
Returns the Component settings block builder which holds the component settings builder
Created in NX10.0.0.
License requirements : None
NXOpen::Sketch* NXOpen::Layout2d::InsertComponentBuilder::Sketch | ( | ) |
Returns the sketch to insert the 2D Component
Created in NX10.0.0.
License requirements : None
NXOpen::Point3d NXOpen::Layout2d::InsertComponentBuilder::SpecifyPoint | ( | ) |
Returns the point specified to put the 2D Component instance
Created in NX10.0.0.
License requirements : None