NX Open C++ Reference Guide
|
Interface for providing basic data for a Table Editor block. More...
Public Member Functions | |
virtual int | ColumnCount ()=0 |
Returns the number of columns in the table Created in NX10.0.0. More... | |
virtual NXString | GetString (int row, int column)=0 |
Gets the string data at a particular location in the table. More... | |
virtual int | RowCount ()=0 |
Returns the number of rows in the table Created in NX10.0.0. More... | |
virtual void | SetColumnCount (int columnCount)=0 |
Sets the number of columns in the table Created in NX10.0.0. More... | |
virtual void | SetRowCount (int rowCount)=0 |
Sets the number of rows in the table Created in NX10.0.0. More... | |
virtual bool | SetString (int rows, int column, const NXString &stringData)=0 |
Sets string data at a particular location in the table. More... | |
virtual bool | SetString (int rows, int column, const char *stringData)=0 |
Sets string data at a particular location in the table. More... | |
virtual bool | SetString (const std::vector< int > &rows, int column, const NXString &stringData)=0 |
Sets string data on a range of table cells in a specified column. More... | |
virtual bool | SetString (const std::vector< int > &rows, int column, const char *stringData)=0 |
Sets string data on a range of table cells in a specified column. More... | |
Interface for providing basic data for a Table Editor block.
Created in NX10.0.0.
|
pure virtual |
Returns the number of columns in the table
Created in NX10.0.0.
License requirements : None
Implemented in NXOpen::TableEditorDefaultDataProvider.
|
pure virtual |
Gets the string data at a particular location in the table.
row | the rows to query |
column | the column to query |
Implemented in NXOpen::TableEditorDefaultDataProvider.
|
pure virtual |
Returns the number of rows in the table
Created in NX10.0.0.
License requirements : None
Implemented in NXOpen::TableEditorDefaultDataProvider.
|
pure virtual |
Sets the number of columns in the table
Created in NX10.0.0.
License requirements : None
columnCount | the number of columns in the table |
Implemented in NXOpen::TableEditorDefaultDataProvider.
|
pure virtual |
Sets the number of rows in the table
Created in NX10.0.0.
License requirements : None
rowCount | the number of columns in the table |
Implemented in NXOpen::TableEditorDefaultDataProvider.
|
pure virtual |
Sets string data at a particular location in the table.
rows | the row to set |
column | the column to set |
stringData | the string data to set |
Implemented in NXOpen::TableEditorDefaultDataProvider.
|
pure virtual |
Sets string data at a particular location in the table.
rows | the row to set |
column | the column to set |
stringData | the string data to set |
Implemented in NXOpen::TableEditorDefaultDataProvider.
|
pure virtual |
Sets string data on a range of table cells in a specified column.
Returns whether any data was successfully set.
rows | the rows to set |
column | the column to be set |
stringData | the string data to set |
Implemented in NXOpen::TableEditorDefaultDataProvider.
|
pure virtual |
Sets string data on a range of table cells in a specified column.
Returns whether any data was successfully set.
rows | the rows to set |
column | the column to be set |
stringData | the string data to set |
Implemented in NXOpen::TableEditorDefaultDataProvider.