NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::GeometricUtilities::ScalingSetBuilder Class Reference

Represents a NXOpen::GeometricUtilities::ScalingSetBuilder. More...

Inheritance diagram for NXOpen::GeometricUtilities::ScalingSetBuilder:
NXOpen::GeometricUtilities::OnPathDimWithValueBuilder NXOpen::TaggedObject NXOpen::INXObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

NXOpen::ExpressionScalingValue ()
 Returns the scaling value expression
Created in NX6.0.0. More...
 
- Public Member Functions inherited from NXOpen::GeometricUtilities::OnPathDimWithValueBuilder
virtual NXOpen::INXObjectFindObject (const NXString &journalIdentifier)
 Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More...
 
virtual NXOpen::INXObjectFindObject (const char *journalIdentifier)
 Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More...
 
void InheritLocation (NXOpen::GeometricUtilities::OnPathDimWithValueBuilder *sourceBuilder)
 Inherits location data of a NXOpen::GeometricUtilities::OnPathDimWithValueBuilder object
Created in NX8.0.0. More...
 
void InheritValue (NXOpen::GeometricUtilities::OnPathDimWithValueBuilder *sourceBuilder)
 Inherits value of a NXOpen::GeometricUtilities::OnPathDimWithValueBuilder object
Created in NX8.0.0. More...
 
virtual bool IsOccurrence ()
 Returns whether this object is an occurrence or not. More...
 
virtual NXString JournalIdentifier ()
 Returns the identifier that would be recorded in a journal for this object. More...
 
NXOpen::GeometricUtilities::OnPathDimensionBuilderLocation ()
 Returns the location on path
Created in NX5.0.0. More...
 
virtual NXString Name ()
 Returns the custom name of the object. More...
 
virtual
NXOpen::Assemblies::Component
OwningComponent ()
 Returns the owning component, if this object is an occurrence. More...
 
virtual NXOpen::BasePartOwningPart ()
 Returns the owning part of this object
Created in NX3.0.0. More...
 
virtual void Print ()
 Prints a representation of this object to the system log file. More...
 
virtual NXOpen::INXObjectPrototype ()
 Returns the prototype of this object if it is an occurrence. More...
 
virtual void SetName (const NXString &name)
 Sets the custom name of the object. More...
 
virtual void SetName (const char *name)
 Sets the custom name of the object. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
NXOpen::ExpressionValue ()
 Returns the value expression
Created in NX5.0.0. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::GeometricUtilities::ScalingSetBuilder.


Created in NX6.0.0.

Member Function Documentation

NXOpen::Expression* NXOpen::GeometricUtilities::ScalingSetBuilder::ScalingValue ( )

Returns the scaling value expression
Created in NX6.0.0.



License requirements : None


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.