NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricUtilities::Rebuild . More...
Public Types | |
enum | DegreeTypes { DegreeTypesCubic, DegreeTypesQuintic } |
This enum represents the degree type when the Rebuild option menu is set to None. More... | |
enum | RebuildTypes { RebuildTypesNone, RebuildTypesManual, RebuildTypesAdvanced, RebuildTypesKeepParameterization } |
This enum represents the Rebuild type. More... | |
Public Member Functions | |
int | Degree () |
Returns the degree when rebuild type is none. More... | |
NXOpen::GeometricUtilities::Rebuild::DegreeTypes | DegreeType () |
Returns the degree type when rebuild type is none. More... | |
int | ManualDegree () |
Returns the degree when rebuild type is manual. More... | |
int | MaximumDegree () |
Returns the maximum degree when rebuild type is advanced. More... | |
int | MaximumSegments () |
Returns the maximum segments when rebuild type is advanced. More... | |
NXOpen::GeometricUtilities::Rebuild::RebuildTypes | RebuildType () |
Returns the rebuild type. More... | |
void | SetDegree (int degree) |
Sets the degree when rebuild type is none. More... | |
void | SetDegreeType (NXOpen::GeometricUtilities::Rebuild::DegreeTypes degreeType) |
Sets the degree type when rebuild type is none. More... | |
void | SetManualDegree (int manualDegree) |
Sets the degree when rebuild type is manual. More... | |
void | SetMaximumDegree (int maximumDegree) |
Sets the maximum degree when rebuild type is advanced. More... | |
void | SetMaximumSegments (int maximumSegments) |
Sets the maximum segments when rebuild type is advanced. More... | |
void | SetRebuildType (NXOpen::GeometricUtilities::Rebuild::RebuildTypes rebuildType) |
Sets the rebuild type. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricUtilities::Rebuild .
The Rebuild block provides control over the method in which a surface is rebuilt (None, Manual, Advanced). Rebuild can be used for both uni-directional and bi-directional rebuild functions. Uni-directional functions require one instance of the rebuild block while bi-directional functions require two instances of the Rebuild block.
Created in NX5.0.0.
This enum represents the Rebuild type.
int NXOpen::GeometricUtilities::Rebuild::Degree | ( | ) |
Returns the degree when rebuild type is none.
In general, the degree is limited from 1 to 24. However,degree = 1 will only be used for Through Curve case to replace the current V-degree option, which can start from 1. Otherwise the minimum degree should be 2.
Created in NX5.0.0.
License requirements : features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
NXOpen::GeometricUtilities::Rebuild::DegreeTypes NXOpen::GeometricUtilities::Rebuild::DegreeType | ( | ) |
Returns the degree type when rebuild type is none.
Created in NX5.0.0.
License requirements : features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
int NXOpen::GeometricUtilities::Rebuild::ManualDegree | ( | ) |
Returns the degree when rebuild type is manual.
The degree value is limited from 2 to 24.
Created in NX5.0.0.
License requirements : features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
int NXOpen::GeometricUtilities::Rebuild::MaximumDegree | ( | ) |
Returns the maximum degree when rebuild type is advanced.
The maximum degree value is limited from 2 to 24.
Created in NX5.0.0.
License requirements : features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
int NXOpen::GeometricUtilities::Rebuild::MaximumSegments | ( | ) |
Returns the maximum segments when rebuild type is advanced.
The maximum segments value is limited from 1 to 1000.
Created in NX5.0.0.
License requirements : features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
NXOpen::GeometricUtilities::Rebuild::RebuildTypes NXOpen::GeometricUtilities::Rebuild::RebuildType | ( | ) |
Returns the rebuild type.
Created in NX5.0.0.
License requirements : features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
void NXOpen::GeometricUtilities::Rebuild::SetDegree | ( | int | degree | ) |
Sets the degree when rebuild type is none.
In general, the degree is limited from 1 to 24. However,degree = 1 will only be used for Through Curve case to replace the current V-degree option, which can start from 1. Otherwise the minimum degree should be 2.
Created in NX5.0.0.
License requirements : features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
degree | Integer Degree |
void NXOpen::GeometricUtilities::Rebuild::SetDegreeType | ( | NXOpen::GeometricUtilities::Rebuild::DegreeTypes | degreeType | ) |
Sets the degree type when rebuild type is none.
Created in NX5.0.0.
License requirements : features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
degreeType | Degree Type |
void NXOpen::GeometricUtilities::Rebuild::SetManualDegree | ( | int | manualDegree | ) |
Sets the degree when rebuild type is manual.
The degree value is limited from 2 to 24.
Created in NX5.0.0.
License requirements : features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
manualDegree | Manual Degree |
void NXOpen::GeometricUtilities::Rebuild::SetMaximumDegree | ( | int | maximumDegree | ) |
Sets the maximum degree when rebuild type is advanced.
The maximum degree value is limited from 2 to 24.
Created in NX5.0.0.
License requirements : features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
maximumDegree | Maximum Degree |
void NXOpen::GeometricUtilities::Rebuild::SetMaximumSegments | ( | int | maximumSegments | ) |
Sets the maximum segments when rebuild type is advanced.
The maximum segments value is limited from 1 to 1000.
Created in NX5.0.0.
License requirements : features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
maximumSegments | Maximum Segments |
void NXOpen::GeometricUtilities::Rebuild::SetRebuildType | ( | NXOpen::GeometricUtilities::Rebuild::RebuildTypes | rebuildType | ) |
Sets the rebuild type.
Created in NX5.0.0.
License requirements : features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
rebuildType | Rebuild Type |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.