NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::GeometricUtilities::PolygonPattern Class Reference

the polygon pattern definition. More...

Inheritance diagram for NXOpen::GeometricUtilities::PolygonPattern:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  SizeOptions { SizeOptionsInscribed, SizeOptionsCircumscribed }
 defines polygon size options for polygon type pattern. More...
 

Public Member Functions

bool Flip ()
 Returns the flip object for 2D mode. More...
 
NXOpen::GeometricUtilities::HorizontalReferenceHorizontalRef ()
 Returns the horizontal reference
Created in NX8.0.0. More...
 
NXOpen::ExpressionNumberOfSides ()
 Returns the number of sides for the polygon type pattern will generated in this direction
Created in NX8.0.0. More...
 
NXOpen::GeometricUtilities::PolygonPattern::SizeOptions PolygonSizeOption ()
 Returns the polygon size option
Created in NX8.0.0. More...
 
NXOpen::GeometricUtilities::PolygonPatternSpacingPolygonSpacing ()
 Returns the polygon spacing of the instances of the pattern
Created in NX8.0.0. More...
 
NXOpen::GeometricUtilities::DistancePatternSpacingRadialSpacing ()
 Returns the radial spacing of the instances of the pattern
Created in NX8.0.0. More...
 
NXOpen::AxisRotationAxis ()
 Returns the rotation axis for the pattern. More...
 
NXOpen::PointRotationCenter ()
 Returns the rotation center for the 2d pattern. More...
 
void SetFlip (bool enabled)
 Sets the flip object for 2D mode. More...
 
void SetPolygonSizeOption (NXOpen::GeometricUtilities::PolygonPattern::SizeOptions option)
 Sets the polygon size option
Created in NX8.0.0. More...
 
void SetRotationAxis (NXOpen::Axis *rotationAxis)
 Sets the rotation axis for the pattern. More...
 
void SetRotationCenter (NXOpen::Point *rotationCenter)
 Sets the rotation center for the 2d pattern. More...
 
void SetUseRadialDirectionToggle (bool toggle)
 Sets the UseRadialDirection toggle attribute. More...
 
bool UseRadialDirectionToggle ()
 Returns the UseRadialDirection toggle attribute. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

the polygon pattern definition.

Allows specification along both the angular and radial directions.
Created in NX8.0.0.

Member Enumeration Documentation

defines polygon size options for polygon type pattern.

Enumerator
SizeOptionsInscribed 

use inscribed circle to define a polygon

SizeOptionsCircumscribed 

use circumscribed circle to define a polygon

Member Function Documentation

bool NXOpen::GeometricUtilities::PolygonPattern::Flip ( )

Returns the flip object for 2D mode.

This function gets the flip attribute of the 2D pattern.
Created in NX8.0.0.

License requirements : None

NXOpen::GeometricUtilities::HorizontalReference* NXOpen::GeometricUtilities::PolygonPattern::HorizontalRef ( )

Returns the horizontal reference
Created in NX8.0.0.



License requirements : None

NXOpen::Expression* NXOpen::GeometricUtilities::PolygonPattern::NumberOfSides ( )

Returns the number of sides for the polygon type pattern will generated in this direction
Created in NX8.0.0.



License requirements : None

NXOpen::GeometricUtilities::PolygonPattern::SizeOptions NXOpen::GeometricUtilities::PolygonPattern::PolygonSizeOption ( )

Returns the polygon size option
Created in NX8.0.0.



License requirements : None

NXOpen::GeometricUtilities::PolygonPatternSpacing* NXOpen::GeometricUtilities::PolygonPattern::PolygonSpacing ( )

Returns the polygon spacing of the instances of the pattern
Created in NX8.0.0.



License requirements : None

NXOpen::GeometricUtilities::DistancePatternSpacing* NXOpen::GeometricUtilities::PolygonPattern::RadialSpacing ( )

Returns the radial spacing of the instances of the pattern
Created in NX8.0.0.



License requirements : None

NXOpen::Axis* NXOpen::GeometricUtilities::PolygonPattern::RotationAxis ( )

Returns the rotation axis for the pattern.


Created in NX8.0.0.

License requirements : None

NXOpen::Point* NXOpen::GeometricUtilities::PolygonPattern::RotationCenter ( )

Returns the rotation center for the 2d pattern.


Created in NX8.0.0.

License requirements : None

void NXOpen::GeometricUtilities::PolygonPattern::SetFlip ( bool  enabled)

Sets the flip object for 2D mode.

This function gets the flip attribute of the 2D pattern.
Created in NX8.0.0.

License requirements : None

Parameters
enabledenabled
void NXOpen::GeometricUtilities::PolygonPattern::SetPolygonSizeOption ( NXOpen::GeometricUtilities::PolygonPattern::SizeOptions  option)

Sets the polygon size option
Created in NX8.0.0.



License requirements : None

Parameters
optionoption
void NXOpen::GeometricUtilities::PolygonPattern::SetRotationAxis ( NXOpen::Axis rotationAxis)

Sets the rotation axis for the pattern.


Created in NX8.0.0.

License requirements : None

Parameters
rotationAxisrotationaxis
void NXOpen::GeometricUtilities::PolygonPattern::SetRotationCenter ( NXOpen::Point rotationCenter)

Sets the rotation center for the 2d pattern.


Created in NX8.0.0.

License requirements : None

Parameters
rotationCenterrotationcenter
void NXOpen::GeometricUtilities::PolygonPattern::SetUseRadialDirectionToggle ( bool  toggle)

Sets the UseRadialDirection toggle attribute.

This function gets the UseRadialDirection toggle value
Created in NX8.0.0.

License requirements : None

Parameters
toggletoggle
bool NXOpen::GeometricUtilities::PolygonPattern::UseRadialDirectionToggle ( )

Returns the UseRadialDirection toggle attribute.

This function gets the UseRadialDirection toggle value
Created in NX8.0.0.

License requirements : None

virtual bool NXOpen::GeometricUtilities::PolygonPattern::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.