NX Open C++ Reference Guide
|
the pattern fill definition. More...
Public Types | |
enum | PatternFillOptions { PatternFillOptionsNone, PatternFillOptionsFillbyFace, PatternFillOptionsFillbyBoundary, PatternFillOptionsExcludeAreaOnly } |
This defines Fill Types. More... | |
Public Member Functions | |
bool | ApplyMarginToInnerBoundToggle () |
Returns the applyMarginToInnerBoundToggle, a logical flag to indicate if we need to apply the margin value to internal bounday. More... | |
NXOpen::Section * | FaceBoundary () |
Returns the face boundary Created in NX7.5.0. More... | |
NXOpen::Section * | FillBoundary () |
Returns the fill boundary Created in NX7.5.0. More... | |
NXOpen::Expression * | FillMargin () |
Returns the fill margin Created in NX7.5.0. More... | |
NXOpen::GeometricUtilities::PatternFill::PatternFillOptions | FillOptions () |
Returns the fill options Created in NX7.5.0. More... | |
NXOpen::Section * | InternalBoundary () |
Returns the fill boundary Created in NX8.0.0. More... | |
void | SetApplyMarginToInnerBoundToggle (bool applyMarginToInnerBoundToggle) |
Sets the applyMarginToInnerBoundToggle, a logical flag to indicate if we need to apply the margin value to internal bounday. More... | |
void | SetFillOptions (NXOpen::GeometricUtilities::PatternFill::PatternFillOptions fillOptions) |
Sets the fill options Created in NX7.5.0. More... | |
void | SetSimplifiedBoundaryToggle (bool simplifiedBoundaryToggle) |
Sets the simplifiedBoundaryToggle, a logical flag to indicate a special case for Linear, Circular, Spiral, or Polygon. More... | |
bool | SimplifiedBoundaryToggle () |
Returns the simplifiedBoundaryToggle, a logical flag to indicate a special case for Linear, Circular, Spiral, or Polygon. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
the pattern fill definition.
Allows to speicify a section boundary with an offset margin.
Created in NX7.5.0.
bool NXOpen::GeometricUtilities::PatternFill::ApplyMarginToInnerBoundToggle | ( | ) |
Returns the applyMarginToInnerBoundToggle, a logical flag to indicate if we need to apply the margin value to internal bounday.
Created in NX8.0.0.
License requirements : None
NXOpen::Section* NXOpen::GeometricUtilities::PatternFill::FaceBoundary | ( | ) |
Returns the face boundary
Created in NX7.5.0.
License requirements : None
NXOpen::Section* NXOpen::GeometricUtilities::PatternFill::FillBoundary | ( | ) |
Returns the fill boundary
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::GeometricUtilities::PatternFill::FillMargin | ( | ) |
Returns the fill margin
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::PatternFill::PatternFillOptions NXOpen::GeometricUtilities::PatternFill::FillOptions | ( | ) |
Returns the fill options
Created in NX7.5.0.
License requirements : None
NXOpen::Section* NXOpen::GeometricUtilities::PatternFill::InternalBoundary | ( | ) |
Returns the fill boundary
Created in NX8.0.0.
License requirements : None
void NXOpen::GeometricUtilities::PatternFill::SetApplyMarginToInnerBoundToggle | ( | bool | applyMarginToInnerBoundToggle | ) |
Sets the applyMarginToInnerBoundToggle, a logical flag to indicate if we need to apply the margin value to internal bounday.
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE")
applyMarginToInnerBoundToggle | applymargintoinnerboundtoggle |
void NXOpen::GeometricUtilities::PatternFill::SetFillOptions | ( | NXOpen::GeometricUtilities::PatternFill::PatternFillOptions | fillOptions | ) |
Sets the fill options
Created in NX7.5.0.
License requirements : None
fillOptions | filloptions |
void NXOpen::GeometricUtilities::PatternFill::SetSimplifiedBoundaryToggle | ( | bool | simplifiedBoundaryToggle | ) |
Sets the simplifiedBoundaryToggle, a logical flag to indicate a special case for Linear, Circular, Spiral, or Polygon.
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE")
simplifiedBoundaryToggle | simplifiedboundarytoggle |
bool NXOpen::GeometricUtilities::PatternFill::SimplifiedBoundaryToggle | ( | ) |
Returns the simplifiedBoundaryToggle, a logical flag to indicate a special case for Linear, Circular, Spiral, or Polygon.
Created in NX8.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.