NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::GeometricUtilities::GeometryLocationData Class Reference

Represents a NXOpen::GeometricUtilities::GeometryLocationData
To create a new instance of this class, use NXOpen::GeometricUtilities::GeometryLocationDataCollection::CreateGeometryLocationData

Created in NX5.0.0. More...

Inheritance diagram for NXOpen::GeometricUtilities::GeometryLocationData:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  EntityTypes { EntityTypesPoint, EntityTypesCsys }
 Represents the entity type. More...
 

Public Member Functions

NXOpen::SelectObjectCsys ()
 Returns the csys
Created in NX5.0.0. More...
 
NXOpen::GeometricUtilities::GeometryLocationData::EntityTypes EntityType ()
 Returns the type
Created in NX5.0.0. More...
 
NXOpen::PointPoint ()
 Returns the point
Created in NX5.0.0. More...
 
void SetEntityType (NXOpen::GeometricUtilities::GeometryLocationData::EntityTypes entityType)
 Sets the type
Created in NX5.0.0. More...
 
void SetPoint (NXOpen::Point *point)
 Sets the point
Created in NX5.0.0. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::GeometricUtilities::GeometryLocationData
To create a new instance of this class, use NXOpen::GeometricUtilities::GeometryLocationDataCollection::CreateGeometryLocationData

Created in NX5.0.0.


Member Enumeration Documentation

Represents the entity type.

Enumerator
EntityTypesPoint 

point

EntityTypesCsys 

csys

Member Function Documentation

NXOpen::SelectObject* NXOpen::GeometricUtilities::GeometryLocationData::Csys ( )

Returns the csys
Created in NX5.0.0.



License requirements : None

NXOpen::GeometricUtilities::GeometryLocationData::EntityTypes NXOpen::GeometricUtilities::GeometryLocationData::EntityType ( )

Returns the type
Created in NX5.0.0.



License requirements : None

NXOpen::Point* NXOpen::GeometricUtilities::GeometryLocationData::Point ( )

Returns the point
Created in NX5.0.0.



License requirements : None

void NXOpen::GeometricUtilities::GeometryLocationData::SetEntityType ( NXOpen::GeometricUtilities::GeometryLocationData::EntityTypes  entityType)

Sets the type
Created in NX5.0.0.



License requirements : None

Parameters
entityTypeentitytype
void NXOpen::GeometricUtilities::GeometryLocationData::SetPoint ( NXOpen::Point point)

Sets the point
Created in NX5.0.0.



License requirements : None

Parameters
pointpoint
virtual bool NXOpen::GeometricUtilities::GeometryLocationData::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.