NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricUtilities::FtmTransformCurvesBuilder builder
To create a new instance of this class, use NXOpen::GeometricUtilities::OmnicadManager::CreateFtmTransformCurvesBuilder
Default values.
More...
Public Types | |
enum | TransformCurvesContinuityType { TransformCurvesContinuityTypeG0, TransformCurvesContinuityTypeG1, TransformCurvesContinuityTypeG2 } |
Transform curves continuity type. More... | |
Public Member Functions | |
bool | AlignBreakPoints () |
Returns the option for aligning break points used in the transformation or morphing calculations Created in NX10.0.0. More... | |
bool | OppositeSense () |
Returns the option to reverse the OmniCAD pre-determined direction for the transformation start and end curves Created in NX10.0.0. More... | |
bool | OppositeSide () |
Returns the option to change the displacements to the opposite side of the transformation Created in NX10.0.0. More... | |
void | SetAlignBreakPoints (bool alignBreakPoints) |
Sets the option for aligning break points used in the transformation or morphing calculations Created in NX10.0.0. More... | |
void | SetOppositeSense (bool oppositeSense) |
Sets the option to reverse the OmniCAD pre-determined direction for the transformation start and end curves Created in NX10.0.0. More... | |
void | SetOppositeSide (bool oppositeSide) |
Sets the option to change the displacements to the opposite side of the transformation Created in NX10.0.0. More... | |
void | SetTransformCurvesContinuity (NXOpen::GeometricUtilities::FtmTransformCurvesBuilder::TransformCurvesContinuityType transformCurvesContinuity) |
Sets the continuity option for the transformation start and end curves used in the transformation or morphing calculations Created in NX10.0.0. More... | |
NXOpen::GeometricUtilities::FtmTransformCurvesBuilder::TransformCurvesContinuityType | TransformCurvesContinuity () |
Returns the continuity option for the transformation start and end curves used in the transformation or morphing calculations Created in NX10.0.0. More... | |
NXOpen::Section * | TransformEndCurves () |
Returns the end or target constraint for the product shape in the form of curves used in the transformation or morphing calculations Created in NX10.0.0. More... | |
NXOpen::Section * | TransformStartCurves () |
Returns the starting constraint for the product shape in the form of curves used in the transformation or morphing calculations Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricUtilities::FtmTransformCurvesBuilder builder
To create a new instance of this class, use NXOpen::GeometricUtilities::OmnicadManager::CreateFtmTransformCurvesBuilder
Default values.
Property | Value |
---|---|
AlignBreakPoints |
0 |
OppositeSense |
0 |
OppositeSide |
0 |
TransformCurvesContinuity |
G0 |
Created in NX10.0.0.
bool NXOpen::GeometricUtilities::FtmTransformCurvesBuilder::AlignBreakPoints | ( | ) |
Returns the option for aligning break points used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
bool NXOpen::GeometricUtilities::FtmTransformCurvesBuilder::OppositeSense | ( | ) |
Returns the option to reverse the OmniCAD pre-determined direction for the transformation start and end curves
Created in NX10.0.0.
License requirements : None
bool NXOpen::GeometricUtilities::FtmTransformCurvesBuilder::OppositeSide | ( | ) |
Returns the option to change the displacements to the opposite side of the transformation
Created in NX10.0.0.
License requirements : None
void NXOpen::GeometricUtilities::FtmTransformCurvesBuilder::SetAlignBreakPoints | ( | bool | alignBreakPoints | ) |
Sets the option for aligning break points used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
alignBreakPoints | alignbreakpoints |
void NXOpen::GeometricUtilities::FtmTransformCurvesBuilder::SetOppositeSense | ( | bool | oppositeSense | ) |
Sets the option to reverse the OmniCAD pre-determined direction for the transformation start and end curves
Created in NX10.0.0.
License requirements : None
oppositeSense | oppositesense |
void NXOpen::GeometricUtilities::FtmTransformCurvesBuilder::SetOppositeSide | ( | bool | oppositeSide | ) |
Sets the option to change the displacements to the opposite side of the transformation
Created in NX10.0.0.
License requirements : None
oppositeSide | oppositeside |
void NXOpen::GeometricUtilities::FtmTransformCurvesBuilder::SetTransformCurvesContinuity | ( | NXOpen::GeometricUtilities::FtmTransformCurvesBuilder::TransformCurvesContinuityType | transformCurvesContinuity | ) |
Sets the continuity option for the transformation start and end curves used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
transformCurvesContinuity | transformcurvescontinuity |
NXOpen::GeometricUtilities::FtmTransformCurvesBuilder::TransformCurvesContinuityType NXOpen::GeometricUtilities::FtmTransformCurvesBuilder::TransformCurvesContinuity | ( | ) |
Returns the continuity option for the transformation start and end curves used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
NXOpen::Section* NXOpen::GeometricUtilities::FtmTransformCurvesBuilder::TransformEndCurves | ( | ) |
Returns the end or target constraint for the product shape in the form of curves used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
NXOpen::Section* NXOpen::GeometricUtilities::FtmTransformCurvesBuilder::TransformStartCurves | ( | ) |
Returns the starting constraint for the product shape in the form of curves used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None