NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::GeometricUtilities::ExtrudeRevolveToolBuilder Class Reference

a class which is a sub-component of BooleanTool. More...

Inheritance diagram for NXOpen::GeometricUtilities::ExtrudeRevolveToolBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

void SetToolAxis (NXOpen::Axis *toolAxis)
 Sets the tool axis used for doing revolve
Created in NX6.0.0. More...
 
void SetToolDirection (NXOpen::Direction *toolDirection)
 Sets the tool direction used for doing extrude
Created in NX6.0.0. More...
 
NXOpen::AxisToolAxis ()
 Returns the tool axis used for doing revolve
Created in NX6.0.0. More...
 
NXOpen::DirectionToolDirection ()
 Returns the tool direction used for doing extrude
Created in NX6.0.0. More...
 
NXOpen::SectionToolSection ()
 Returns the tool super section
Created in NX6.0.0. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

a class which is a sub-component of BooleanTool.

It provides other two basic tools creation methods by creating extrude or revolve bodies on the fly. Given a super section with non-intersecting loops and a certain direction, it will create a revolve tool or an extrude tool to do the boolean operation.


Created in NX6.0.0.

Member Function Documentation

void NXOpen::GeometricUtilities::ExtrudeRevolveToolBuilder::SetToolAxis ( NXOpen::Axis toolAxis)

Sets the tool axis used for doing revolve
Created in NX6.0.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
toolAxistoolaxis
void NXOpen::GeometricUtilities::ExtrudeRevolveToolBuilder::SetToolDirection ( NXOpen::Direction toolDirection)

Sets the tool direction used for doing extrude
Created in NX6.0.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
toolDirectiontooldirection
NXOpen::Axis* NXOpen::GeometricUtilities::ExtrudeRevolveToolBuilder::ToolAxis ( )

Returns the tool axis used for doing revolve
Created in NX6.0.0.



License requirements : None

NXOpen::Direction* NXOpen::GeometricUtilities::ExtrudeRevolveToolBuilder::ToolDirection ( )

Returns the tool direction used for doing extrude
Created in NX6.0.0.



License requirements : None

NXOpen::Section* NXOpen::GeometricUtilities::ExtrudeRevolveToolBuilder::ToolSection ( )

Returns the tool super section
Created in NX6.0.0.



License requirements : None

virtual bool NXOpen::GeometricUtilities::ExtrudeRevolveToolBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.