NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::GeometricUtilities::DraftVariableAngleData Class Reference

Represents data containing variable angle draft point data objects
This class will not be created by the user. More...

Inheritance diagram for NXOpen::GeometricUtilities::DraftVariableAngleData:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

void AddDraftPoints (const std::vector< NXOpen::GeometricUtilities::DraftPointData * > &points)
 Adds NXOpen::GeometricUtilities::DraftPointData objects. More...
 
std::vector
< NXOpen::GeometricUtilities::DraftPointData * > 
GetDraftPoints ()
 Returns NXOpen::GeometricUtilities::DraftPointData objects. More...
 
int GetNumberOfDraftPoints ()
 Returns number of NXOpen::GeometricUtilities::DraftPointData objects. More...
 
void RemoveDraftPoints (const std::vector< NXOpen::GeometricUtilities::DraftPointData * > &points)
 Removes NXOpen::GeometricUtilities::DraftPointData objects. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents data containing variable angle draft point data objects
This class will not be created by the user.



Created in NX4.0.0.

Member Function Documentation

void NXOpen::GeometricUtilities::DraftVariableAngleData::AddDraftPoints ( const std::vector< NXOpen::GeometricUtilities::DraftPointData * > &  points)

Adds NXOpen::GeometricUtilities::DraftPointData objects.


Created in NX4.0.0.

License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
pointsArray of DraftPointData Objects
std::vector<NXOpen::GeometricUtilities::DraftPointData *> NXOpen::GeometricUtilities::DraftVariableAngleData::GetDraftPoints ( )

Returns NXOpen::GeometricUtilities::DraftPointData objects.

Returns
Array of DraftPointData Objects
Created in NX4.0.0.

License requirements : solid_modeling ("SOLIDS MODELING")
int NXOpen::GeometricUtilities::DraftVariableAngleData::GetNumberOfDraftPoints ( )

Returns number of NXOpen::GeometricUtilities::DraftPointData objects.

Returns
Number of DraftPointData Objects
Created in NX4.0.0.

License requirements : solid_modeling ("SOLIDS MODELING")
void NXOpen::GeometricUtilities::DraftVariableAngleData::RemoveDraftPoints ( const std::vector< NXOpen::GeometricUtilities::DraftPointData * > &  points)

Removes NXOpen::GeometricUtilities::DraftPointData objects.


Created in NX4.0.0.

License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
pointsArray of DraftPointData Objects
virtual bool NXOpen::GeometricUtilities::DraftVariableAngleData::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.