NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricUtilities::BlendLimitsData. More...
Public Member Functions | |
NXOpen::TaggedObjectList * | CapsList () |
Returns the caps list Created in NX5.0.0. More... | |
void | SetUserSelectedObjects (bool useSelectedObject) |
Sets the use plane cap blend Created in NX6.0.0. More... | |
bool | UserSelectedObjects () |
Returns the use plane cap blend Created in NX6.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricUtilities::BlendLimitsData.
Created in NX5.0.0.
NXOpen::TaggedObjectList* NXOpen::GeometricUtilities::BlendLimitsData::CapsList | ( | ) |
Returns the caps list
Created in NX5.0.0.
License requirements : None
void NXOpen::GeometricUtilities::BlendLimitsData::SetUserSelectedObjects | ( | bool | useSelectedObject | ) |
Sets the use plane cap blend
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
useSelectedObject | useselectedobject |
bool NXOpen::GeometricUtilities::BlendLimitsData::UserSelectedObjects | ( | ) |
Returns the use plane cap blend
Created in NX6.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.