NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder Class Reference

Represents a plane which is used to cut sections on faces or facet bodies
Created in NX7.0.0. More...

Inheritance diagram for NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  PlaneType {
  PlaneTypeXc, PlaneTypeYc, PlaneTypeZc, PlaneTypeView,
  PlaneTypePlane
}
 The type of different section planes. More...
 

Public Member Functions

NXOpen::Point3d Origin ()
 Returns the plane origin
Created in NX7.0.0. More...
 
NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::PlaneType Plane ()
 Returns the plane type
Created in NX7.0.0. More...
 
void SetOrigin (const NXOpen::Point3d &origin)
 Sets the plane origin
Created in NX7.0.0. More...
 
void SetPlane (NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::PlaneType plane)
 Sets the plane type
Created in NX7.0.0. More...
 
void SetXAxis (const NXOpen::Vector3d &xAxis)
 Sets the plane X axis
Created in NX7.0.0. More...
 
void SetYAxis (const NXOpen::Vector3d &yAxis)
 Sets the plane Y axis
Created in NX7.0.0. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
NXOpen::Vector3d XAxis ()
 Returns the plane X axis
Created in NX7.0.0. More...
 
NXOpen::Vector3d YAxis ()
 Returns the plane Y axis
Created in NX7.0.0. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a plane which is used to cut sections on faces or facet bodies
Created in NX7.0.0.


Member Enumeration Documentation

The type of different section planes.

Enumerator
PlaneTypeXc 

XC plane.

PlaneTypeYc 

YC plane.

PlaneTypeZc 

ZC plane.

PlaneTypeView 

View plane.

PlaneTypePlane 

A user specifed plane.

Member Function Documentation

NXOpen::Point3d NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::Origin ( )

Returns the plane origin
Created in NX7.0.0.



License requirements : None

NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::PlaneType NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::Plane ( )

Returns the plane type
Created in NX7.0.0.



License requirements : None

void NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::SetOrigin ( const NXOpen::Point3d origin)

Sets the plane origin
Created in NX7.0.0.



License requirements : studio_analyze ("STUDIO ANALYZE")

Parameters
originorigin
void NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::SetPlane ( NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::PlaneType  plane)

Sets the plane type
Created in NX7.0.0.



License requirements : studio_analyze ("STUDIO ANALYZE")

Parameters
planeplane
void NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::SetXAxis ( const NXOpen::Vector3d xAxis)

Sets the plane X axis
Created in NX7.0.0.



License requirements : studio_analyze ("STUDIO ANALYZE")

Parameters
xAxisxaxis
void NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::SetYAxis ( const NXOpen::Vector3d yAxis)

Sets the plane Y axis
Created in NX7.0.0.



License requirements : studio_analyze ("STUDIO ANALYZE")

Parameters
yAxisyaxis
virtual bool NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.

NXOpen::Vector3d NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::XAxis ( )

Returns the plane X axis
Created in NX7.0.0.



License requirements : None

NXOpen::Vector3d NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::YAxis ( )

Returns the plane Y axis
Created in NX7.0.0.



License requirements : None


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.