NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricAnalysis::LocalRadiusAnalysis builder
To create a new instance of this class, use NXOpen::GeometricAnalysis::AnalysisObjectCollection::CreateLocalRadiusAnalysisBuilder
Default values.
More...
Public Member Functions | |
void | ButtonOpenInformationWindow () |
TODO: fill in a description for this Created in NX8.5.0. More... | |
NXOpen::Features::GeometricConstraintDataManager * | SelectionPoint () |
Returns the selection point Created in NX8.5.0. More... | |
void | SetVisibilityCoordinates (bool visibilityCoordinates) |
Sets the toggle coordinates Created in NX8.5.0. More... | |
void | SetVisibilityMaxRadius (bool visibilityMaxRadius) |
Sets the toggle max radius show Created in NX8.5.0. More... | |
void | SetVisibilityMinMaxRadiusTangent (bool visibilityMinMaxRadiusTangent) |
Sets the toggle min radius tangent Created in NX8.5.0. More... | |
void | SetVisibilityMinRadius (bool visibilityMinRadius) |
Sets the toggle min radius show Created in NX8.5.0. More... | |
void | SetVisibilityRadius (bool visibilityRadius) |
Sets the toggle radius show Created in NX8.5.0. More... | |
void | SetVisibilityURadius (bool visibilityURadius) |
Sets the toggle uradius show Created in NX8.5.0. More... | |
void | SetVisibilityUV (bool visibilityUV) |
Sets the toggle uv Created in NX8.5.0. More... | |
void | SetVisibilityUVTangent (bool visibilityUVTangent) |
Sets the toggle max radius tangent Created in NX8.5.0. More... | |
void | SetVisibilityVRadius (bool visibilityVRadius) |
Sets the toggle vradius show Created in NX8.5.0. More... | |
bool | VisibilityCoordinates () |
Returns the toggle coordinates Created in NX8.5.0. More... | |
bool | VisibilityMaxRadius () |
Returns the toggle max radius show Created in NX8.5.0. More... | |
bool | VisibilityMinMaxRadiusTangent () |
Returns the toggle min radius tangent Created in NX8.5.0. More... | |
bool | VisibilityMinRadius () |
Returns the toggle min radius show Created in NX8.5.0. More... | |
bool | VisibilityRadius () |
Returns the toggle radius show Created in NX8.5.0. More... | |
bool | VisibilityURadius () |
Returns the toggle uradius show Created in NX8.5.0. More... | |
bool | VisibilityUV () |
Returns the toggle uv Created in NX8.5.0. More... | |
bool | VisibilityUVTangent () |
Returns the toggle max radius tangent Created in NX8.5.0. More... | |
bool | VisibilityVRadius () |
Returns the toggle vradius show Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricAnalysis::LocalRadiusAnalysis builder
To create a new instance of this class, use NXOpen::GeometricAnalysis::AnalysisObjectCollection::CreateLocalRadiusAnalysisBuilder
Default values.
Property | Value |
---|---|
VisibilityCoordinates |
0 |
VisibilityMaxRadius |
0 |
VisibilityMinMaxRadiusTangent |
0 |
VisibilityMinRadius |
1 |
VisibilityRadius |
1 |
VisibilityURadius |
0 |
VisibilityUV |
0 |
VisibilityUVTangent |
0 |
VisibilityVRadius |
0 |
Created in NX8.5.0.
void NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::ButtonOpenInformationWindow | ( | ) |
TODO: fill in a description for this
Created in NX8.5.0.
License requirements : None
NXOpen::Features::GeometricConstraintDataManager* NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::SelectionPoint | ( | ) |
Returns the selection point
Created in NX8.5.0.
License requirements : None
void NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::SetVisibilityCoordinates | ( | bool | visibilityCoordinates | ) |
Sets the toggle coordinates
Created in NX8.5.0.
License requirements : None
visibilityCoordinates | visibilitycoordinates |
void NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::SetVisibilityMaxRadius | ( | bool | visibilityMaxRadius | ) |
Sets the toggle max radius show
Created in NX8.5.0.
License requirements : None
visibilityMaxRadius | visibilitymaxradius |
void NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::SetVisibilityMinMaxRadiusTangent | ( | bool | visibilityMinMaxRadiusTangent | ) |
Sets the toggle min radius tangent
Created in NX8.5.0.
License requirements : None
visibilityMinMaxRadiusTangent | visibilityminmaxradiustangent |
void NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::SetVisibilityMinRadius | ( | bool | visibilityMinRadius | ) |
Sets the toggle min radius show
Created in NX8.5.0.
License requirements : None
visibilityMinRadius | visibilityminradius |
void NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::SetVisibilityRadius | ( | bool | visibilityRadius | ) |
Sets the toggle radius show
Created in NX8.5.0.
License requirements : None
visibilityRadius | visibilityradius |
void NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::SetVisibilityURadius | ( | bool | visibilityURadius | ) |
Sets the toggle uradius show
Created in NX8.5.0.
License requirements : None
visibilityURadius | visibilityuradius |
void NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::SetVisibilityUV | ( | bool | visibilityUV | ) |
Sets the toggle uv
Created in NX8.5.0.
License requirements : None
visibilityUV | visibilityuv |
void NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::SetVisibilityUVTangent | ( | bool | visibilityUVTangent | ) |
Sets the toggle max radius tangent
Created in NX8.5.0.
License requirements : None
visibilityUVTangent | visibilityuvtangent |
void NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::SetVisibilityVRadius | ( | bool | visibilityVRadius | ) |
Sets the toggle vradius show
Created in NX8.5.0.
License requirements : None
visibilityVRadius | visibilityvradius |
bool NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::VisibilityCoordinates | ( | ) |
Returns the toggle coordinates
Created in NX8.5.0.
License requirements : None
bool NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::VisibilityMaxRadius | ( | ) |
Returns the toggle max radius show
Created in NX8.5.0.
License requirements : None
bool NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::VisibilityMinMaxRadiusTangent | ( | ) |
Returns the toggle min radius tangent
Created in NX8.5.0.
License requirements : None
bool NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::VisibilityMinRadius | ( | ) |
Returns the toggle min radius show
Created in NX8.5.0.
License requirements : None
bool NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::VisibilityRadius | ( | ) |
Returns the toggle radius show
Created in NX8.5.0.
License requirements : None
bool NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::VisibilityURadius | ( | ) |
Returns the toggle uradius show
Created in NX8.5.0.
License requirements : None
bool NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::VisibilityUV | ( | ) |
Returns the toggle uv
Created in NX8.5.0.
License requirements : None
bool NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::VisibilityUVTangent | ( | ) |
Returns the toggle max radius tangent
Created in NX8.5.0.
License requirements : None
bool NXOpen::GeometricAnalysis::LocalRadiusAnalysisBuilder::VisibilityVRadius | ( | ) |
Returns the toggle vradius show
Created in NX8.5.0.
License requirements : None