NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricAnalysis::HighlightLinesAnalysis builder. More...
Public Types | |
enum | DisplayMethods { DisplayMethodsReflection, DisplayMethodsProjection } |
display methods More... | |
enum | LightPlacements { LightPlacementsUniform, LightPlacementsThroughPoints, LightPlacementsBetweenPoints } |
light placement More... | |
enum | LightPlaneOptions { LightPlaneOptionsYZ, LightPlaneOptionsZX, LightPlaneOptionsXY, LightPlaneOptionsArbitrary } |
light plane options More... | |
enum | Resolutions { ResolutionsCoarse, ResolutionsStandard, ResolutionsFine, ResolutionsExtraFine, ResolutionsSuperFine, ResolutionsUltraFine } |
resolution options More... | |
enum | Types { TypesUniform, TypesThroughPoints, TypesBetweenPoints } |
three types of light methods More... | |
enum | Types2 { Types2Reflection, Types2Projection, Types2Isoclines, Types2Zebra } |
four types of display methods More... | |
Public Member Functions | |
NXOpen::SelectPointList * | BetweenPoints () |
Returns the between points Created in NX6.0.0. More... | |
NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::DisplayMethods | DisplayMethod () |
Returns the display method More... | |
NXOpen::Expression * | EndIsoAngle () |
Returns the end angle for isoclines (uniform) Created in NX8.5.0. More... | |
NXOpen::SelectDisplayableObjectList * | Faces () |
Returns the face list Created in NX6.0.0. More... | |
std::vector< double > | GetBrightColor () |
Gets the color of the bright (lit) areas of reflection contours. More... | |
std::vector< double > | GetDarkColor () |
Gets the color of the dark (unlit) areas of reflection contours. More... | |
NXOpen::Direction * | IsoclineVector () |
Returns the vector to define isoclines Created in NX8.5.0. More... | |
bool | IsReflectionLocked () |
Returns the lock reflection. More... | |
double | LightDiffuseness () |
Returns the ratio of blended texels to all light texels. More... | |
int | LightNumber () |
Returns the number of lights. More... | |
NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::LightPlacements | LightPlacement () |
Returns the light placement Created in NX8.0.0. More... | |
NXOpen::Point3d | LightPlaneOrigin () |
Returns the origin of the light plane Created in NX6.0.0. More... | |
NXOpen::Vector3d | LightPlaneXAxis () |
Returns the x-axis of the light plane Created in NX6.0.0. More... | |
NXOpen::Vector3d | LightPlaneYAxis () |
Returns the y-axis of the light plane Created in NX6.0.0. More... | |
double | LightSpacing () |
Returns the light spacing between two adjacent lights. More... | |
double | LightWidth () |
Returns the ratio of light size to light spacing. More... | |
void | ReinitializePlane () |
Reinitialize light plane based on the selected faces. More... | |
NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Resolutions | Resolution () |
Returns the resolution. More... | |
void | SetBrightColor (const std::vector< double > &brightColor) |
Sets the color of the bright (lit) areas of reflection contours Created in NX9.0.0. More... | |
void | SetDarkColor (const std::vector< double > &darkColor) |
Sets the color of the dark (unlit) areas of reflection contours Created in NX9.0.0. More... | |
void | SetDisplayMethod (NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::DisplayMethods displayMethod) |
Sets the display method More... | |
void | SetIsoclineVector (NXOpen::Direction *isoclineVector) |
Sets the vector to define isoclines Created in NX8.5.0. More... | |
void | SetLightDiffuseness (double lightDiffuseness) |
Sets the ratio of blended texels to all light texels. More... | |
void | SetLightNumber (int lightNumber) |
Sets the number of lights. More... | |
void | SetLightPlacement (NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::LightPlacements placement) |
Sets the light placement Created in NX8.0.0. More... | |
void | SetLightPlaneOrigin (const NXOpen::Point3d &origin) |
Sets the origin of the light plane. More... | |
void | SetLightPlaneXAxis (const NXOpen::Vector3d &xAxis) |
Sets the x-axis of the light plane. More... | |
void | SetLightPlaneYAxis (const NXOpen::Vector3d &yAxis) |
Sets the y-axis of the light plane. More... | |
void | SetLightSpacing (double lightSpacing) |
Sets the light spacing between two adjacent lights. More... | |
void | SetLightWidth (double lightWidth) |
Sets the ratio of light size to light spacing. More... | |
void | SetReflectionLocked (bool isReflectionLocked) |
Sets the lock reflection. More... | |
void | SetResolution (NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Resolutions resolution) |
Sets the resolution. More... | |
void | SetType (NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Types type) |
Sets the type More... | |
void | SetType2 (NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Types2 type) |
Sets the display type Created in NX8.0.0. More... | |
NXOpen::Expression * | StartIsoAngle () |
Returns the start angle for isoclines (uniform) Created in NX8.5.0. More... | |
NXOpen::SelectPointList * | ThroughPoints () |
Returns the through points Created in NX6.0.0. More... | |
NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Types | Type () |
Returns the type More... | |
NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Types2 | Type2 () |
Returns the display type Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricAnalysis::HighlightLinesAnalysis builder.
Highlight Lines Analysis function can produce both reflection lines and projection lines which are used to evaluate the surface quality and continuity between adjacent surfaces.
To create a new instance of this class, use NXOpen::GeometricAnalysis::AnalysisObjectCollection::CreateHighlightLinesAnalysisBuilder
Default values.
Property | Value |
---|---|
EndIsoAngle.Value |
90 |
LightNumber |
10 |
LightSpacing |
50.0 (millimeters part), 2.0 (inches part) |
Resolution |
Fine |
StartIsoAngle.Value |
-90 |
Created in NX6.0.0.
display methods
Use NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Types2 and NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetTypes2 instead.
Enumerator | |
---|---|
DisplayMethodsReflection |
Create reflection lines. |
DisplayMethodsProjection |
Create projection lines. |
light placement
three types of light methods
Use NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::LightPlacements and NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetLightPlacements instead.
NXOpen::SelectPointList* NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::BetweenPoints | ( | ) |
Returns the between points
Created in NX6.0.0.
License requirements : None
NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::DisplayMethods NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::DisplayMethod | ( | ) |
Returns the display method
Use NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Type2 and NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetType2 instead.
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::EndIsoAngle | ( | ) |
Returns the end angle for isoclines (uniform)
Created in NX8.5.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Faces | ( | ) |
Returns the face list
Created in NX6.0.0.
License requirements : None
std::vector<double> NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::GetBrightColor | ( | ) |
Gets the color of the bright (lit) areas of reflection contours.
std::vector<double> NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::GetDarkColor | ( | ) |
Gets the color of the dark (unlit) areas of reflection contours.
NXOpen::Direction* NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::IsoclineVector | ( | ) |
Returns the vector to define isoclines
Created in NX8.5.0.
License requirements : None
bool NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::IsReflectionLocked | ( | ) |
Returns the lock reflection.
When the lock is on, the reflection lines will be freezed while the view is changing. Otherwise, the reflection lines will be updated continuously while view is changing.
Created in NX6.0.0.
License requirements : None
double NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::LightDiffuseness | ( | ) |
Returns the ratio of blended texels to all light texels.
It is used by reflection contours
Created in NX9.0.0.
License requirements : None
int NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::LightNumber | ( | ) |
Returns the number of lights.
It's used by Uniform type and Between Points type.
Created in NX6.0.0.
License requirements : None
NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::LightPlacements NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::LightPlacement | ( | ) |
Returns the light placement
Created in NX8.0.0.
License requirements : None
NXOpen::Point3d NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::LightPlaneOrigin | ( | ) |
Returns the origin of the light plane
Created in NX6.0.0.
License requirements : None
NXOpen::Vector3d NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::LightPlaneXAxis | ( | ) |
Returns the x-axis of the light plane
Created in NX6.0.0.
License requirements : None
NXOpen::Vector3d NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::LightPlaneYAxis | ( | ) |
Returns the y-axis of the light plane
Created in NX6.0.0.
License requirements : None
double NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::LightSpacing | ( | ) |
Returns the light spacing between two adjacent lights.
It's used by Uniform type
Created in NX6.0.0.
License requirements : None
double NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::LightWidth | ( | ) |
Returns the ratio of light size to light spacing.
It is used by reflection contours
Created in NX9.0.0.
License requirements : None
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::ReinitializePlane | ( | ) |
Reinitialize light plane based on the selected faces.
If more faces are selected, you may need to change light plane, so the light plane could be better centered.
Created in NX6.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Resolutions NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Resolution | ( | ) |
Returns the resolution.
Created in NX6.0.0.
License requirements : None
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetBrightColor | ( | const std::vector< double > & | brightColor | ) |
Sets the color of the bright (lit) areas of reflection contours
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
brightColor | Array of 3 RGB values, each between 0 and 1 |
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetDarkColor | ( | const std::vector< double > & | darkColor | ) |
Sets the color of the dark (unlit) areas of reflection contours
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
darkColor | Array of 3 RGB values, each between 0 and 1 |
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetDisplayMethod | ( | NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::DisplayMethods | displayMethod | ) |
Sets the display method
Use NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Type2 and NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetType2 instead.
Created in NX6.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
displayMethod | displaymethod |
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetIsoclineVector | ( | NXOpen::Direction * | isoclineVector | ) |
Sets the vector to define isoclines
Created in NX8.5.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
isoclineVector | isoclinevector |
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetLightDiffuseness | ( | double | lightDiffuseness | ) |
Sets the ratio of blended texels to all light texels.
It is used by reflection contours
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
lightDiffuseness | lightdiffuseness |
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetLightNumber | ( | int | lightNumber | ) |
Sets the number of lights.
It's used by Uniform type and Between Points type.
Created in NX6.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
lightNumber | lightnumber |
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetLightPlacement | ( | NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::LightPlacements | placement | ) |
Sets the light placement
Created in NX8.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
placement | placement |
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetLightPlaneOrigin | ( | const NXOpen::Point3d & | origin | ) |
Sets the origin of the light plane.
Created in NX6.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
origin | coordinates of origin |
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetLightPlaneXAxis | ( | const NXOpen::Vector3d & | xAxis | ) |
Sets the x-axis of the light plane.
Created in NX6.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
xAxis | x-axis vector |
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetLightPlaneYAxis | ( | const NXOpen::Vector3d & | yAxis | ) |
Sets the y-axis of the light plane.
Created in NX6.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
yAxis | y-axis vector |
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetLightSpacing | ( | double | lightSpacing | ) |
Sets the light spacing between two adjacent lights.
It's used by Uniform type
Created in NX6.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
lightSpacing | lightspacing |
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetLightWidth | ( | double | lightWidth | ) |
Sets the ratio of light size to light spacing.
It is used by reflection contours
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
lightWidth | lightwidth |
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetReflectionLocked | ( | bool | isReflectionLocked | ) |
Sets the lock reflection.
When the lock is on, the reflection lines will be freezed while the view is changing. Otherwise, the reflection lines will be updated continuously while view is changing.
Created in NX6.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
isReflectionLocked | isreflectionlocked |
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetResolution | ( | NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Resolutions | resolution | ) |
Sets the resolution.
Created in NX6.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
resolution | resolution |
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetType | ( | NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Types | type | ) |
Sets the type
Use NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::LightPlacement and NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetLightPlacement instead.
Created in NX6.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
type | type |
void NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetType2 | ( | NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Types2 | type | ) |
Sets the display type
Created in NX8.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
type | type |
NXOpen::Expression* NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::StartIsoAngle | ( | ) |
Returns the start angle for isoclines (uniform)
Created in NX8.5.0.
License requirements : None
NXOpen::SelectPointList* NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::ThroughPoints | ( | ) |
Returns the through points
Created in NX6.0.0.
License requirements : None
NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Types NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Type | ( | ) |
Returns the type
Use NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::LightPlacement and NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::SetLightPlacement instead.
Created in NX6.0.0.
License requirements : None
NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Types2 NXOpen::GeometricAnalysis::HighlightLinesAnalysisBuilder::Type2 | ( | ) |
Returns the display type
Created in NX8.0.0.
License requirements : None