NX Open C++ Reference Guide
|
Represents a General M x N table of scalar (real) values. More...
Public Member Functions | |
double | GetCellValue (int iRow, int iCol) |
Returns the cell value. More... | |
std::vector< double > | GetNthColumn (int iCol) |
Returns the entire Nth column of values. More... | |
NXOpen::Unit * | GetNthColumnUnits (int iCol) |
Returns the entire Nth column of values. More... | |
std::vector< double > | GetNthRow (int iRow) |
Returns the entire Nth row of values. More... | |
int | NumCols () |
Returns the numuber of columns Created in NX6.0.0. More... | |
int | NumRows () |
Returns the number of rows Created in NX6.0.0. More... | |
void | SetCellValue (int iRow, int iCol, double cellValue) |
Sets cell value Created in NX6.0.0. More... | |
void | SetCellValue (int iRow, int iCol, int cellValue) |
Sets cell value Created in NX10.0.0. More... | |
void | SetNthColumn (int iCol, const std::vector< double > &columnValues) |
Sets the entire Nth column of values. More... | |
void | SetNthColumnUnits (int iCol, NXOpen::Unit *unitType) |
Sets the entire Nth column of values. More... | |
void | SetNthRow (int iRow, const std::vector< double > &rowValues) |
Sets the entire Nth row of values. More... | |
void | SetNumberOfRows (int nRows, double dDefaultValue) |
Sets the number of rows Created in NX10.0.0. More... | |
void | SetTableSize (int nRows, int nCols, double dDefaultValue) |
Sets the table size Created in NX6.0.0. More... | |
virtual | ~GeneralScalarTable () |
Destroys the object Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents a General M x N table of scalar (real) values.
This is an abstract class
Created in NX6.0.0.
|
virtual |
Destroys the object
Created in NX6.0.0.
License requirements : None
double NXOpen::GeneralScalarTable::GetCellValue | ( | int | iRow, |
int | iCol | ||
) |
Returns the cell value.
iRow | Row Index |
iCol | Column Index |
std::vector<double> NXOpen::GeneralScalarTable::GetNthColumn | ( | int | iCol | ) |
Returns the entire Nth column of values.
Output array will be as long as the number of rows GeneralScalarTable::NumRows
iCol | Column Index |
NXOpen::Unit* NXOpen::GeneralScalarTable::GetNthColumnUnits | ( | int | iCol | ) |
Returns the entire Nth column of values.
Output array will be as long as the number of rows GeneralScalarTable::NumRows
iCol | Column Index |
std::vector<double> NXOpen::GeneralScalarTable::GetNthRow | ( | int | iRow | ) |
Returns the entire Nth row of values.
Output array will be as long as the number of columns GeneralScalarTable::NumCols
iRow | Row Index |
int NXOpen::GeneralScalarTable::NumCols | ( | ) |
Returns the numuber of columns
Created in NX6.0.0.
License requirements : None
int NXOpen::GeneralScalarTable::NumRows | ( | ) |
Returns the number of rows
Created in NX6.0.0.
License requirements : None
void NXOpen::GeneralScalarTable::SetCellValue | ( | int | iRow, |
int | iCol, | ||
double | cellValue | ||
) |
Sets cell value
Created in NX6.0.0.
License requirements : None
iRow | Row Index |
iCol | Column Index |
cellValue | Value to store in the cell |
void NXOpen::GeneralScalarTable::SetCellValue | ( | int | iRow, |
int | iCol, | ||
int | cellValue | ||
) |
Sets cell value
Created in NX10.0.0.
License requirements : None
iRow | Row Index |
iCol | Column Index |
cellValue | Value to store in the cell |
void NXOpen::GeneralScalarTable::SetNthColumn | ( | int | iCol, |
const std::vector< double > & | columnValues | ||
) |
Sets the entire Nth column of values.
Input array must be as long as the number of rows GeneralScalarTable::NumRows
Created in NX6.0.0.
License requirements : None
iCol | Column Index |
columnValues | Column values |
void NXOpen::GeneralScalarTable::SetNthColumnUnits | ( | int | iCol, |
NXOpen::Unit * | unitType | ||
) |
Sets the entire Nth column of values.
Input array must be as long as the number of rows GeneralScalarTable::NumRows
Created in NX6.0.0.
License requirements : None
iCol | Column Index |
unitType | Unit type for the column |
void NXOpen::GeneralScalarTable::SetNthRow | ( | int | iRow, |
const std::vector< double > & | rowValues | ||
) |
Sets the entire Nth row of values.
Input array must be as long as the number of columns GeneralScalarTable::NumCols
Created in NX6.0.0.
License requirements : None
iRow | Row Index |
rowValues | Row Values |
void NXOpen::GeneralScalarTable::SetNumberOfRows | ( | int | nRows, |
double | dDefaultValue | ||
) |
Sets the number of rows
Created in NX10.0.0.
License requirements : None
nRows | Number of Rows |
dDefaultValue | Default Value |
void NXOpen::GeneralScalarTable::SetTableSize | ( | int | nRows, |
int | nCols, | ||
double | dDefaultValue | ||
) |
Sets the table size
Created in NX6.0.0.
License requirements : None
nRows | Number of Rows |
nCols | Number of Columns |
dDefaultValue | Default Value |