NX Open C++ Reference Guide
|
This is the NXOpen::Gateway::BaseExplicitOrderBuilder for the explicit order
This is an abstract class, and cannot be instantiated.
More...
Public Member Functions | |
void | Clear () |
Clears the current order and restores it to the default order Created in NX9.0.0. More... | |
std::vector< NXString > | Delete (std::vector< NXString > &selectedEntries, std::vector< NXString > ¤tOrder, int numOfRemainingEntries) |
Deletes the saved order/orders that has/have been selected by the user from the list of saved orders. More... | |
std::vector< NXString > | DownArrow (std::vector< NXString > &selectedEntries, std::vector< NXString > ¤tOrder) |
Moves down the row/rows selected by the user in the lists. More... | |
std::vector< NXString > | Paste (int pastePoint, std::vector< NXString > &selectedEntries, std::vector< NXString > ¤tOrder) |
Pastes the rows that have been previously selected using the cut operation. More... | |
void | Save (std::vector< NXString > &orderList, const NXString &saveName) |
Saves an explicit order defined by the user Created in NX9.0.0. More... | |
void | Save (std::vector< NXString > &orderList, const char *saveName) |
Saves an explicit order defined by the user Created in NX9.0.0. More... | |
void | SaveAsTextFile (const NXString &savedOrderName, const NXString &saveFileName, bool overwriteFile) |
Saves the selected saved order in the form of a text file Created in NX9.0.0. More... | |
void | SaveAsTextFile (const char *savedOrderName, const char *saveFileName, bool overwriteFile) |
Saves the selected saved order in the form of a text file Created in NX9.0.0. More... | |
NXString | SaveName () |
Returns the save name Created in NX9.0.0. More... | |
void | SetSaveName (const NXString &saveName) |
Sets the save name Created in NX9.0.0. More... | |
void | SetSaveName (const char *saveName) |
Sets the save name Created in NX9.0.0. More... | |
std::vector< NXString > | UpArrow (std::vector< NXString > &selectedEntries, std::vector< NXString > ¤tOrder) |
Moves up the row/rows selected by the user in the lists. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This is the NXOpen::Gateway::BaseExplicitOrderBuilder for the explicit order
This is an abstract class, and cannot be instantiated.
Created in NX9.0.0.
void NXOpen::Gateway::BaseExplicitOrderBuilder::Clear | ( | ) |
Clears the current order and restores it to the default order
Created in NX9.0.0.
License requirements : None
std::vector<NXString> NXOpen::Gateway::BaseExplicitOrderBuilder::Delete | ( | std::vector< NXString > & | selectedEntries, |
std::vector< NXString > & | currentOrder, | ||
int | numOfRemainingEntries | ||
) |
Deletes the saved order/orders that has/have been selected by the user from the list of saved orders.
selectedEntries | selectedentries |
currentOrder | currentorder |
numOfRemainingEntries | numofremainingentries |
std::vector<NXString> NXOpen::Gateway::BaseExplicitOrderBuilder::DownArrow | ( | std::vector< NXString > & | selectedEntries, |
std::vector< NXString > & | currentOrder | ||
) |
Moves down the row/rows selected by the user in the lists.
selectedEntries | selectedentries |
currentOrder | currentorder |
std::vector<NXString> NXOpen::Gateway::BaseExplicitOrderBuilder::Paste | ( | int | pastePoint, |
std::vector< NXString > & | selectedEntries, | ||
std::vector< NXString > & | currentOrder | ||
) |
Pastes the rows that have been previously selected using the cut operation.
pastePoint | pastepoint |
selectedEntries | selectedentries |
currentOrder | currentorder |
void NXOpen::Gateway::BaseExplicitOrderBuilder::Save | ( | std::vector< NXString > & | orderList, |
const NXString & | saveName | ||
) |
Saves an explicit order defined by the user
Created in NX9.0.0.
License requirements : None
orderList | orderlist |
saveName | savename |
void NXOpen::Gateway::BaseExplicitOrderBuilder::Save | ( | std::vector< NXString > & | orderList, |
const char * | saveName | ||
) |
Saves an explicit order defined by the user
Created in NX9.0.0.
License requirements : None
orderList | orderlist |
saveName | savename |
void NXOpen::Gateway::BaseExplicitOrderBuilder::SaveAsTextFile | ( | const NXString & | savedOrderName, |
const NXString & | saveFileName, | ||
bool | overwriteFile | ||
) |
Saves the selected saved order in the form of a text file
Created in NX9.0.0.
License requirements : None
savedOrderName | NOTE: The full Unicode character set is not supported for this parameter. |
saveFileName | NOTE: The full Unicode character set is not supported for this parameter. |
overwriteFile | overwritefile |
void NXOpen::Gateway::BaseExplicitOrderBuilder::SaveAsTextFile | ( | const char * | savedOrderName, |
const char * | saveFileName, | ||
bool | overwriteFile | ||
) |
Saves the selected saved order in the form of a text file
Created in NX9.0.0.
License requirements : None
savedOrderName | NOTE: The full Unicode character set is not supported for this parameter. |
saveFileName | NOTE: The full Unicode character set is not supported for this parameter. |
overwriteFile | overwritefile |
NXString NXOpen::Gateway::BaseExplicitOrderBuilder::SaveName | ( | ) |
Returns the save name
Created in NX9.0.0.
License requirements : None
void NXOpen::Gateway::BaseExplicitOrderBuilder::SetSaveName | ( | const NXString & | saveName | ) |
Sets the save name
Created in NX9.0.0.
License requirements : None
saveName | savename |
void NXOpen::Gateway::BaseExplicitOrderBuilder::SetSaveName | ( | const char * | saveName | ) |
Sets the save name
Created in NX9.0.0.
License requirements : None
saveName | savename |
std::vector<NXString> NXOpen::Gateway::BaseExplicitOrderBuilder::UpArrow | ( | std::vector< NXString > & | selectedEntries, |
std::vector< NXString > & | currentOrder | ||
) |
Moves up the row/rows selected by the user in the lists.
selectedEntries | selectedentries |
currentOrder | currentorder |