NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::Features::VirtualCurveBuilder Class Reference

Represents a NXOpen::Features::VirtualCurve builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateVirtualCurveBuilder
Default values. More...

Inheritance diagram for NXOpen::Features::VirtualCurveBuilder:
NXOpen::Features::FeatureBuilder NXOpen::Builder NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  Types { TypesRotationAxis, TypesBlendCenterline, TypesVirtualIntersection }
 the type of virtual curve More...
 

Public Member Functions

bool Associative ()
 Returns the associative
Created in NX7.5.0. More...
 
NXOpen::ScCollectorBlendFace ()
 Returns the blend face. More...
 
NXOpen::ScCollectorRevolvedFace ()
 Returns the revolved face. More...
 
void SetAssociative (bool associative)
 Sets the associative
Created in NX7.5.0. More...
 
void SetType (NXOpen::Features::VirtualCurveBuilder::Types type)
 Sets the type
Created in NX7.5.0. More...
 
NXOpen::Features::VirtualCurveBuilder::Types Type ()
 Returns the type
Created in NX7.5.0. More...
 
- Public Member Functions inherited from NXOpen::Features::FeatureBuilder
NXOpen::Features::FeatureCommitFeature ()
 Commits the feature parameters and creates the feature. More...
 
NXOpen::Features::FeatureGetFeature ()
 Returns the feature currently being edited by this builder. More...
 
void HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature)
 Re-suppress an internal parent feature (a slave feature) after it has been edited. More...
 
bool ParentFeatureInternal ()
 Returns whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
bool PatchSolutionFlag ()
 Returns the patch solution flag
Created in NX8.0.1. More...
 
NXString PatchSurfaceFilename ()
 Returns the patch surface filename
Created in NX8.0.1. More...
 
void SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the parent features which would be internal or slaves to the feature being created or commited
Created in NX6.0.0. More...
 
void SetParentFeatureInternal (bool isInternal)
 Sets whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
void SetPatchSolutionFlag (bool optionValue)
 Sets the patch solution flag
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const NXString &surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const char *surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature)
 Unsuppress an internal parent feature (a slave feature) so it can be edited. More...
 
NXString SurroundingPatchSurfaceFilename ()
 Returns the surrounding patch surface filename
Created in NX8.0.1. More...
 
void UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the internal parent feature of the feature being edited to external
Created in NX6.0.0. More...
 
- Public Member Functions inherited from NXOpen::Builder
NXOpen::NXObjectCommit ()
 Commits any edits that have been applied to the builder. More...
 
void Destroy ()
 Deletes the builder, and cleans up any objects created by the builder. More...
 
std::vector< NXOpen::NXObject * > GetCommittedObjects ()
 For builders that create more than one object, this method returns the objects that are created by commit. More...
 
NXOpen::NXObjectGetObject ()
 Returns the object currently being edited by this builder. More...
 
void ShowResults ()
 Updates the model to reflect the result of an edit to the model for all builders that support showing results. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Features::VirtualCurve builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateVirtualCurveBuilder
Default values.

Property Value

Associative

True

Type

RotationAxis


Created in NX7.5.0.

Member Enumeration Documentation

the type of virtual curve

Enumerator
TypesRotationAxis 

Rotation axis.

TypesBlendCenterline 

Blend centerline.

TypesVirtualIntersection 

Virtual intersection.

Member Function Documentation

bool NXOpen::Features::VirtualCurveBuilder::Associative ( )

Returns the associative
Created in NX7.5.0.



License requirements : None

NXOpen::ScCollector* NXOpen::Features::VirtualCurveBuilder::BlendFace ( )

Returns the blend face.

This is only used if the NXOpen::Features::VirtualCurveBuilder::TypesBlendCenterline or NXOpen::Features::VirtualCurveBuilder::TypesVirtualIntersection is set.
Created in NX7.5.0.

License requirements : None

NXOpen::ScCollector* NXOpen::Features::VirtualCurveBuilder::RevolvedFace ( )

Returns the revolved face.

This is only used if the NXOpen::Features::VirtualCurveBuilder::TypesRotationAxis is set.
Created in NX7.5.0.

License requirements : None

void NXOpen::Features::VirtualCurveBuilder::SetAssociative ( bool  associative)

Sets the associative
Created in NX7.5.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
associativeassociative
void NXOpen::Features::VirtualCurveBuilder::SetType ( NXOpen::Features::VirtualCurveBuilder::Types  type)

Sets the type
Created in NX7.5.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
typetype
NXOpen::Features::VirtualCurveBuilder::Types NXOpen::Features::VirtualCurveBuilder::Type ( )

Returns the type
Created in NX7.5.0.



License requirements : None


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.