NX Open C++ Reference Guide
|
Represents a NXOpen::Features::VehicleDesign::Manikin builder
To create a new instance of this class, use NXOpen::Features::VehicleDesignCollection::CreateManikinBuilder
Default values.
More...
Public Types | |
enum | ClassificationType { ClassificationTypeClassA, ClassificationTypeClassB } |
the vehicle classification type More... | |
enum | PositionType { PositionTypeDriver, PositionTypePassenger } |
the vehicle seat position type More... | |
enum | SAEPercentileType { SAEPercentileTypeJ826Type95thPercentile, SAEPercentileTypeJ826Type50thPercentile, SAEPercentileTypeJ826Type10thPercentile, SAEPercentileTypeJ833LargeHuman95thMale, SAEPercentileTypeJ833MediumHumanHalfwayPosition, SAEPercentileTypeJ833SmallHuman5thFemale } |
the vehicle percentile type More... | |
enum | StandardType { StandardTypeSAEJ826Jul1995, StandardTypeSaej833, StandardTypeUserDefined, StandardTypeSAEJ826Nov2008 } |
the vehicle standard type More... | |
Public Member Functions | |
NXOpen::Expression * | AHPHeight () |
Returns the AHP height Created in NX7.5.0. More... | |
NXOpen::Expression * | AHPLength () |
Returns the AHP length Created in NX7.5.0. More... | |
NXOpen::Expression * | AHPToSWCHeight () |
Returns the AHP to Steering Wheel Center height. More... | |
NXOpen::Expression * | AHPToSWCLength () |
Returns the AHP to Steering Wheel Center length. More... | |
bool | AllowPostureValueOutOfRange () |
Returns the setting to indicate if posture values can be out of the standard range or not, true indicates the values can be out of range, false indicates the values cannot be out of range. More... | |
NXOpen::Expression * | ArmLength () |
Returns the arm length. More... | |
NXOpen::Expression * | BackAngle () |
Returns the back angle Created in NX7.5.0. More... | |
NXOpen::Features::VehicleDesign::ManikinBuilder::ClassificationType | Classification () |
Returns the classification of the vehicle Created in NX7.5.0. More... | |
NXString | CurrentManikinSize () |
Returns the current manikin size string. More... | |
bool | DrivingPostureCheck () |
Returns the driving posture check. More... | |
NXOpen::Expression * | ForearmLength () |
Returns the forearm length. More... | |
NXOpen::Expression * | HandGripLength () |
Returns the hand grip length. More... | |
NXOpen::Expression * | HandLength () |
Returns the hand length. More... | |
bool | JointAngleReport () |
Returns the joint angle report Created in NX7.5.0. More... | |
NXOpen::Expression * | LegLength () |
Returns the leg length. More... | |
void | OpenFromFile (const NXString &filename) |
Update the manikin size definition from a file. More... | |
void | OpenFromFile (const char *filename) |
Update the manikin size definition from a file. More... | |
NXOpen::Expression * | PedalPlaneAngle () |
Returns the pedal plane angle Created in NX7.5.0. More... | |
NXOpen::Features::VehicleDesign::ManikinBuilder::PositionType | Position () |
Returns the position of the manikin in the vehicle Created in NX7.5.0. More... | |
NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentileType | SAEPercentile () |
Returns the percentile limit that the manikin represents. More... | |
void | SaveToFile (const NXString &filename) |
Save the manikin size definition into a file. More... | |
void | SaveToFile (const char *filename) |
Save the manikin size definition into a file. More... | |
void | SetAllowPostureValueOutOfRange (bool allowPostureValueOutOfRange) |
Sets the setting to indicate if posture values can be out of the standard range or not, true indicates the values can be out of range, false indicates the values cannot be out of range. More... | |
void | SetClassification (NXOpen::Features::VehicleDesign::ManikinBuilder::ClassificationType classification) |
Sets the classification of the vehicle Created in NX7.5.0. More... | |
void | SetCurrentManikinSize (const NXString ¤tManikinSize) |
Sets the current manikin size string. More... | |
void | SetCurrentManikinSize (const char *currentManikinSize) |
Sets the current manikin size string. More... | |
void | SetDrivingPostureCheck (bool drivingPostureCheck) |
Sets the driving posture check. More... | |
void | SetJointAngleReport (bool jointAngleReport) |
Sets the joint angle report Created in NX7.5.0. More... | |
void | SetPosition (NXOpen::Features::VehicleDesign::ManikinBuilder::PositionType position) |
Sets the position of the manikin in the vehicle Created in NX7.5.0. More... | |
void | SetSAEPercentile (NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentileType sAEPercentile) |
Sets the percentile limit that the manikin represents. More... | |
void | SetStandard (NXOpen::Features::VehicleDesign::ManikinBuilder::StandardType standard) |
Sets the standard used to define the manikin Created in NX7.5.0. More... | |
NXOpen::Expression * | SgRPHeight () |
Returns the SgRP height Created in NX7.5.0. More... | |
NXOpen::Expression * | SgRPLength () |
Returns the SgRP length Created in NX7.5.0. More... | |
NXOpen::Expression * | SgRPWidth () |
Returns the SgRP width Created in NX7.5.0. More... | |
NXOpen::Expression * | ShoulderToHipLength () |
Returns the shoulder to hip length. More... | |
NXOpen::Features::VehicleDesign::ManikinBuilder::StandardType | Standard () |
Returns the standard used to define the manikin Created in NX7.5.0. More... | |
NXOpen::Expression * | ThighLength () |
Returns the thigh length. More... | |
NXOpen::Expression * | TorsoLength () |
Returns the torso length. More... | |
NXOpen::Expression * | WheelAngle () |
Returns the wheel angle. More... | |
NXOpen::Expression * | WheelDiameter () |
Returns the wheel diameter. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::VehicleDesign::Manikin builder
To create a new instance of this class, use NXOpen::Features::VehicleDesignCollection::CreateManikinBuilder
Default values.
Property | Value |
---|---|
AHPHeight.Value |
325 (millimeters part), 12.8 (inches part) |
AHPLength.Value |
698.5 (millimeters part), 27.5 (inches part) |
AHPToSWCHeight.Value |
620 (millimeters part), 24.41 (inches part) |
AHPToSWCLength.Value |
500 (millimeters part), 19.69 (inches part) |
AllowPostureValueOutOfRange |
1 |
ArmLength.Value |
296.12 (millimeters part), 11.66 (inches part) |
BackAngle.Value |
22 |
Classification |
ClassA |
DrivingPostureCheck |
1 |
ForearmLength.Value |
268.83 (millimeters part), 10.58 (inches part) |
HandGripLength.Value |
120.89 (millimeters part), 4.76 (inches part) |
HandLength.Value |
244.09 (millimeters part), 9.61 (inches part) |
JointAngleReport |
1 |
LegLength.Value |
436.82 (millimeters part), 17.20 (inches part) |
PedalPlaneAngle.Value |
51 |
Position |
Driver |
SAEPercentile |
J826Type95thPercentile |
SgRPHeight.Value |
650 (millimeters part), 25.6 (inches part) |
SgRPLength.Value |
1500 (millimeters part), 59 (inches part) |
SgRPWidth.Value |
-400 (millimeters part), -15.75 (inches part) |
ShoulderToHipLength.Value |
442 (millimeters part), 17.40 (inches part) |
Standard |
SAEJ826Jul1995 |
ThighLength.Value |
469.26 (millimeters part), 18.47 (inches part) |
TorsoLength.Value |
563 (millimeters part), 22.17 (inches part) |
WheelAngle.Value |
15 |
WheelDiameter.Value |
400 (millimeters part), 15.75 (inches part) |
Created in NX7.5.0.
the vehicle classification type
the vehicle percentile type
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::AHPHeight | ( | ) |
Returns the AHP height
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::AHPLength | ( | ) |
Returns the AHP length
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::AHPToSWCHeight | ( | ) |
Returns the AHP to Steering Wheel Center height.
It is only used when the vehicle style type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::PositionTypeDriver .
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::AHPToSWCLength | ( | ) |
Returns the AHP to Steering Wheel Center length.
It is only used when the vehicle style type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::PositionTypeDriver .
Created in NX7.5.0.
License requirements : None
bool NXOpen::Features::VehicleDesign::ManikinBuilder::AllowPostureValueOutOfRange | ( | ) |
Returns the setting to indicate if posture values can be out of the standard range or not, true indicates the values can be out of range, false indicates the values cannot be out of range.
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::ArmLength | ( | ) |
Returns the arm length.
It is only used when the vehicle standard type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeUserDefined .
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::BackAngle | ( | ) |
Returns the back angle
Created in NX7.5.0.
License requirements : None
NXOpen::Features::VehicleDesign::ManikinBuilder::ClassificationType NXOpen::Features::VehicleDesign::ManikinBuilder::Classification | ( | ) |
Returns the classification of the vehicle
Created in NX7.5.0.
License requirements : None
NXString NXOpen::Features::VehicleDesign::ManikinBuilder::CurrentManikinSize | ( | ) |
Returns the current manikin size string.
It is only used when the vehicle standard type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeUserDefined .
Created in NX7.5.0.
License requirements : None
bool NXOpen::Features::VehicleDesign::ManikinBuilder::DrivingPostureCheck | ( | ) |
Returns the driving posture check.
It is only used when the vehicle style type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::PositionTypeDriver and vehicle SAE percentile type is not small human type.
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::ForearmLength | ( | ) |
Returns the forearm length.
It is only used when the vehicle standard type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeUserDefined .
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::HandGripLength | ( | ) |
Returns the hand grip length.
It is only used when the vehicle standard type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeUserDefined .
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::HandLength | ( | ) |
Returns the hand length.
It is only used when the vehicle standard type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeUserDefined .
Created in NX7.5.0.
License requirements : None
bool NXOpen::Features::VehicleDesign::ManikinBuilder::JointAngleReport | ( | ) |
Returns the joint angle report
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::LegLength | ( | ) |
Returns the leg length.
It is only used when the vehicle standard type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeUserDefined .
Created in NX7.5.0.
License requirements : None
void NXOpen::Features::VehicleDesign::ManikinBuilder::OpenFromFile | ( | const NXString & | filename | ) |
Update the manikin size definition from a file.
It is only used when the vehicle standard type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeUserDefined .
Created in NX7.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
filename | NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Features::VehicleDesign::ManikinBuilder::OpenFromFile | ( | const char * | filename | ) |
Update the manikin size definition from a file.
It is only used when the vehicle standard type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeUserDefined .
Created in NX7.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
filename | NOTE: The full Unicode character set is not supported for this parameter. |
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::PedalPlaneAngle | ( | ) |
Returns the pedal plane angle
Created in NX7.5.0.
License requirements : None
NXOpen::Features::VehicleDesign::ManikinBuilder::PositionType NXOpen::Features::VehicleDesign::ManikinBuilder::Position | ( | ) |
Returns the position of the manikin in the vehicle
Created in NX7.5.0.
License requirements : None
NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentileType NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentile | ( | ) |
Returns the percentile limit that the manikin represents.
If the Standard is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeSAEJ826Jul1995 , then the valid settings are: NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentileTypeJ826Type95thPercentile , NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentileTypeJ826Type50thPercentile and NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentileTypeJ826Type10thPercentile . If the standard is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeSaej833 , then the valid settings are: NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentileTypeJ833LargeHuman95thMale , NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentileTypeJ833MediumHumanHalfwayPosition and NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentileTypeJ833SmallHuman5thFemale .
Created in NX7.5.0.
License requirements : None
void NXOpen::Features::VehicleDesign::ManikinBuilder::SaveToFile | ( | const NXString & | filename | ) |
Save the manikin size definition into a file.
It is only used when the vehicle standard type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeUserDefined .
Created in NX7.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
filename | NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Features::VehicleDesign::ManikinBuilder::SaveToFile | ( | const char * | filename | ) |
Save the manikin size definition into a file.
It is only used when the vehicle standard type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeUserDefined .
Created in NX7.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
filename | NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Features::VehicleDesign::ManikinBuilder::SetAllowPostureValueOutOfRange | ( | bool | allowPostureValueOutOfRange | ) |
Sets the setting to indicate if posture values can be out of the standard range or not, true indicates the values can be out of range, false indicates the values cannot be out of range.
Created in NX7.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
allowPostureValueOutOfRange | allowposturevalueoutofrange |
void NXOpen::Features::VehicleDesign::ManikinBuilder::SetClassification | ( | NXOpen::Features::VehicleDesign::ManikinBuilder::ClassificationType | classification | ) |
Sets the classification of the vehicle
Created in NX7.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
classification | classification |
void NXOpen::Features::VehicleDesign::ManikinBuilder::SetCurrentManikinSize | ( | const NXString & | currentManikinSize | ) |
Sets the current manikin size string.
It is only used when the vehicle standard type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeUserDefined .
Created in NX7.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
currentManikinSize | currentmanikinsize |
void NXOpen::Features::VehicleDesign::ManikinBuilder::SetCurrentManikinSize | ( | const char * | currentManikinSize | ) |
Sets the current manikin size string.
It is only used when the vehicle standard type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeUserDefined .
Created in NX7.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
currentManikinSize | currentmanikinsize |
void NXOpen::Features::VehicleDesign::ManikinBuilder::SetDrivingPostureCheck | ( | bool | drivingPostureCheck | ) |
Sets the driving posture check.
It is only used when the vehicle style type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::PositionTypeDriver and vehicle SAE percentile type is not small human type.
Created in NX7.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
drivingPostureCheck | drivingposturecheck |
void NXOpen::Features::VehicleDesign::ManikinBuilder::SetJointAngleReport | ( | bool | jointAngleReport | ) |
Sets the joint angle report
Created in NX7.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
jointAngleReport | jointanglereport |
void NXOpen::Features::VehicleDesign::ManikinBuilder::SetPosition | ( | NXOpen::Features::VehicleDesign::ManikinBuilder::PositionType | position | ) |
Sets the position of the manikin in the vehicle
Created in NX7.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
position | position |
void NXOpen::Features::VehicleDesign::ManikinBuilder::SetSAEPercentile | ( | NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentileType | sAEPercentile | ) |
Sets the percentile limit that the manikin represents.
If the Standard is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeSAEJ826Jul1995 , then the valid settings are: NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentileTypeJ826Type95thPercentile , NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentileTypeJ826Type50thPercentile and NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentileTypeJ826Type10thPercentile . If the standard is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeSaej833 , then the valid settings are: NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentileTypeJ833LargeHuman95thMale , NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentileTypeJ833MediumHumanHalfwayPosition and NXOpen::Features::VehicleDesign::ManikinBuilder::SAEPercentileTypeJ833SmallHuman5thFemale .
Created in NX7.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
sAEPercentile | saepercentile |
void NXOpen::Features::VehicleDesign::ManikinBuilder::SetStandard | ( | NXOpen::Features::VehicleDesign::ManikinBuilder::StandardType | standard | ) |
Sets the standard used to define the manikin
Created in NX7.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
standard | standard |
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::SgRPHeight | ( | ) |
Returns the SgRP height
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::SgRPLength | ( | ) |
Returns the SgRP length
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::SgRPWidth | ( | ) |
Returns the SgRP width
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::ShoulderToHipLength | ( | ) |
Returns the shoulder to hip length.
It is only used when the vehicle standard type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeUserDefined .
Created in NX7.5.0.
License requirements : None
NXOpen::Features::VehicleDesign::ManikinBuilder::StandardType NXOpen::Features::VehicleDesign::ManikinBuilder::Standard | ( | ) |
Returns the standard used to define the manikin
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::ThighLength | ( | ) |
Returns the thigh length.
It is only used when the vehicle standard type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeUserDefined .
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::TorsoLength | ( | ) |
Returns the torso length.
It is only used when the vehicle standard type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::StandardTypeUserDefined .
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::WheelAngle | ( | ) |
Returns the wheel angle.
It is only used when the vehicle style type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::PositionTypeDriver .
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::ManikinBuilder::WheelDiameter | ( | ) |
Returns the wheel diameter.
It is only used when the vehicle style type is set to NXOpen::Features::VehicleDesign::ManikinBuilder::PositionTypeDriver .
Created in NX7.5.0.
License requirements : None