NX Open C++ Reference Guide
|
Represents the builder to create camera list item used for close range visibility. More...
Public Types | |
enum | Types { TypesRound, TypesRectangle, TypesFace } |
This enum represents the camera definition options to define the close range visibility. More... | |
Public Member Functions | |
NXOpen::Axis * | CameraAxis () |
Returns the selected axis defining the camera direction. More... | |
NXOpen::CoordinateSystem * | CameraCsys () |
Returns the coordinate system specifying the camera position. More... | |
NXOpen::ScCollector * | CameraFace () |
Returns the face selections used to identify the camera surface. More... | |
NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::Types | CameraType () |
Returns the camera definition type used by the close range visibility. More... | |
bool | FaceReverse () |
Returns the indication if the selected camera face surface should be reversed. More... | |
NXOpen::Expression * | HorizontalLength () |
Returns the expression containing the value for the horizontal legth. More... | |
NXOpen::Expression * | InitialRadius () |
Returns the expression containing the value for the initial radius. More... | |
void | SetCameraAxis (NXOpen::Axis *cameraAxis) |
Sets the selected axis defining the camera direction. More... | |
void | SetCameraCsys (NXOpen::CoordinateSystem *cameraCsys) |
Sets the coordinate system specifying the camera position. More... | |
void | SetCameraType (NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::Types cameraType) |
Sets the camera definition type used by the close range visibility. More... | |
void | SetFaceReverse (bool faceReverse) |
Sets the indication if the selected camera face surface should be reversed. More... | |
void | SetUseCamera (bool useCamera) |
Sets the indication if the defined camera will be used for visibility compute. More... | |
bool | UseCamera () |
Returns the indication if the defined camera will be used for visibility compute. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
NXOpen::Expression * | VerticalLength () |
Returns the expression containing the value for the vertical legth. More... | |
NXOpen::Expression * | ViewAngle () |
Returns the expression containing the value for the view angle. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the builder to create camera list item used for close range visibility.
To create a new instance of this class, use NXOpen::Features::VehicleDesign::CloseRangeVisibilityBuilder::CreateCameraListItemBuilder
Created in NX8.5.0.
NXOpen::Axis* NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::CameraAxis | ( | ) |
Returns the selected axis defining the camera direction.
Only valid when the camera type is round.
Created in NX8.5.0.
License requirements : None
NXOpen::CoordinateSystem* NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::CameraCsys | ( | ) |
Returns the coordinate system specifying the camera position.
Only valid when the camera type is rectangle.
Created in NX8.5.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::CameraFace | ( | ) |
Returns the face selections used to identify the camera surface.
Only valid when the camera type is face.
Created in NX8.5.0.
License requirements : None
NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::Types NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::CameraType | ( | ) |
Returns the camera definition type used by the close range visibility.
Created in NX8.5.0.
License requirements : None
bool NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::FaceReverse | ( | ) |
Returns the indication if the selected camera face surface should be reversed.
Only valid when the camera type is face.
Created in NX8.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::HorizontalLength | ( | ) |
Returns the expression containing the value for the horizontal legth.
Only valid when the camera type is rectangle.
Created in NX8.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::InitialRadius | ( | ) |
Returns the expression containing the value for the initial radius.
Only valid when the camera type is round.
Created in NX8.5.0.
License requirements : None
void NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::SetCameraAxis | ( | NXOpen::Axis * | cameraAxis | ) |
Sets the selected axis defining the camera direction.
Only valid when the camera type is round.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
cameraAxis | cameraaxis |
void NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::SetCameraCsys | ( | NXOpen::CoordinateSystem * | cameraCsys | ) |
Sets the coordinate system specifying the camera position.
Only valid when the camera type is rectangle.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
cameraCsys | cameracsys |
void NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::SetCameraType | ( | NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::Types | cameraType | ) |
Sets the camera definition type used by the close range visibility.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
cameraType | cameratype |
void NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::SetFaceReverse | ( | bool | faceReverse | ) |
Sets the indication if the selected camera face surface should be reversed.
Only valid when the camera type is face.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
faceReverse | facereverse |
void NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::SetUseCamera | ( | bool | useCamera | ) |
Sets the indication if the defined camera will be used for visibility compute.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
useCamera | usecamera |
bool NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::UseCamera | ( | ) |
Returns the indication if the defined camera will be used for visibility compute.
Created in NX8.5.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.
NXOpen::Expression* NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::VerticalLength | ( | ) |
Returns the expression containing the value for the vertical legth.
Only valid when the camera type is rectangle.
Created in NX8.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::CloseRangeCameraListItemBuilder::ViewAngle | ( | ) |
Returns the expression containing the value for the view angle.
Created in NX8.5.0.
License requirements : None