NX Open C++ Reference Guide
|
Represents a NXOpen::Features::VehicleDesign::BaseDataWheelBuilder . More...
Public Types | |
enum | PositionDefinitionOptions { PositionDefinitionOptionsWheelCenterPoint, PositionDefinitionOptionsAttachmentPointRimOffset } |
This enum represents the options to define the wheel position. More... | |
Public Member Functions | |
double | Camber () |
Returns the wheel camber in degree. More... | |
double | CoordinateX () |
Returns the x coordinate of right wheel center point or attachment point. More... | |
double | CoordinateY () |
Returns the y coordinate of right wheel center point or attachment point. More... | |
double | CoordinateZ () |
Returns the z coordinate of right wheel center point or attachment point. More... | |
double | Diameter () |
Returns the norminal diameter of the wheel. More... | |
NXString | Name () |
Returns the name of the wheel. More... | |
NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptions | PositionDefinition () |
Returns the value to indicate which option is used to define the wheel position. More... | |
double | RimOffset () |
Returns the rim offset. More... | |
void | SetCamber (double dValue) |
Sets the wheel camber in degree. More... | |
void | SetCoordinateX (double dValue) |
Sets the x coordinate of right wheel center point or attachment point. More... | |
void | SetCoordinateY (double dValue) |
Sets the y coordinate of right wheel center point or attachment point. More... | |
void | SetCoordinateZ (double dValue) |
Sets the z coordinate of right wheel center point or attachment point. More... | |
void | SetDiameter (double dValue) |
Sets the norminal diameter of the wheel. More... | |
void | SetName (const NXString &name) |
Sets the name of the wheel. More... | |
void | SetName (const char *name) |
Sets the name of the wheel. More... | |
void | SetPositionDefinition (NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptions positionDefinition) |
Sets the value to indicate which option is used to define the wheel position. More... | |
void | SetRimOffset (double dValue) |
Sets the rim offset. More... | |
void | SetShowSurface (bool showFace) |
Sets the option to indicate whether to show surface or not. More... | |
void | SetShowWireframe (bool showWire) |
Sets the option to indicate whether to show curve or not. More... | |
void | SetStaticRadius (double dValue) |
Sets the static radius of the wheel. More... | |
void | SetToe (double dValue) |
Sets the wheel toe in/out in degreee. More... | |
void | SetWidth (double dValue) |
Sets the width of the wheel. More... | |
bool | ShowSurface () |
Returns the option to indicate whether to show surface or not. More... | |
bool | ShowWireframe () |
Returns the option to indicate whether to show curve or not. More... | |
double | StaticRadius () |
Returns the static radius of the wheel. More... | |
double | Toe () |
Returns the wheel toe in/out in degreee. More... | |
double | Track () |
Returns the track of the axle. More... | |
double | Width () |
Returns the width of the wheel. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::VehicleDesign::BaseDataWheelBuilder .
This class can only be used in base data, thus cannot be created directly by user.
Created in NX8.5.0.
double NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::Camber | ( | ) |
Returns the wheel camber in degree.
Created in NX8.5.0.
License requirements : None
double NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::CoordinateX | ( | ) |
Returns the x coordinate of right wheel center point or attachment point.
If <get_ja_property>NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinition</get_ja_property> is NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptionsWheelCenterPoint , it is center point x coordinate. If NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinition and NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetPositionDefinition is NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptionsAttachmentPointRimOffset , it is attachment point x coordinate. The left wheel will be located symmetrical to the vehicle centerline.
Created in NX8.5.0.
License requirements : None
double NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::CoordinateY | ( | ) |
Returns the y coordinate of right wheel center point or attachment point.
If NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinition and NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetPositionDefinition is NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptionsWheelCenterPoint , it is center point y coordinate. If NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinition and NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetPositionDefinition is NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptionsAttachmentPointRimOffset , it is attachment point y coordinate. The left wheel will be located symmetrical to the vehicle centerline.
Created in NX8.5.0.
License requirements : None
double NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::CoordinateZ | ( | ) |
Returns the z coordinate of right wheel center point or attachment point.
If NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinition and NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetPositionDefinition is NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptionsWheelCenterPoint , it is center point z coordinate. If NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinition and NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetPositionDefinition is NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptionsAttachmentPointRimOffset , it is attachment point z coordinate. The left wheel will be located symmetrical to the vehicle centerline.
Created in NX8.5.0.
License requirements : None
double NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::Diameter | ( | ) |
Returns the norminal diameter of the wheel.
Created in NX8.5.0.
License requirements : None
NXString NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::Name | ( | ) |
Returns the name of the wheel.
Created in NX8.5.0.
License requirements : None
NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptions NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinition | ( | ) |
Returns the value to indicate which option is used to define the wheel position.
Created in NX8.5.0.
License requirements : None
double NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::RimOffset | ( | ) |
Returns the rim offset.
Rim offset is the shift between the mounting point of the wheel and the wheel center. It is used only when NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinition and NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetPositionDefinition is NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptionsAttachmentPointRimOffset .
Created in NX8.5.0.
License requirements : None
void NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetCamber | ( | double | dValue | ) |
Sets the wheel camber in degree.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
dValue | dvalue |
void NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetCoordinateX | ( | double | dValue | ) |
Sets the x coordinate of right wheel center point or attachment point.
If <get_ja_property>NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinition</get_ja_property> is NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptionsWheelCenterPoint , it is center point x coordinate. If NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinition and NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetPositionDefinition is NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptionsAttachmentPointRimOffset , it is attachment point x coordinate. The left wheel will be located symmetrical to the vehicle centerline.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
dValue | dvalue |
void NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetCoordinateY | ( | double | dValue | ) |
Sets the y coordinate of right wheel center point or attachment point.
If NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinition and NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetPositionDefinition is NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptionsWheelCenterPoint , it is center point y coordinate. If NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinition and NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetPositionDefinition is NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptionsAttachmentPointRimOffset , it is attachment point y coordinate. The left wheel will be located symmetrical to the vehicle centerline.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
dValue | dvalue |
void NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetCoordinateZ | ( | double | dValue | ) |
Sets the z coordinate of right wheel center point or attachment point.
If NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinition and NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetPositionDefinition is NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptionsWheelCenterPoint , it is center point z coordinate. If NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinition and NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetPositionDefinition is NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptionsAttachmentPointRimOffset , it is attachment point z coordinate. The left wheel will be located symmetrical to the vehicle centerline.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
dValue | dvalue |
void NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetDiameter | ( | double | dValue | ) |
Sets the norminal diameter of the wheel.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
dValue | dvalue |
void NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetName | ( | const NXString & | name | ) |
Sets the name of the wheel.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
name | name |
void NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetName | ( | const char * | name | ) |
Sets the name of the wheel.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
name | name |
void NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetPositionDefinition | ( | NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptions | positionDefinition | ) |
Sets the value to indicate which option is used to define the wheel position.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
positionDefinition | positiondefinition |
void NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetRimOffset | ( | double | dValue | ) |
Sets the rim offset.
Rim offset is the shift between the mounting point of the wheel and the wheel center. It is used only when NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinition and NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetPositionDefinition is NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::PositionDefinitionOptionsAttachmentPointRimOffset .
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
dValue | dvalue |
void NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetShowSurface | ( | bool | showFace | ) |
Sets the option to indicate whether to show surface or not.
If it is true, the wheel surface is shown.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
showFace | showface |
void NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetShowWireframe | ( | bool | showWire | ) |
Sets the option to indicate whether to show curve or not.
If it is true, the wheel curve is shown.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
showWire | showwire |
void NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetStaticRadius | ( | double | dValue | ) |
Sets the static radius of the wheel.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
dValue | dvalue |
void NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetToe | ( | double | dValue | ) |
Sets the wheel toe in/out in degreee.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
dValue | dvalue |
void NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::SetWidth | ( | double | dValue | ) |
Sets the width of the wheel.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
dValue | dvalue |
bool NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::ShowSurface | ( | ) |
Returns the option to indicate whether to show surface or not.
If it is true, the wheel surface is shown.
Created in NX8.5.0.
License requirements : None
bool NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::ShowWireframe | ( | ) |
Returns the option to indicate whether to show curve or not.
If it is true, the wheel curve is shown.
Created in NX8.5.0.
License requirements : None
double NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::StaticRadius | ( | ) |
Returns the static radius of the wheel.
Created in NX8.5.0.
License requirements : None
double NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::Toe | ( | ) |
Returns the wheel toe in/out in degreee.
Created in NX8.5.0.
License requirements : None
double NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::Track | ( | ) |
Returns the track of the axle.
Track is a computed value - the distance between the right wheel center point and the left wheel center point.
Created in NX8.5.0.
License requirements : None
double NXOpen::Features::VehicleDesign::BaseDataWheelBuilder::Width | ( | ) |
Returns the width of the wheel.
Created in NX8.5.0.
License requirements : None