NX Open C++ Reference Guide
|
A NXOpen::Features::VehicleDesign::AllAroundVisionBuilder used to create or edit a vehicle design NXOpen::Features::VehicleDesign::AllAroundVision feature. More...
Public Types | |
enum | Types { TypesPillars, TypesWindows } |
Used to indicate the type of obstructing geometry to use. More... | |
enum | WindowTypes { WindowTypesFace, WindowTypesCurve } |
Used to indicate the type of geometry used to define the window. More... | |
Public Member Functions | |
NXOpen::ScCollector * | CarGeometry () |
Returns the faces representing the car geometry to use as obstructing elements. More... | |
bool | CreateIntersectionGeometry () |
Returns the indication if the intersection geometry should be created. More... | |
double | DistanceTolerance () |
Returns the distance tolerance. More... | |
NXOpen::ScCollector * | FrontHeadRestGeometry () |
Returns the faces representing the front head rest geometry to use as obstructing elements. More... | |
NXOpen::NXColor * | ObstructedColor () |
Returns the color of the obstructed area. More... | |
NXOpen::ScCollector * | RearHeadRestGeometry () |
Returns the faces representing the rear head rest geometry to use as obstructing elements. More... | |
NXOpen::Point * | SeatReferencePoint () |
Returns the seat reference point(SgRP). More... | |
void | SetCreateIntersectionGeometry (bool createIntersectionGeometry) |
Sets the indication if the intersection geometry should be created. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the distance tolerance. More... | |
void | SetObstructedColor (NXOpen::NXColor *obstructedColor) |
Sets the color of the obstructed area. More... | |
void | SetSeatReferencePoint (NXOpen::Point *seatReferencePoint) |
Sets the seat reference point(SgRP). More... | |
void | SetTranslucency (int translucency) |
Sets the translucency of the vision area. More... | |
void | SetType (NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::Types type) |
Sets the type of obstructing geometry being supplied. More... | |
void | SetUseFrontHeadRests (bool useFrontHeadRests) |
Sets the indication if the front head rests geometry should be used. More... | |
void | SetUseRearHeadRests (bool useRearHeadRests) |
Sets the indication if rear head rests geometry should be used. More... | |
void | SetUseWireFrameOnly (bool useWireFrameOnly) |
Sets the indication if only wire frame should be used. More... | |
void | SetVisibleColor (NXOpen::NXColor *visibleColor) |
Sets the color of the visible area. More... | |
void | SetWindowType (NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::WindowTypes windowType) |
Sets the type of geometry used to define the window. More... | |
int | Translucency () |
Returns the translucency of the vision area. More... | |
NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::Types | Type () |
Returns the type of obstructing geometry being supplied. More... | |
bool | UseFrontHeadRests () |
Returns the indication if the front head rests geometry should be used. More... | |
bool | UseRearHeadRests () |
Returns the indication if rear head rests geometry should be used. More... | |
bool | UseWireFrameOnly () |
Returns the indication if only wire frame should be used. More... | |
NXOpen::NXColor * | VisibleColor () |
Returns the color of the visible area. More... | |
NXOpen::Expression * | VisionAreaRadius () |
Returns the radius of a circle definiing the vision area. More... | |
NXOpen::Section * | WindowCurveGeometry () |
Returns the curves representing the window geometry to use as non-obstructing elements. More... | |
NXOpen::ScCollector * | WindowFaceGeometry () |
Returns the faces representing the window geometry to use as non-obstructing elements. More... | |
NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::WindowTypes | WindowType () |
Returns the type of geometry used to define the window. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
A NXOpen::Features::VehicleDesign::AllAroundVisionBuilder used to create or edit a vehicle design NXOpen::Features::VehicleDesign::AllAroundVision feature.
To create a new instance of this class, use NXOpen::Features::VehicleDesignCollection::CreateAllAroundVisionBuilder
Default values.
Property | Value |
---|---|
CreateIntersectionGeometry |
0 |
UseFrontHeadRests |
0 |
UseRearHeadRests |
0 |
UseWireFrameOnly |
0 |
VisionAreaRadius.Value |
0 (millimeters part), 0 (inches part) |
WindowType |
Face |
Created in NX8.5.0.
NXOpen::ScCollector* NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::CarGeometry | ( | ) |
Returns the faces representing the car geometry to use as obstructing elements.
Created in NX8.5.0.
License requirements : None
bool NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::CreateIntersectionGeometry | ( | ) |
Returns the indication if the intersection geometry should be created.
Created in NX8.5.0.
License requirements : None
double NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::DistanceTolerance | ( | ) |
Returns the distance tolerance.
Created in NX8.5.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::FrontHeadRestGeometry | ( | ) |
Returns the faces representing the front head rest geometry to use as obstructing elements.
Created in NX8.5.0.
License requirements : None
NXOpen::NXColor* NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::ObstructedColor | ( | ) |
Returns the color of the obstructed area.
Created in NX8.5.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::RearHeadRestGeometry | ( | ) |
Returns the faces representing the rear head rest geometry to use as obstructing elements.
Created in NX8.5.0.
License requirements : None
NXOpen::Point* NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::SeatReferencePoint | ( | ) |
Returns the seat reference point(SgRP).
Created in NX8.5.0.
License requirements : None
void NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::SetCreateIntersectionGeometry | ( | bool | createIntersectionGeometry | ) |
Sets the indication if the intersection geometry should be created.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
createIntersectionGeometry | createintersectiongeometry |
void NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::SetDistanceTolerance | ( | double | distanceTolerance | ) |
Sets the distance tolerance.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
distanceTolerance | distancetolerance |
void NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::SetObstructedColor | ( | NXOpen::NXColor * | obstructedColor | ) |
Sets the color of the obstructed area.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
obstructedColor | obstructedcolor |
void NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::SetSeatReferencePoint | ( | NXOpen::Point * | seatReferencePoint | ) |
Sets the seat reference point(SgRP).
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
seatReferencePoint | seatreferencepoint |
void NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::SetTranslucency | ( | int | translucency | ) |
Sets the translucency of the vision area.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
translucency | translucency |
void NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::SetType | ( | NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::Types | type | ) |
Sets the type of obstructing geometry being supplied.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
type | type |
void NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::SetUseFrontHeadRests | ( | bool | useFrontHeadRests | ) |
Sets the indication if the front head rests geometry should be used.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
useFrontHeadRests | usefrontheadrests |
void NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::SetUseRearHeadRests | ( | bool | useRearHeadRests | ) |
Sets the indication if rear head rests geometry should be used.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
useRearHeadRests | userearheadrests |
void NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::SetUseWireFrameOnly | ( | bool | useWireFrameOnly | ) |
Sets the indication if only wire frame should be used.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
useWireFrameOnly | usewireframeonly |
void NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::SetVisibleColor | ( | NXOpen::NXColor * | visibleColor | ) |
Sets the color of the visible area.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
visibleColor | visiblecolor |
void NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::SetWindowType | ( | NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::WindowTypes | windowType | ) |
Sets the type of geometry used to define the window.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
windowType | windowtype |
int NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::Translucency | ( | ) |
Returns the translucency of the vision area.
Created in NX8.5.0.
License requirements : None
NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::Types NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::Type | ( | ) |
Returns the type of obstructing geometry being supplied.
Created in NX8.5.0.
License requirements : None
bool NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::UseFrontHeadRests | ( | ) |
Returns the indication if the front head rests geometry should be used.
Created in NX8.5.0.
License requirements : None
bool NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::UseRearHeadRests | ( | ) |
Returns the indication if rear head rests geometry should be used.
Created in NX8.5.0.
License requirements : None
bool NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::UseWireFrameOnly | ( | ) |
Returns the indication if only wire frame should be used.
Created in NX8.5.0.
License requirements : None
NXOpen::NXColor* NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::VisibleColor | ( | ) |
Returns the color of the visible area.
Created in NX8.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::VisionAreaRadius | ( | ) |
Returns the radius of a circle definiing the vision area.
Created in NX8.5.0.
License requirements : None
NXOpen::Section* NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::WindowCurveGeometry | ( | ) |
Returns the curves representing the window geometry to use as non-obstructing elements.
Created in NX8.5.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::WindowFaceGeometry | ( | ) |
Returns the faces representing the window geometry to use as non-obstructing elements.
Created in NX8.5.0.
License requirements : None
NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::WindowTypes NXOpen::Features::VehicleDesign::AllAroundVisionBuilder::WindowType | ( | ) |
Returns the type of geometry used to define the window.
Created in NX8.5.0.
License requirements : None