NX Open C++ Reference Guide
|
Represents a NXOpen::Features::TrimBody2 builder for Trim Body feature. More...
Public Member Functions | |
NXOpen::GeometricUtilities::BooleanToolBuilder * | BooleanTool () |
Returns the tool bodies to trim the target body(s). More... | |
void | SetTargetBodyCollector (NXOpen::ScCollector *targetBodyCollector) |
Sets the collector of target bodies to trim. More... | |
void | SetTolerance (double tolerance) |
Sets the tolerance Created in NX7.5.0. More... | |
NXOpen::ScCollector * | TargetBodyCollector () |
Returns the collector of target bodies to trim. More... | |
double | Tolerance () |
Returns the tolerance Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::TrimBody2 builder for Trim Body feature.
NXOpen::Features::TrimBody and its builder NXOpen::Features::TrimBodyBuilder are obsolete. Use NXOpen::Features::TrimBody2 and this class instead.
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateTrimBody2Builder
Default values.
Property | Value |
---|---|
BooleanTool.ToolOption |
FaceOrPlane |
Created in NX7.5.0.
NXOpen::GeometricUtilities::BooleanToolBuilder* NXOpen::Features::TrimBody2Builder::BooleanTool | ( | ) |
Returns the tool bodies to trim the target body(s).
The tool bodies are gotten through the BooleanTool Builder. Only tool options that can be set on NXOpen::Features::TrimBody2Builder::BooleanTool are GeometricUtilities::BooleanToolBuilder::BooleanToolTypeFaceOrPlane or GeometricUtilities::BooleanToolBuilder::BooleanToolTypeNewPlane
Created in NX7.5.0.
License requirements : None
void NXOpen::Features::TrimBody2Builder::SetTargetBodyCollector | ( | NXOpen::ScCollector * | targetBodyCollector | ) |
Sets the collector of target bodies to trim.
It can be a single solid/sheet body, or multiple solid/sheet bodies
Created in NX7.5.0.
License requirements : None
targetBodyCollector | targetbodycollector |
void NXOpen::Features::TrimBody2Builder::SetTolerance | ( | double | tolerance | ) |
Sets the tolerance
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
tolerance | tolerance |
NXOpen::ScCollector* NXOpen::Features::TrimBody2Builder::TargetBodyCollector | ( | ) |
Returns the collector of target bodies to trim.
It can be a single solid/sheet body, or multiple solid/sheet bodies
Created in NX7.5.0.
License requirements : None
double NXOpen::Features::TrimBody2Builder::Tolerance | ( | ) |
Returns the tolerance
Created in NX7.5.0.
License requirements : None