NX Open C++ Reference Guide
|
Represents a NXOpen::Features::Subdivision::SubdivisionSweepBuilder builder. More...
Public Member Functions | |
bool | CanSew () |
Returns the value indicating if open edges of the swept mesh can be sewn with selected input open edges. More... | |
NXOpen::Features::Subdivision::CageSectionDataList * | Guides () |
Returns the guide objects. More... | |
NXOpen::Features::Subdivision::CageSectionDataList * | Sections () |
Returns the section objects. More... | |
void | SetCanSew (bool canSew) |
Sets the value indicating if open edges of the swept mesh can be sewn with selected input open edges. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::Subdivision::SubdivisionSweepBuilder builder.
To create a new instance of this class, use NXOpen::Features::Subdivision::SubdivisionBodyCollection::CreateSubdivisionSweepBuilder
Default values.
Property | Value |
---|---|
CanSew |
1 |
Created in NX10.0.0.
bool NXOpen::Features::Subdivision::SubdivisionSweepBuilder::CanSew | ( | ) |
Returns the value indicating if open edges of the swept mesh can be sewn with selected input open edges.
Created in NX10.0.0.
License requirements : None
NXOpen::Features::Subdivision::CageSectionDataList* NXOpen::Features::Subdivision::SubdivisionSweepBuilder::Guides | ( | ) |
Returns the guide objects.
Created in NX10.0.0.
License requirements : None
NXOpen::Features::Subdivision::CageSectionDataList* NXOpen::Features::Subdivision::SubdivisionSweepBuilder::Sections | ( | ) |
Returns the section objects.
Created in NX10.0.0.
License requirements : None
void NXOpen::Features::Subdivision::SubdivisionSweepBuilder::SetCanSew | ( | bool | canSew | ) |
Sets the value indicating if open edges of the swept mesh can be sewn with selected input open edges.
Created in NX10.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
canSew | cansew |