NX Open C++ Reference Guide
|
Represents a NXOpen::Features::Subdivision::SubdivisionRevolveBuilder builder. More...
Public Member Functions | |
NXOpen::SelectNXObject * | AxisPoint () |
Returns the origin of the axis of revolution. More... | |
NXOpen::Direction * | AxisVector () |
Returns the axis of revolution. More... | |
bool | CanSew () |
Returns the value indicating if open edges of the revolve mesh can be sewn with selected input open edges. More... | |
NXOpen::Expression * | EndAngle () |
Returns the end of angular dimension. More... | |
int | NumOfSegments () |
Returns the number of segments. More... | |
NXOpen::Features::Subdivision::SelectCageObjectData * | SectionObject () |
Returns the section as revolving profile. More... | |
void | SetAxisVector (NXOpen::Direction *axisVector) |
Sets the axis of revolution. More... | |
void | SetCanSew (bool canSew) |
Sets the value indicating if open edges of the revolve mesh can be sewn with selected input open edges. More... | |
void | SetNumOfSegments (int numOfSegments) |
Sets the number of segments. More... | |
NXOpen::Expression * | StartAngle () |
Returns the start of angular dimension. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::Subdivision::SubdivisionRevolveBuilder builder.
To create a new instance of this class, use NXOpen::Features::Subdivision::SubdivisionBodyCollection::CreateSubdivisionRevolveBuilder
Default values.
Property | Value |
---|---|
CanSew |
1 |
EndAngle.Value |
360 |
NumOfSegments |
8 |
StartAngle.Value |
0 |
Created in NX10.0.0.
NXOpen::SelectNXObject* NXOpen::Features::Subdivision::SubdivisionRevolveBuilder::AxisPoint | ( | ) |
Returns the origin of the axis of revolution.
Created in NX10.0.0.
License requirements : None
NXOpen::Direction* NXOpen::Features::Subdivision::SubdivisionRevolveBuilder::AxisVector | ( | ) |
Returns the axis of revolution.
Created in NX10.0.0.
License requirements : None
bool NXOpen::Features::Subdivision::SubdivisionRevolveBuilder::CanSew | ( | ) |
Returns the value indicating if open edges of the revolve mesh can be sewn with selected input open edges.
Created in NX10.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::Subdivision::SubdivisionRevolveBuilder::EndAngle | ( | ) |
Returns the end of angular dimension.
Created in NX10.0.0.
License requirements : None
int NXOpen::Features::Subdivision::SubdivisionRevolveBuilder::NumOfSegments | ( | ) |
Returns the number of segments.
Created in NX10.0.0.
License requirements : None
NXOpen::Features::Subdivision::SelectCageObjectData* NXOpen::Features::Subdivision::SubdivisionRevolveBuilder::SectionObject | ( | ) |
Returns the section as revolving profile.
Created in NX10.0.0.
License requirements : None
void NXOpen::Features::Subdivision::SubdivisionRevolveBuilder::SetAxisVector | ( | NXOpen::Direction * | axisVector | ) |
Sets the axis of revolution.
Created in NX10.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
axisVector | axisvector |
void NXOpen::Features::Subdivision::SubdivisionRevolveBuilder::SetCanSew | ( | bool | canSew | ) |
Sets the value indicating if open edges of the revolve mesh can be sewn with selected input open edges.
Created in NX10.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
canSew | cansew |
void NXOpen::Features::Subdivision::SubdivisionRevolveBuilder::SetNumOfSegments | ( | int | numOfSegments | ) |
Sets the number of segments.
Created in NX10.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
numOfSegments | numofsegments |
NXOpen::Expression* NXOpen::Features::Subdivision::SubdivisionRevolveBuilder::StartAngle | ( | ) |
Returns the start of angular dimension.
Created in NX10.0.0.
License requirements : None