NX Open C++ Reference Guide
|
Represents a NXOpen::Features::Subdivision::SubdivisionExtrudeCageBuilder builder. More...
Public Types | |
enum | DirectionType { DirectionTypeInferred, DirectionTypeVector, DirectionTypePerpendicular } |
Represents the extrude direction. More... | |
Public Member Functions | |
NXOpen::Features::Subdivision::SubdivisionExtrudeCageBuilder::DirectionType | DirectionOption () |
Returns the direction option Created in NX10.0.0. More... | |
NXOpen::Expression * | Distance () |
Returns the distance. More... | |
void | Extrude () |
Perform extrude operation. More... | |
int | NumberOfSegments () |
Returns the number of segments. More... | |
NXOpen::Features::Subdivision::SelectCageObjectData * | SelectionObject () |
Returns the selection object. More... | |
void | SetDirectionOption (NXOpen::Features::Subdivision::SubdivisionExtrudeCageBuilder::DirectionType directionOption) |
Sets the direction option Created in NX10.0.0. More... | |
void | SetNumberOfSegments (int numOfSegments) |
Sets the number of segments. More... | |
void | SetVector (NXOpen::Direction *vector) |
Sets the vector for extrude. More... | |
NXOpen::Direction * | Vector () |
Returns the vector for extrude. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::Subdivision::SubdivisionExtrudeCageBuilder builder.
To create a new instance of this class, use NXOpen::Features::Subdivision::SubdivisionBodyCollection::CreateSubdivisionExtrudeCageBuilder
Default values.
Property | Value |
---|---|
NumberOfSegments |
1 |
Created in NX9.0.0.
NXOpen::Features::Subdivision::SubdivisionExtrudeCageBuilder::DirectionType NXOpen::Features::Subdivision::SubdivisionExtrudeCageBuilder::DirectionOption | ( | ) |
Returns the direction option
Created in NX10.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::Subdivision::SubdivisionExtrudeCageBuilder::Distance | ( | ) |
Returns the distance.
Created in NX9.0.0.
License requirements : None
void NXOpen::Features::Subdivision::SubdivisionExtrudeCageBuilder::Extrude | ( | ) |
Perform extrude operation.
Created in NX9.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
int NXOpen::Features::Subdivision::SubdivisionExtrudeCageBuilder::NumberOfSegments | ( | ) |
Returns the number of segments.
Created in NX10.0.0.
License requirements : None
NXOpen::Features::Subdivision::SelectCageObjectData* NXOpen::Features::Subdivision::SubdivisionExtrudeCageBuilder::SelectionObject | ( | ) |
Returns the selection object.
Created in NX9.0.0.
License requirements : None
void NXOpen::Features::Subdivision::SubdivisionExtrudeCageBuilder::SetDirectionOption | ( | NXOpen::Features::Subdivision::SubdivisionExtrudeCageBuilder::DirectionType | directionOption | ) |
Sets the direction option
Created in NX10.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
directionOption | directionoption |
void NXOpen::Features::Subdivision::SubdivisionExtrudeCageBuilder::SetNumberOfSegments | ( | int | numOfSegments | ) |
Sets the number of segments.
Created in NX10.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
numOfSegments | numofsegments |
void NXOpen::Features::Subdivision::SubdivisionExtrudeCageBuilder::SetVector | ( | NXOpen::Direction * | vector | ) |
Sets the vector for extrude.
Created in NX10.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
vector | vector |
NXOpen::Direction* NXOpen::Features::Subdivision::SubdivisionExtrudeCageBuilder::Vector | ( | ) |
Returns the vector for extrude.
Created in NX10.0.0.
License requirements : None