NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::Features::SmoothSplineBuilder Class Reference

Represents a NXOpen::Features::SmoothSpline builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateSmoothSplineBuilder
Default values. More...

Inheritance diagram for NXOpen::Features::SmoothSplineBuilder:
NXOpen::Features::FeatureBuilder NXOpen::Builder NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  Types { TypesCurvature, TypesCurvatureVariation }
 This enum represents the Smoothing Type option. More...
 

Public Member Functions

NXOpen::SelectCurveCurve ()
 Returns the curve
Created in NX6.0.0. More...
 
NXOpen::GeometricUtilities::CurveRangeBuilderCurveRange ()
 Returns the curve range
Created in NX6.0.0. More...
 
NXOpen::GeometricUtilities::ContinuityEndConstraint ()
 Returns the end constraint
Created in NX6.0.0. More...
 
int ModificationPercentage ()
 Returns the modification percentage
Created in NX6.0.0. More...
 
void SetModificationPercentage (int modificationPercentage)
 Sets the modification percentage
Created in NX6.0.0. More...
 
void SetSmoothingFactor (int smoothingFactor)
 Sets the smoothing factor
Created in NX6.0.0. More...
 
void SetType (NXOpen::Features::SmoothSplineBuilder::Types type)
 Sets the type
Created in NX6.0.0. More...
 
int SmoothingFactor ()
 Returns the smoothing factor
Created in NX6.0.0. More...
 
NXOpen::GeometricUtilities::ContinuityStartConstraint ()
 Returns the start constraint
Created in NX6.0.0. More...
 
NXOpen::Features::SmoothSplineBuilder::Types Type ()
 Returns the type
Created in NX6.0.0. More...
 
- Public Member Functions inherited from NXOpen::Features::FeatureBuilder
NXOpen::Features::FeatureCommitFeature ()
 Commits the feature parameters and creates the feature. More...
 
NXOpen::Features::FeatureGetFeature ()
 Returns the feature currently being edited by this builder. More...
 
void HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature)
 Re-suppress an internal parent feature (a slave feature) after it has been edited. More...
 
bool ParentFeatureInternal ()
 Returns whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
bool PatchSolutionFlag ()
 Returns the patch solution flag
Created in NX8.0.1. More...
 
NXString PatchSurfaceFilename ()
 Returns the patch surface filename
Created in NX8.0.1. More...
 
void SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the parent features which would be internal or slaves to the feature being created or commited
Created in NX6.0.0. More...
 
void SetParentFeatureInternal (bool isInternal)
 Sets whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
void SetPatchSolutionFlag (bool optionValue)
 Sets the patch solution flag
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const NXString &surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const char *surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature)
 Unsuppress an internal parent feature (a slave feature) so it can be edited. More...
 
NXString SurroundingPatchSurfaceFilename ()
 Returns the surrounding patch surface filename
Created in NX8.0.1. More...
 
void UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the internal parent feature of the feature being edited to external
Created in NX6.0.0. More...
 
- Public Member Functions inherited from NXOpen::Builder
NXOpen::NXObjectCommit ()
 Commits any edits that have been applied to the builder. More...
 
void Destroy ()
 Deletes the builder, and cleans up any objects created by the builder. More...
 
std::vector< NXOpen::NXObject * > GetCommittedObjects ()
 For builders that create more than one object, this method returns the objects that are created by commit. More...
 
NXOpen::NXObjectGetObject ()
 Returns the object currently being edited by this builder. More...
 
void ShowResults ()
 Updates the model to reflect the result of an edit to the model for all builders that support showing results. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Features::SmoothSpline builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateSmoothSplineBuilder
Default values.

Property Value

CurveRange.AnchorPosition

Start

ModificationPercentage

100

SmoothingFactor

1


Created in NX6.0.0.

Member Enumeration Documentation

This enum represents the Smoothing Type option.

Enumerator
TypesCurvature 

Curvature.

TypesCurvatureVariation 

Curvature Variation.

Member Function Documentation

NXOpen::SelectCurve* NXOpen::Features::SmoothSplineBuilder::Curve ( )

Returns the curve
Created in NX6.0.0.



License requirements : None

NXOpen::GeometricUtilities::CurveRangeBuilder* NXOpen::Features::SmoothSplineBuilder::CurveRange ( )

Returns the curve range
Created in NX6.0.0.



License requirements : None

NXOpen::GeometricUtilities::Continuity* NXOpen::Features::SmoothSplineBuilder::EndConstraint ( )

Returns the end constraint
Created in NX6.0.0.



License requirements : None

int NXOpen::Features::SmoothSplineBuilder::ModificationPercentage ( )

Returns the modification percentage
Created in NX6.0.0.



License requirements : None

void NXOpen::Features::SmoothSplineBuilder::SetModificationPercentage ( int  modificationPercentage)

Sets the modification percentage
Created in NX6.0.0.



License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")

Parameters
modificationPercentagemodificationpercentage
void NXOpen::Features::SmoothSplineBuilder::SetSmoothingFactor ( int  smoothingFactor)

Sets the smoothing factor
Created in NX6.0.0.



License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")

Parameters
smoothingFactorsmoothingfactor
void NXOpen::Features::SmoothSplineBuilder::SetType ( NXOpen::Features::SmoothSplineBuilder::Types  type)

Sets the type
Created in NX6.0.0.



License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")

Parameters
typetype
int NXOpen::Features::SmoothSplineBuilder::SmoothingFactor ( )

Returns the smoothing factor
Created in NX6.0.0.



License requirements : None

NXOpen::GeometricUtilities::Continuity* NXOpen::Features::SmoothSplineBuilder::StartConstraint ( )

Returns the start constraint
Created in NX6.0.0.



License requirements : None

NXOpen::Features::SmoothSplineBuilder::Types NXOpen::Features::SmoothSplineBuilder::Type ( )

Returns the type
Created in NX6.0.0.



License requirements : None


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.