NX Open C++ Reference Guide
|
Represents a NXOpen::Features::ShipDesign::SplitStandardPartBuilder .This class is for splitting ship standard part
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateSplitStandardPartBuilder
Default values.
More...
Public Types | |
enum | ToolTypes { ToolTypesFacePlane, ToolTypesCurve } |
Represents the split tool types. More... | |
Public Member Functions | |
double | AngularTolerance () |
Returns the tolerance, in degrees, used to determine when angles are zero. More... | |
NXOpen::Features::ShipDesign::CornerCutBuilder * | BaseCornerCut () |
Returns the corner cut at the base point on the standard part. More... | |
void | ConvertObjectsToAdd (const std::vector< NXOpen::DisplayableObject * > &selectedObjectTags) |
Converts the selected objects to acceptable one and add to the selection list. More... | |
void | ConvertObjectsToRemove (const std::vector< NXOpen::DisplayableObject * > &selectedObjectTags) |
Converts the selected objects to acceptable one and remove it from the selection list. More... | |
double | DistanceTolerance () |
Returns the tolerance used to determine when distances are considered zero. More... | |
NXOpen::Expression * | LocationOffset () |
Returns the offset value to the split location on the standard part base. More... | |
NXOpen::Expression * | OrientationAngle () |
Returns the orientation angle relative to the split curve or plane to split the standard part. More... | |
NXOpen::Features::ShipDesign::CornerCutBuilder * | ReinforcementCornerCut () |
Returns the corner cut at the reinforcement point. More... | |
NXOpen::Expression * | ReinforceOffset () |
Returns the offset value to the split location on the standard part reinforcement. More... | |
void | Reset () |
Resets the calculation results of standard part split when tool object changes. More... | |
bool | ReverseSplitDirection () |
Returns the flag to indicate whether to reverse the split direction or not. More... | |
void | SetAngularTolerance (double angularTolerance) |
Sets the tolerance, in degrees, used to determine when angles are zero. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the tolerance used to determine when distances are considered zero. More... | |
void | SetReverseSplitDirection (bool reverseSplitDirection) |
Sets the flag to indicate whether to reverse the split direction or not. More... | |
void | SetSplitReinforcement (bool splitReinforcement) |
Sets the flag to indicate whether to split the reinforcement part on the standard part. More... | |
void | SetToolType (int toolType) |
Sets the split tool type to split the standard part. More... | |
bool | SplitReinforcement () |
Returns the flag to indicate whether to split the reinforcement part on the standard part. More... | |
NXOpen::Section * | ToolCurve () |
Returns the tool curve which used to split the standard part. More... | |
NXOpen::SelectNXObject * | ToolFacePlane () |
Returns the tool face or plane used to split the standard part. More... | |
int | ToolType () |
Returns the split tool type to split the standard part. More... | |
NXOpen::Weld::CharacteristicsBuilder * | WeldCharacteristics () |
Returns the weld characteristics assigned to the split edges. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::ShipDesign::SplitStandardPartBuilder .This class is for splitting ship standard part
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateSplitStandardPartBuilder
Default values.
Property | Value |
---|---|
AngularTolerance |
0.5 |
BaseCornerCut.DistanceTolerance |
0.0254 (millimeters part), 0.001 (inches part) |
DistanceTolerance |
0.0254 |
LocationOffset.Value |
0 (millimeters part), 0 (inches part) |
OrientationAngle.Value |
0 |
ReinforceOffset.Value |
0 (millimeters part), 0 (inches part) |
SplitReinforcement |
1 |
Created in NX9.0.0.
double NXOpen::Features::ShipDesign::SplitStandardPartBuilder::AngularTolerance | ( | ) |
Returns the tolerance, in degrees, used to determine when angles are zero.
Created in NX9.0.0.
License requirements : None
NXOpen::Features::ShipDesign::CornerCutBuilder* NXOpen::Features::ShipDesign::SplitStandardPartBuilder::BaseCornerCut | ( | ) |
Returns the corner cut at the base point on the standard part.
Created in NX9.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::SplitStandardPartBuilder::ConvertObjectsToAdd | ( | const std::vector< NXOpen::DisplayableObject * > & | selectedObjectTags | ) |
Converts the selected objects to acceptable one and add to the selection list.
Created in NX9.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
selectedObjectTags | selectedobjecttags |
void NXOpen::Features::ShipDesign::SplitStandardPartBuilder::ConvertObjectsToRemove | ( | const std::vector< NXOpen::DisplayableObject * > & | selectedObjectTags | ) |
Converts the selected objects to acceptable one and remove it from the selection list.
Created in NX9.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
selectedObjectTags | selectedobjecttags |
double NXOpen::Features::ShipDesign::SplitStandardPartBuilder::DistanceTolerance | ( | ) |
Returns the tolerance used to determine when distances are considered zero.
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::ShipDesign::SplitStandardPartBuilder::LocationOffset | ( | ) |
Returns the offset value to the split location on the standard part base.
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::ShipDesign::SplitStandardPartBuilder::OrientationAngle | ( | ) |
Returns the orientation angle relative to the split curve or plane to split the standard part.
Created in NX9.0.0.
License requirements : None
NXOpen::Features::ShipDesign::CornerCutBuilder* NXOpen::Features::ShipDesign::SplitStandardPartBuilder::ReinforcementCornerCut | ( | ) |
Returns the corner cut at the reinforcement point.
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::ShipDesign::SplitStandardPartBuilder::ReinforceOffset | ( | ) |
Returns the offset value to the split location on the standard part reinforcement.
Created in NX9.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::SplitStandardPartBuilder::Reset | ( | ) |
Resets the calculation results of standard part split when tool object changes.
Created in NX9.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
bool NXOpen::Features::ShipDesign::SplitStandardPartBuilder::ReverseSplitDirection | ( | ) |
Returns the flag to indicate whether to reverse the split direction or not.
Created in NX9.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::SplitStandardPartBuilder::SetAngularTolerance | ( | double | angularTolerance | ) |
Sets the tolerance, in degrees, used to determine when angles are zero.
Created in NX9.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
angularTolerance | angulartolerance |
void NXOpen::Features::ShipDesign::SplitStandardPartBuilder::SetDistanceTolerance | ( | double | distanceTolerance | ) |
Sets the tolerance used to determine when distances are considered zero.
Created in NX9.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
distanceTolerance | distancetolerance |
void NXOpen::Features::ShipDesign::SplitStandardPartBuilder::SetReverseSplitDirection | ( | bool | reverseSplitDirection | ) |
Sets the flag to indicate whether to reverse the split direction or not.
Created in NX9.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
reverseSplitDirection | reversesplitdirection |
void NXOpen::Features::ShipDesign::SplitStandardPartBuilder::SetSplitReinforcement | ( | bool | splitReinforcement | ) |
Sets the flag to indicate whether to split the reinforcement part on the standard part.
Created in NX9.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
splitReinforcement | splitreinforcement |
void NXOpen::Features::ShipDesign::SplitStandardPartBuilder::SetToolType | ( | int | toolType | ) |
Sets the split tool type to split the standard part.
Created in NX9.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
toolType | tooltype |
bool NXOpen::Features::ShipDesign::SplitStandardPartBuilder::SplitReinforcement | ( | ) |
Returns the flag to indicate whether to split the reinforcement part on the standard part.
Created in NX9.0.0.
License requirements : None
NXOpen::Section* NXOpen::Features::ShipDesign::SplitStandardPartBuilder::ToolCurve | ( | ) |
Returns the tool curve which used to split the standard part.
Created in NX9.0.0.
License requirements : None
NXOpen::SelectNXObject* NXOpen::Features::ShipDesign::SplitStandardPartBuilder::ToolFacePlane | ( | ) |
Returns the tool face or plane used to split the standard part.
Created in NX9.0.0.
License requirements : None
int NXOpen::Features::ShipDesign::SplitStandardPartBuilder::ToolType | ( | ) |
Returns the split tool type to split the standard part.
Created in NX9.0.0.
License requirements : None
NXOpen::Weld::CharacteristicsBuilder* NXOpen::Features::ShipDesign::SplitStandardPartBuilder::WeldCharacteristics | ( | ) |
Returns the weld characteristics assigned to the split edges.
Created in NX9.0.0.
License requirements : None