NX Open C++ Reference Guide
|
Represents a NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder which is used to change default object display settings for ship structures. More...
Public Types | |
enum | AngleRuleTypes { AngleRuleTypesRightHand, AngleRuleTypesShipOrientation } |
The methods that can be used to measure angles in ship design. More... | |
enum | ColorType { ColorTypeDefault, ColorTypeSet } |
the color option type More... | |
enum | Types { TypesHull, TypesDeck, TypesTransverseBulkhead, TypesLongitudinalBulkhead, TypesGenericPlateSystem, TypesStiffenerSystem, TypesEdgeReinforcementSystem, TypesPillarSystem, TypesScantlingSeam, TypesErectionSeam, TypesStrakingSeam, TypesIntersectionSeam } |
This enum represents the ship structure types. More... | |
Public Member Functions | |
double | AnalysisSpacing () |
Returns the distance between points on the path used to check twist rate or surface angle. More... | |
NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::AngleRuleTypes | AngleRule () |
Returns the indication of how angles are to be measured. More... | |
NXOpen::NXColor * | Color () |
Returns the default color to use for the current ship structure type, only used if the ColorOption is NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::ColorTypeSet . More... | |
NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::ColorType | ColorOption () |
Returns the color option of the current ship structure type. More... | |
NXOpen::Preferences::PartObject::LineFontType | Font () |
Returns the default font to use for the current ship structure type. More... | |
int | Layer () |
Returns the default layer to use for the current ship structure type. More... | |
void | SetAnalysisSpacing (double analysisSpacing) |
Sets the distance between points on the path used to check twist rate or surface angle. More... | |
void | SetAngleRule (NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::AngleRuleTypes angleRule) |
Sets the indication of how angles are to be measured. More... | |
void | SetColor (NXOpen::NXColor *color) |
Sets the default color to use for the current ship structure type, only used if the ColorOption is NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::ColorTypeSet . More... | |
void | SetColorOption (NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::ColorType colorOption) |
Sets the color option of the current ship structure type. More... | |
void | SetFont (NXOpen::Preferences::PartObject::LineFontType font) |
Sets the default font to use for the current ship structure type. More... | |
void | SetLayer (int layer) |
Sets the default layer to use for the current ship structure type. More... | |
void | SetShipStructureType (NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Types type) |
Sets the ship structure type. More... | |
void | SetSurfaceAngleAcceptableColor (NXOpen::NXColor *surfaceAngleAcceptableColor) |
Sets the surface angle acceptable color. More... | |
void | SetSurfaceAngleFailureColor (NXOpen::NXColor *surfaceAngleFailureColor) |
Sets the surface angle failure color. More... | |
void | SetSurfaceAngleFailureLimit (double surfaceAngleFailureLimit) |
Sets the surface angle failure limit. More... | |
void | SetSurfaceAngleWarningColor (NXOpen::NXColor *surfaceAngleWarningColor) |
Sets the surface angle warning color. More... | |
void | SetSurfaceAngleWarningLimit (double surfaceAngleWarningLimit) |
Sets the surface angle warning limit. More... | |
void | SetTwistRateAcceptableColor (NXOpen::NXColor *twistRateAcceptableColor) |
Sets the twist rate acceptable color. More... | |
void | SetTwistRateFailureColor (NXOpen::NXColor *twistRateFailureColor) |
Sets the twist rate failure color. More... | |
void | SetTwistRateFailureLimit (double twistRateFailureLimit) |
Sets the twist rate failure limit. More... | |
void | SetTwistRateWarningColor (NXOpen::NXColor *twistRateWarningColor) |
Sets the twist rate warning color. More... | |
void | SetTwistRateWarningLimit (double twistRateWarningLimit) |
Sets the twist rate warning limit. More... | |
void | SetType (NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Types type) |
Sets the ship structure type. More... | |
void | SetWidth (NXOpen::Preferences::PartObject::WidthType width) |
Sets the default width to use for the current ship structure type. More... | |
NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Types | ShipStructureType () |
Returns the ship structure type. More... | |
NXOpen::NXColor * | SurfaceAngleAcceptableColor () |
Returns the surface angle acceptable color. More... | |
NXOpen::NXColor * | SurfaceAngleFailureColor () |
Returns the surface angle failure color. More... | |
double | SurfaceAngleFailureLimit () |
Returns the surface angle failure limit. More... | |
NXOpen::NXColor * | SurfaceAngleWarningColor () |
Returns the surface angle warning color. More... | |
double | SurfaceAngleWarningLimit () |
Returns the surface angle warning limit. More... | |
NXOpen::NXColor * | TwistRateAcceptableColor () |
Returns the twist rate acceptable color. More... | |
NXOpen::NXColor * | TwistRateFailureColor () |
Returns the twist rate failure color. More... | |
double | TwistRateFailureLimit () |
Returns the twist rate failure limit. More... | |
NXOpen::NXColor * | TwistRateWarningColor () |
Returns the twist rate warning color. More... | |
double | TwistRateWarningLimit () |
Returns the twist rate warning limit. More... | |
NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Types | Type () |
Returns the ship structure type. More... | |
NXOpen::Preferences::PartObject::WidthType | Width () |
Returns the default width to use for the current ship structure type. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder which is used to change default object display settings for ship structures.
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateShipDesignPreferencesBuilder
Default values.
Property | Value |
---|---|
AnalysisSpacing |
100 |
AngleRule |
RightHand |
ColorOption |
Default |
Layer |
0 |
SurfaceAngleFailureLimit |
20 |
SurfaceAngleWarningLimit |
10 |
TwistRateFailureLimit |
3 |
TwistRateWarningLimit |
1 |
Created in NX8.0.0.
This enum represents the ship structure types.
double NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::AnalysisSpacing | ( | ) |
Returns the distance between points on the path used to check twist rate or surface angle.
Created in NX9.0.0.
License requirements : None
NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::AngleRuleTypes NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::AngleRule | ( | ) |
Returns the indication of how angles are to be measured.
Created in NX9.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Color | ( | ) |
Returns the default color to use for the current ship structure type, only used if the ColorOption is NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::ColorTypeSet .
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::ColorType NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::ColorOption | ( | ) |
Returns the color option of the current ship structure type.
Created in NX8.0.0.
License requirements : None
NXOpen::Preferences::PartObject::LineFontType NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Font | ( | ) |
Returns the default font to use for the current ship structure type.
Created in NX8.0.0.
License requirements : None
int NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Layer | ( | ) |
Returns the default layer to use for the current ship structure type.
Created in NX8.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetAnalysisSpacing | ( | double | analysisSpacing | ) |
Sets the distance between points on the path used to check twist rate or surface angle.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
analysisSpacing | analysisspacing |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetAngleRule | ( | NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::AngleRuleTypes | angleRule | ) |
Sets the indication of how angles are to be measured.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
angleRule | anglerule |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetColor | ( | NXOpen::NXColor * | color | ) |
Sets the default color to use for the current ship structure type, only used if the ColorOption is NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::ColorTypeSet .
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
color | color |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetColorOption | ( | NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::ColorType | colorOption | ) |
Sets the color option of the current ship structure type.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
colorOption | coloroption |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetFont | ( | NXOpen::Preferences::PartObject::LineFontType | font | ) |
Sets the default font to use for the current ship structure type.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
font | font |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetLayer | ( | int | layer | ) |
Sets the default layer to use for the current ship structure type.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
layer | layer |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetShipStructureType | ( | NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Types | type | ) |
Sets the ship structure type.
Any subsequent calls to NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetColorOption , NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::ColorOption , NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetColor , NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Color , NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetFont , NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Font , NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetWidth , NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Width , NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetLayer or NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Layer will affect the settings for this ship structure type.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
type | type |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetSurfaceAngleAcceptableColor | ( | NXOpen::NXColor * | surfaceAngleAcceptableColor | ) |
Sets the surface angle acceptable color.
All analysis that has a angle from the surface normal to the web lower than the surface angle warning limit will be displayed in this color.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
surfaceAngleAcceptableColor | surfaceangleacceptablecolor |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetSurfaceAngleFailureColor | ( | NXOpen::NXColor * | surfaceAngleFailureColor | ) |
Sets the surface angle failure color.
All analysis that has a angle between the surface normal and the web exceeding the surface angle failure limit will be displayed in this color.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
surfaceAngleFailureColor | surfaceanglefailurecolor |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetSurfaceAngleFailureLimit | ( | double | surfaceAngleFailureLimit | ) |
Sets the surface angle failure limit.
If the angle between the surface normal and the web exceeds this value the analysis will be display with the surface angle failure color.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
surfaceAngleFailureLimit | surfaceanglefailurelimit |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetSurfaceAngleWarningColor | ( | NXOpen::NXColor * | surfaceAngleWarningColor | ) |
Sets the surface angle warning color.
All analysis that has a angle between the surface normal and the web exceeding the surface angle warning limit will be displayed in this color.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
surfaceAngleWarningColor | surfaceanglewarningcolor |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetSurfaceAngleWarningLimit | ( | double | surfaceAngleWarningLimit | ) |
Sets the surface angle warning limit.
If the angle between the surface normal and the web exceeds this value the analysis will be display with the surface angle warning color.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
surfaceAngleWarningLimit | surfaceanglewarninglimit |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetTwistRateAcceptableColor | ( | NXOpen::NXColor * | twistRateAcceptableColor | ) |
Sets the twist rate acceptable color.
All analysis that has a twist rate lower than the twist rate warning limit will be displayed in this color.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
twistRateAcceptableColor | twistrateacceptablecolor |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetTwistRateFailureColor | ( | NXOpen::NXColor * | twistRateFailureColor | ) |
Sets the twist rate failure color.
All analysis that exceeds the twist rate failure limit will be displayed using this color.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
twistRateFailureColor | twistratefailurecolor |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetTwistRateFailureLimit | ( | double | twistRateFailureLimit | ) |
Sets the twist rate failure limit.
If the twist rate exceeds this value the analysis will be display with the twist rate failure color.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
twistRateFailureLimit | twistratefailurelimit |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetTwistRateWarningColor | ( | NXOpen::NXColor * | twistRateWarningColor | ) |
Sets the twist rate warning color.
All analysis that exceeds the twist rate warning limit will be displayed using this color.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
twistRateWarningColor | twistratewarningcolor |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetTwistRateWarningLimit | ( | double | twistRateWarningLimit | ) |
Sets the twist rate warning limit.
If the twist rate exceeds this value the analysis will be display with the twist rate warning color.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
twistRateWarningLimit | twistratewarninglimit |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetType | ( | NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Types | type | ) |
Sets the ship structure type.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
type | type |
void NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetWidth | ( | NXOpen::Preferences::PartObject::WidthType | width | ) |
Sets the default width to use for the current ship structure type.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
width | width |
NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Types NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::ShipStructureType | ( | ) |
Returns the ship structure type.
Any subsequent calls to NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetColorOption , NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::ColorOption , NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetColor , NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Color , NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetFont , NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Font , NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetWidth , NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Width , NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SetLayer or NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Layer will affect the settings for this ship structure type.
Created in NX9.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SurfaceAngleAcceptableColor | ( | ) |
Returns the surface angle acceptable color.
All analysis that has a angle from the surface normal to the web lower than the surface angle warning limit will be displayed in this color.
Created in NX9.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SurfaceAngleFailureColor | ( | ) |
Returns the surface angle failure color.
All analysis that has a angle between the surface normal and the web exceeding the surface angle failure limit will be displayed in this color.
Created in NX9.0.0.
License requirements : None
double NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SurfaceAngleFailureLimit | ( | ) |
Returns the surface angle failure limit.
If the angle between the surface normal and the web exceeds this value the analysis will be display with the surface angle failure color.
Created in NX9.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SurfaceAngleWarningColor | ( | ) |
Returns the surface angle warning color.
All analysis that has a angle between the surface normal and the web exceeding the surface angle warning limit will be displayed in this color.
Created in NX9.0.0.
License requirements : None
double NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::SurfaceAngleWarningLimit | ( | ) |
Returns the surface angle warning limit.
If the angle between the surface normal and the web exceeds this value the analysis will be display with the surface angle warning color.
Created in NX9.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::TwistRateAcceptableColor | ( | ) |
Returns the twist rate acceptable color.
All analysis that has a twist rate lower than the twist rate warning limit will be displayed in this color.
Created in NX9.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::TwistRateFailureColor | ( | ) |
Returns the twist rate failure color.
All analysis that exceeds the twist rate failure limit will be displayed using this color.
Created in NX9.0.0.
License requirements : None
double NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::TwistRateFailureLimit | ( | ) |
Returns the twist rate failure limit.
If the twist rate exceeds this value the analysis will be display with the twist rate failure color.
Created in NX9.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::TwistRateWarningColor | ( | ) |
Returns the twist rate warning color.
All analysis that exceeds the twist rate warning limit will be displayed using this color.
Created in NX9.0.0.
License requirements : None
double NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::TwistRateWarningLimit | ( | ) |
Returns the twist rate warning limit.
If the twist rate exceeds this value the analysis will be display with the twist rate warning color.
Created in NX9.0.0.
License requirements : None
NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Types NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Type | ( | ) |
Returns the ship structure type.
Created in NX8.0.0.
License requirements : None
NXOpen::Preferences::PartObject::WidthType NXOpen::Features::ShipDesign::ShipDesignPreferencesBuilder::Width | ( | ) |
Returns the default width to use for the current ship structure type.
Created in NX8.0.0.
License requirements : None