NX Open C++ Reference Guide
|
Represents a NXOpen::Features::ShipDesign::ShipCoordinates builder
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateShipCoordinatesBuilder
Default values.
More...
Public Types | |
enum | Selection { SelectionPoint, SelectionComponent } |
Represents the options to select point or component. More... | |
enum | XDirectionType { XDirectionTypeForward, XDirectionTypeAft } |
Represents X-frame direction. More... | |
enum | YDirectionType { YDirectionTypePort, YDirectionTypeStarboard } |
Represents Y-frame direction. More... | |
enum | ZDirectionType { ZDirectionTypeAbove, ZDirectionTypeBelow } |
Represents Z-frame direction. More... | |
Public Member Functions | |
double | AbsXValue () |
Returns the X value in absolute coordinate system. More... | |
double | AbsYValue () |
Returns the Y value in absolute coordinate system. More... | |
double | AbsZValue () |
Returns the Z value in absolute coordinate system. More... | |
void | CreatePointByCoordinates () |
Creates a standard point. More... | |
void | CycleRoutingPorts () |
Cycles through the ports on the selected routing component. More... | |
double | DeltaX () |
Returns the delta value whic is distance between current point and previous point along X-direction. More... | |
double | DeltaY () |
Returns the delta value whic is distance between current point and previous point along Y-direction. More... | |
double | DeltaZ () |
Returns the delta value which is distance between current point and previous point long Z-direction. More... | |
void | EvaluatePointInformation (const NXOpen::Point3d &position) |
Evaluates the point per position and and sets them into ShipCoordinatesBuilder builder. More... | |
void | EvaluateSinglePortInformation (int portIndex) |
Evaluates the Nth ports information and sets them into ShipCoordinatesBuilder builder, the index starts from 1 and should be equal or less than number of ports. More... | |
void | GetPorts (std::vector< NXOpen::TaggedObject * > &ports) |
Gets ports in component. More... | |
NXOpen::Point * | Point () |
Returns the point to define ship coordinates. More... | |
NXOpen::SelectDisplayableObject * | RoutingComponent () |
Returns the routing component. More... | |
NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::Selection | SelectionType () |
Returns the selection type. More... | |
void | SetAbsXValue (double doubleABSX) |
Sets the X value in absolute coordinate system. More... | |
void | SetAbsYValue (double doubleABSY) |
Sets the Y value in absolute coordinate system. More... | |
void | SetAbsZValue (double doubleABSZ) |
Sets the Z value in absolute coordinate system. More... | |
void | SetDeltaX (double deltaX) |
Sets the delta value whic is distance between current point and previous point along X-direction. More... | |
void | SetDeltaY (double deltaY) |
Sets the delta value whic is distance between current point and previous point along Y-direction. More... | |
void | SetDeltaZ (double deltaZ) |
Sets the delta value which is distance between current point and previous point long Z-direction. More... | |
void | SetPoint (NXOpen::Point *selectPoint) |
Sets the point to define ship coordinates. More... | |
void | SetPosition (const NXOpen::Point3d &position) |
Sets the point information into the ShipCoordinate builder and a standard point will be created according to the position. More... | |
void | SetSelectionType (NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::Selection type) |
Sets the selection type. More... | |
void | SetXDirection (NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::XDirectionType xDirection) |
Sets the X-frame direction. More... | |
void | SetXDistance (double doubleXDistance) |
Sets the distance along X-direction. More... | |
void | SetXFrameOption (const NXString &xFrame) |
Sets the X-frame option. More... | |
void | SetXFrameOption (const char *xFrame) |
Sets the X-frame option. More... | |
void | SetYDirection (NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::YDirectionType yDirection) |
Sets the Y-frame direction. More... | |
void | SetYDistance (double doubleYDistance) |
Sets the distance along Y-direction. More... | |
void | SetYFrameOption (const NXString &yFrame) |
Sets the Y-frame option. More... | |
void | SetYFrameOption (const char *yFrame) |
Sets the Y-frame option. More... | |
void | SetZDirection (NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::ZDirectionType zDirection) |
Sets the Z-frame direction. More... | |
void | SetZDistance (double doubleZDistance) |
Sets the distance along Z-direction. More... | |
void | SetZFrameOption (const NXString &zFrame) |
Sets the Z-frame option. More... | |
void | SetZFrameOption (const char *zFrame) |
Sets the Z-frame option. More... | |
NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::XDirectionType | XDirection () |
Returns the X-frame direction. More... | |
double | XDistance () |
Returns the distance along X-direction. More... | |
NXString | XFrameOption () |
Returns the X-frame option. More... | |
NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::YDirectionType | YDirection () |
Returns the Y-frame direction. More... | |
double | YDistance () |
Returns the distance along Y-direction. More... | |
NXString | YFrameOption () |
Returns the Y-frame option. More... | |
NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::ZDirectionType | ZDirection () |
Returns the Z-frame direction. More... | |
double | ZDistance () |
Returns the distance along Z-direction. More... | |
NXString | ZFrameOption () |
Returns the Z-frame option. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::ShipDesign::ShipCoordinates builder
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateShipCoordinatesBuilder
Default values.
Property | Value |
---|---|
AbsXValue |
0 |
AbsYValue |
0 |
AbsZValue |
0 |
DeltaX |
0 |
DeltaY |
0 |
DeltaZ |
0 |
XDirection |
Forward |
XDistance |
0 |
YDirection |
Port |
YDistance |
0 |
ZDirection |
Above |
ZDistance |
0 |
Created in NX8.0.0.
double NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::AbsXValue | ( | ) |
Returns the X value in absolute coordinate system.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
double NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::AbsYValue | ( | ) |
Returns the Y value in absolute coordinate system.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
double NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::AbsZValue | ( | ) |
Returns the Z value in absolute coordinate system.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::CreatePointByCoordinates | ( | ) |
Creates a standard point.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::CycleRoutingPorts | ( | ) |
Cycles through the ports on the selected routing component.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
double NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::DeltaX | ( | ) |
Returns the delta value whic is distance between current point and previous point along X-direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
double NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::DeltaY | ( | ) |
Returns the delta value whic is distance between current point and previous point along Y-direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
double NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::DeltaZ | ( | ) |
Returns the delta value which is distance between current point and previous point long Z-direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::EvaluatePointInformation | ( | const NXOpen::Point3d & | position | ) |
Evaluates the point per position and and sets them into ShipCoordinatesBuilder builder.
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
position | position |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::EvaluateSinglePortInformation | ( | int | portIndex | ) |
Evaluates the Nth ports information and sets them into ShipCoordinatesBuilder builder, the index starts from 1 and should be equal or less than number of ports.
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
portIndex | portindex |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::GetPorts | ( | std::vector< NXOpen::TaggedObject * > & | ports | ) |
Gets ports in component.
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
ports | ports |
NXOpen::Point* NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::Point | ( | ) |
Returns the point to define ship coordinates.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
NXOpen::SelectDisplayableObject* NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::RoutingComponent | ( | ) |
Returns the routing component.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::Selection NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SelectionType | ( | ) |
Returns the selection type.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetAbsXValue | ( | double | doubleABSX | ) |
Sets the X value in absolute coordinate system.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
doubleABSX | doubleabsx |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetAbsYValue | ( | double | doubleABSY | ) |
Sets the Y value in absolute coordinate system.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
doubleABSY | doubleabsy |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetAbsZValue | ( | double | doubleABSZ | ) |
Sets the Z value in absolute coordinate system.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
doubleABSZ | doubleabsz |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetDeltaX | ( | double | deltaX | ) |
Sets the delta value whic is distance between current point and previous point along X-direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
deltaX | deltax |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetDeltaY | ( | double | deltaY | ) |
Sets the delta value whic is distance between current point and previous point along Y-direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
deltaY | deltay |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetDeltaZ | ( | double | deltaZ | ) |
Sets the delta value which is distance between current point and previous point long Z-direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
deltaZ | deltaz |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetPoint | ( | NXOpen::Point * | selectPoint | ) |
Sets the point to define ship coordinates.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
selectPoint | selectpoint |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetPosition | ( | const NXOpen::Point3d & | position | ) |
Sets the point information into the ShipCoordinate builder and a standard point will be created according to the position.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
position | position |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetSelectionType | ( | NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::Selection | type | ) |
Sets the selection type.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
type | type |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetXDirection | ( | NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::XDirectionType | xDirection | ) |
Sets the X-frame direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
xDirection | xdirection |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetXDistance | ( | double | doubleXDistance | ) |
Sets the distance along X-direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
doubleXDistance | doublexdistance |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetXFrameOption | ( | const NXString & | xFrame | ) |
Sets the X-frame option.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
xFrame | xframe |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetXFrameOption | ( | const char * | xFrame | ) |
Sets the X-frame option.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
xFrame | xframe |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetYDirection | ( | NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::YDirectionType | yDirection | ) |
Sets the Y-frame direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
yDirection | ydirection |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetYDistance | ( | double | doubleYDistance | ) |
Sets the distance along Y-direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
doubleYDistance | doubleydistance |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetYFrameOption | ( | const NXString & | yFrame | ) |
Sets the Y-frame option.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
yFrame | yframe |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetYFrameOption | ( | const char * | yFrame | ) |
Sets the Y-frame option.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
yFrame | yframe |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetZDirection | ( | NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::ZDirectionType | zDirection | ) |
Sets the Z-frame direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
zDirection | zdirection |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetZDistance | ( | double | doubleZDistance | ) |
Sets the distance along Z-direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
doubleZDistance | doublezdistance |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetZFrameOption | ( | const NXString & | zFrame | ) |
Sets the Z-frame option.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
zFrame | zframe |
void NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::SetZFrameOption | ( | const char * | zFrame | ) |
Sets the Z-frame option.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
zFrame | zframe |
NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::XDirectionType NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::XDirection | ( | ) |
Returns the X-frame direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
double NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::XDistance | ( | ) |
Returns the distance along X-direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
NXString NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::XFrameOption | ( | ) |
Returns the X-frame option.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::YDirectionType NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::YDirection | ( | ) |
Returns the Y-frame direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
double NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::YDistance | ( | ) |
Returns the distance along Y-direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
NXString NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::YFrameOption | ( | ) |
Returns the Y-frame option.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::ZDirectionType NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::ZDirection | ( | ) |
Returns the Z-frame direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
double NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::ZDistance | ( | ) |
Returns the distance along Z-direction.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
NXString NXOpen::Features::ShipDesign::ShipCoordinatesBuilder::ZFrameOption | ( | ) |
Returns the Z-frame option.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")