NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder Class Reference

This class defines the method of angle definition used in the definition of the region's orientation. More...

Inheritance diagram for NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  AlignAtTypes { AlignAtTypesStart, AlignAtTypesEnd }
 Is the angle to be aligned with the region adjacent to start of this region or adjacent to the end of this region. More...
 
enum  MethodTypes { MethodTypesAngle, MethodTypesVector, MethodTypesAligned }
 Settings used to determine how the angle is defined. More...
 

Public Member Functions

NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::AlignAtTypes AlignAt ()
 Returns the indication if the region should be aligned with the adjacent region at the start of this region, or with the adjacent region at the end of this region. More...
 
NXOpen::DirectionAlignVector ()
 Returns the vector used to calculate the angle by aligning to this vector. More...
 
NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::MethodTypes AngleMethod ()
 Returns the method used to calculate the angle. More...
 
NXOpen::PlaneAngleReference ()
 Returns the object used to measure the angle from. More...
 
NXOpen::ExpressionMountingAngle ()
 Returns the constant angle value to rotate from the given vector or reference object. More...
 
void SetAlignAt (NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::AlignAtTypes alignAt)
 Sets the indication if the region should be aligned with the adjacent region at the start of this region, or with the adjacent region at the end of this region. More...
 
void SetAlignVector (NXOpen::Direction *alignVector)
 Sets the vector used to calculate the angle by aligning to this vector. More...
 
void SetAngleMethod (NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::MethodTypes angleMethod)
 Sets the method used to calculate the angle. More...
 
void SetAngleReference (NXOpen::Plane *angleReference)
 Sets the object used to measure the angle from. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

This class defines the method of angle definition used in the definition of the region's orientation.


Created in NX9.0.0.

Member Enumeration Documentation

Is the angle to be aligned with the region adjacent to start of this region or adjacent to the end of this region.

Note the Start setting cannot be used for the first region, and the End setting cannot be used for the last region.

Enumerator
AlignAtTypesStart 

start

AlignAtTypesEnd 

end

Settings used to determine how the angle is defined.

Enumerator
MethodTypesAngle 

Angle is defined by specifying a constant angle from a reference object.

MethodTypesVector 

Angle is defined by specifying a vector to align with.

MethodTypesAligned 

Angle is the same as the previous or following region.

Member Function Documentation

NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::AlignAtTypes NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::AlignAt ( )

Returns the indication if the region should be aligned with the adjacent region at the start of this region, or with the adjacent region at the end of this region.

Only used when NXOpen::Features::ShipDesign::OrientationRegionItemBuilder::OrientationMethodTypes is Features::ShipDesign::OrientationRegionItemBuilder::OrientationMethodTypesPlanarAtAngle .
Created in NX9.0.0.

License requirements : None

NXOpen::Direction* NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::AlignVector ( )

Returns the vector used to calculate the angle by aligning to this vector.

Only used when AngleMethod is Features::ShipDesign::OrientationAngleMethodsBuilder::MethodTypesVector .
Created in NX9.0.0.

License requirements : None

NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::MethodTypes NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::AngleMethod ( )

Returns the method used to calculate the angle.


Created in NX9.0.0.

License requirements : None

NXOpen::Plane* NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::AngleReference ( )

Returns the object used to measure the angle from.

Only used when AngleMethod is Features::ShipDesign::OrientationAngleMethodsBuilder::MethodTypesAngle .
Created in NX9.0.0.

License requirements : None

NXOpen::Expression* NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::MountingAngle ( )

Returns the constant angle value to rotate from the given vector or reference object.


Created in NX9.0.0.

License requirements : None

void NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::SetAlignAt ( NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::AlignAtTypes  alignAt)

Sets the indication if the region should be aligned with the adjacent region at the start of this region, or with the adjacent region at the end of this region.

Only used when NXOpen::Features::ShipDesign::OrientationRegionItemBuilder::OrientationMethodTypes is Features::ShipDesign::OrientationRegionItemBuilder::OrientationMethodTypesPlanarAtAngle .
Created in NX9.0.0.

License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")

Parameters
alignAtalignat
void NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::SetAlignVector ( NXOpen::Direction alignVector)

Sets the vector used to calculate the angle by aligning to this vector.

Only used when AngleMethod is Features::ShipDesign::OrientationAngleMethodsBuilder::MethodTypesVector .
Created in NX9.0.0.

License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")

Parameters
alignVectoralignvector
void NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::SetAngleMethod ( NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::MethodTypes  angleMethod)

Sets the method used to calculate the angle.


Created in NX9.0.0.

License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")

Parameters
angleMethodanglemethod
void NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::SetAngleReference ( NXOpen::Plane angleReference)

Sets the object used to measure the angle from.

Only used when AngleMethod is Features::ShipDesign::OrientationAngleMethodsBuilder::MethodTypesAngle .
Created in NX9.0.0.

License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")

Parameters
angleReferenceanglereference
virtual bool NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.