NX Open C++ Reference Guide
|
Copy the selected parts (components) about the Mirror Plane with full model history and feature data. More...
Public Member Functions | |
double | AngularTolerance () |
Returns the angular tolerance used for geometry comparison and defined in the customer defaults. More... | |
double | LinearToleranceFactor () |
Returns the linear tolerance factor used for the geometry comparison and defined in the customer default. More... | |
NXOpen::Plane * | MirrorPlane () |
Returns the mirror plane. More... | |
NXOpen::Assemblies::SelectComponentList * | OriginalParts () |
Returns the list of parts (or components) to Mirror Copy. More... | |
bool | ReportMirrorResultXML () |
Returns an XML report with mirror process information will be shown if set to true. More... | |
void | SetAngularTolerance (double angularTolerance) |
Sets the angular tolerance used for geometry comparison and defined in the customer defaults. More... | |
void | SetLinearToleranceFactor (double linearToleranceFactor) |
Sets the linear tolerance factor used for the geometry comparison and defined in the customer default. More... | |
void | SetMirrorPlane (NXOpen::Plane *mirrorPlane) |
Sets the mirror plane. More... | |
void | SetReportMirrorResultXML (bool reportMirrorResultXML) |
Sets an XML report with mirror process information will be shown if set to true. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Copy the selected parts (components) about the Mirror Plane with full model history and feature data.
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateMirrorShipStructureBuilder
Default values.
Property | Value |
---|---|
ReportMirrorResultXML |
1 |
Created in NX10.0.0.
double NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::AngularTolerance | ( | ) |
Returns the angular tolerance used for geometry comparison and defined in the customer defaults.
Created in NX10.0.0.
License requirements : None
double NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::LinearToleranceFactor | ( | ) |
Returns the linear tolerance factor used for the geometry comparison and defined in the customer default.
Created in NX10.0.0.
License requirements : None
NXOpen::Plane* NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::MirrorPlane | ( | ) |
Returns the mirror plane.
Created in NX10.0.0.
License requirements : None
NXOpen::Assemblies::SelectComponentList* NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::OriginalParts | ( | ) |
Returns the list of parts (or components) to Mirror Copy.
Created in NX10.0.0.
License requirements : None
bool NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::ReportMirrorResultXML | ( | ) |
Returns an XML report with mirror process information will be shown if set to true.
Created in NX10.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::SetAngularTolerance | ( | double | angularTolerance | ) |
Sets the angular tolerance used for geometry comparison and defined in the customer defaults.
Created in NX10.0.0.
License requirements : nx_ship_detail ("Ship Detail Design")
angularTolerance | angulartolerance |
void NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::SetLinearToleranceFactor | ( | double | linearToleranceFactor | ) |
Sets the linear tolerance factor used for the geometry comparison and defined in the customer default.
Created in NX10.0.0.
License requirements : nx_ship_detail ("Ship Detail Design")
linearToleranceFactor | lineartolerancefactor |
void NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::SetMirrorPlane | ( | NXOpen::Plane * | mirrorPlane | ) |
Sets the mirror plane.
Created in NX10.0.0.
License requirements : nx_ship_detail ("Ship Detail Design")
mirrorPlane | mirrorplane |
void NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::SetReportMirrorResultXML | ( | bool | reportMirrorResultXML | ) |
Sets an XML report with mirror process information will be shown if set to true.
Created in NX10.0.0.
License requirements : nx_ship_detail ("Ship Detail Design")
reportMirrorResultXML | reportmirrorresultxml |