NX Open C++ Reference Guide
|
This builder allows you to define the drawing annotation information. More...
Public Types | |
enum | Annotation { AnnotationPreserve, AnnotationDelete } |
Settings that indicate how to handle the exsiting annotation in the drawing. More... | |
Public Member Functions | |
NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::Annotation | ExistingAutomaticAnnotation () |
Returns the option specify how to handle existing annotation Created in NX10.0.0. More... | |
bool | IsCreateOpeningFillLines () |
Returns the setting that indicates whether opening fill lines will be created for ship objects Created in NX10.0.0. More... | |
bool | IsCreateScantling () |
Returns the setting that indicates whether scantling will be created for the ship objects Created in NX10.0.0. More... | |
bool | IsCreateScantlingTable () |
Returns the setting that indicates whether the most common scantlings for stiffener and plate will be created for the view. More... | |
bool | IsCreateStiffenerSectionSymbol () |
Returns the setting that indicates whether the section symbol will be created for stiffeners Created in NX10.0.0. More... | |
bool | IsCreateStructureID () |
Returns the setting that indicates whether structure id will be created for ship objects Created in NX10.0.0. More... | |
void | SetCreateOpeningFillLines (bool isCreateOpeningFillLines) |
Sets the setting that indicates whether opening fill lines will be created for ship objects Created in NX10.0.0. More... | |
void | SetCreateScantling (bool isCreateScantling) |
Sets the setting that indicates whether scantling will be created for the ship objects Created in NX10.0.0. More... | |
void | SetCreateScantlingTable (bool isCreateScantlingTable) |
Sets the setting that indicates whether the most common scantlings for stiffener and plate will be created for the view. More... | |
void | SetCreateStiffenerSectionSymbol (bool isCreateStiffenerSectionSymbol) |
Sets the setting that indicates whether the section symbol will be created for stiffeners Created in NX10.0.0. More... | |
void | SetCreateStructureID (bool isCreateStructureID) |
Sets the setting that indicates whether structure id will be created for ship objects Created in NX10.0.0. More... | |
void | SetExistingAutomaticAnnotation (NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::Annotation existingAutomaticAnnotation) |
Sets the option specify how to handle existing annotation Created in NX10.0.0. More... | |
NXOpen::Drawings::SelectDraftingViewList * | ViewList () |
Returns the drafting views to be annotated Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This builder allows you to define the drawing annotation information.
It represents NXOpen::Features::ShipDesign::DrawingAnnotationBuilder
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateDrawingAnnotationBuilder
Default values.
Property | Value |
---|---|
ExistingAutomaticAnnotation |
Preserve |
IsCreateOpeningFillLines |
1 |
IsCreateScantling |
1 |
IsCreateScantlingTable |
1 |
IsCreateStructureID |
0 |
Created in NX10.0.0.
NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::Annotation NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::ExistingAutomaticAnnotation | ( | ) |
Returns the option specify how to handle existing annotation
Created in NX10.0.0.
License requirements : None
bool NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::IsCreateOpeningFillLines | ( | ) |
Returns the setting that indicates whether opening fill lines will be created for ship objects
Created in NX10.0.0.
License requirements : None
bool NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::IsCreateScantling | ( | ) |
Returns the setting that indicates whether scantling will be created for the ship objects
Created in NX10.0.0.
License requirements : None
bool NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::IsCreateScantlingTable | ( | ) |
Returns the setting that indicates whether the most common scantlings for stiffener and plate will be created for the view.
If yes, the stiffener and plate scantlings, other than the most common one, will not be created.
Created in NX10.0.0.
License requirements : None
bool NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::IsCreateStiffenerSectionSymbol | ( | ) |
Returns the setting that indicates whether the section symbol will be created for stiffeners
Created in NX10.0.0.
License requirements : None
bool NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::IsCreateStructureID | ( | ) |
Returns the setting that indicates whether structure id will be created for ship objects
Created in NX10.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::SetCreateOpeningFillLines | ( | bool | isCreateOpeningFillLines | ) |
Sets the setting that indicates whether opening fill lines will be created for ship objects
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
isCreateOpeningFillLines | iscreateopeningfilllines |
void NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::SetCreateScantling | ( | bool | isCreateScantling | ) |
Sets the setting that indicates whether scantling will be created for the ship objects
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
isCreateScantling | iscreatescantling |
void NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::SetCreateScantlingTable | ( | bool | isCreateScantlingTable | ) |
Sets the setting that indicates whether the most common scantlings for stiffener and plate will be created for the view.
If yes, the stiffener and plate scantlings, other than the most common one, will not be created.
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
isCreateScantlingTable | iscreatescantlingtable |
void NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::SetCreateStiffenerSectionSymbol | ( | bool | isCreateStiffenerSectionSymbol | ) |
Sets the setting that indicates whether the section symbol will be created for stiffeners
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
isCreateStiffenerSectionSymbol | iscreatestiffenersectionsymbol |
void NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::SetCreateStructureID | ( | bool | isCreateStructureID | ) |
Sets the setting that indicates whether structure id will be created for ship objects
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
isCreateStructureID | iscreatestructureid |
void NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::SetExistingAutomaticAnnotation | ( | NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::Annotation | existingAutomaticAnnotation | ) |
Sets the option specify how to handle existing annotation
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
existingAutomaticAnnotation | existingautomaticannotation |
NXOpen::Drawings::SelectDraftingViewList* NXOpen::Features::ShipDesign::DrawingAnnotationBuilder::ViewList | ( | ) |
Returns the drafting views to be annotated
Created in NX10.0.0.
License requirements : None