NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::Features::ShipDesign::CuttingSideFacesBuilder Class Reference

Used to create a NXOpen::Features::ShipDesign::CuttingSideFacesBuilder which is used to attribute the cutting side, and opposing cutting side, faces on the plate bodies. More...

Inheritance diagram for NXOpen::Features::ShipDesign::CuttingSideFacesBuilder:
NXOpen::Features::FeatureBuilder NXOpen::Builder NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  Types { TypesAutomatic, TypesManual, TypesReverse }
 Type of operation to perform on the plate. More...
 

Public Member Functions

NXOpen::ScCollectorCuttingSideFaces ()
 Returns the faces to identify, or attribute, as cutting side. More...
 
double DistanceTolerance ()
 Returns the modeling distance tolerance. More...
 
bool ProcessCoplanar ()
 Returns the option identifying if a coplanar rule should be applied to find cutting side faces. More...
 
bool ProcessTangent ()
 Returns the option identifying if a tangent rule should be applied to find adjacent cutting side faces. More...
 
bool ReverseSide ()
 Returns the value to decide if the normal face assignment should be done to the opposite side. More...
 
void SetDistanceTolerance (double distanceTolerance)
 Sets the modeling distance tolerance. More...
 
void SetProcessCoplanar (bool processCoplanar)
 Sets the option identifying if a coplanar rule should be applied to find cutting side faces. More...
 
void SetProcessTangent (bool processTangent)
 Sets the option identifying if a tangent rule should be applied to find adjacent cutting side faces. More...
 
void SetReverseSide (bool reverseSide)
 Sets the value to decide if the normal face assignment should be done to the opposite side. More...
 
void SetType (NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::Types type)
 Sets the value for how to process the bodies and faces. More...
 
NXOpen::ExpressionTangentFaceThreshold ()
 Returns the value (in degrees) to determine if adjacent surfaces are tangent. More...
 
NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::Types Type ()
 Returns the value for how to process the bodies and faces. More...
 
NXOpen::ExpressionWeldGapThreshold ()
 Returns the maximum distance the profile, or another plate, can be from the selected plate face. More...
 
- Public Member Functions inherited from NXOpen::Features::FeatureBuilder
NXOpen::Features::FeatureCommitFeature ()
 Commits the feature parameters and creates the feature. More...
 
NXOpen::Features::FeatureGetFeature ()
 Returns the feature currently being edited by this builder. More...
 
void HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature)
 Re-suppress an internal parent feature (a slave feature) after it has been edited. More...
 
bool ParentFeatureInternal ()
 Returns whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
bool PatchSolutionFlag ()
 Returns the patch solution flag
Created in NX8.0.1. More...
 
NXString PatchSurfaceFilename ()
 Returns the patch surface filename
Created in NX8.0.1. More...
 
void SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the parent features which would be internal or slaves to the feature being created or commited
Created in NX6.0.0. More...
 
void SetParentFeatureInternal (bool isInternal)
 Sets whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
void SetPatchSolutionFlag (bool optionValue)
 Sets the patch solution flag
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const NXString &surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const char *surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature)
 Unsuppress an internal parent feature (a slave feature) so it can be edited. More...
 
NXString SurroundingPatchSurfaceFilename ()
 Returns the surrounding patch surface filename
Created in NX8.0.1. More...
 
void UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the internal parent feature of the feature being edited to external
Created in NX6.0.0. More...
 
- Public Member Functions inherited from NXOpen::Builder
NXOpen::NXObjectCommit ()
 Commits any edits that have been applied to the builder. More...
 
void Destroy ()
 Deletes the builder, and cleans up any objects created by the builder. More...
 
std::vector< NXOpen::NXObject * > GetCommittedObjects ()
 For builders that create more than one object, this method returns the objects that are created by commit. More...
 
NXOpen::NXObjectGetObject ()
 Returns the object currently being edited by this builder. More...
 
void ShowResults ()
 Updates the model to reflect the result of an edit to the model for all builders that support showing results. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Used to create a NXOpen::Features::ShipDesign::CuttingSideFacesBuilder which is used to attribute the cutting side, and opposing cutting side, faces on the plate bodies.


To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateCuttingSideFacesBuilder
Default values.

Property Value

ProcessCoplanar

1

ProcessTangent

1

ReverseSide

0

TangentFaceThreshold.Value

15

WeldGapThreshold.Value

0 (millimeters part), 0 (inches part)


Created in NX8.0.0.

Member Enumeration Documentation

Type of operation to perform on the plate.

Automatic works through all the visible bodies and assigns the attributes. Manual allows the user to interactively select faces and assign data accordingly. Reverse only allows faces with existing attributes to be selected and then reverse the applied attributes on the existing selected faces.

Enumerator
TypesAutomatic 

Process all the visible solids to assign the cutting side face attributes.

TypesManual 

Process all the selected solids to assign the cutting side attributes.

TypesReverse 

Reverse the cutting side attributes of the selected solids.

Member Function Documentation

NXOpen::ScCollector* NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::CuttingSideFaces ( )

Returns the faces to identify, or attribute, as cutting side.


Created in NX8.0.0.

License requirements : None

double NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::DistanceTolerance ( )

Returns the modeling distance tolerance.


Created in NX8.0.0.

License requirements : None

bool NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::ProcessCoplanar ( )

Returns the option identifying if a coplanar rule should be applied to find cutting side faces.

No limitiations are placed on adjacency of the faces (they can be far away from each other).
Created in NX8.0.0.

License requirements : None

bool NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::ProcessTangent ( )

Returns the option identifying if a tangent rule should be applied to find adjacent cutting side faces.

Faces must be adjacent and within the modeling distance tolerance.
Created in NX8.0.0.

License requirements : None

bool NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::ReverseSide ( )

Returns the value to decide if the normal face assignment should be done to the opposite side.


Created in NX8.0.0.

License requirements : None

void NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::SetDistanceTolerance ( double  distanceTolerance)

Sets the modeling distance tolerance.


Created in NX8.0.0.

License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")

Parameters
distanceTolerancedistancetolerance
void NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::SetProcessCoplanar ( bool  processCoplanar)

Sets the option identifying if a coplanar rule should be applied to find cutting side faces.

No limitiations are placed on adjacency of the faces (they can be far away from each other).
Created in NX8.0.0.

License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")

Parameters
processCoplanarprocesscoplanar
void NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::SetProcessTangent ( bool  processTangent)

Sets the option identifying if a tangent rule should be applied to find adjacent cutting side faces.

Faces must be adjacent and within the modeling distance tolerance.
Created in NX8.0.0.

License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")

Parameters
processTangentprocesstangent
void NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::SetReverseSide ( bool  reverseSide)

Sets the value to decide if the normal face assignment should be done to the opposite side.


Created in NX8.0.0.

License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")

Parameters
reverseSidereverseside
void NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::SetType ( NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::Types  type)

Sets the value for how to process the bodies and faces.


Created in NX8.0.0.

License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")

Parameters
typetype
NXOpen::Expression* NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::TangentFaceThreshold ( )

Returns the value (in degrees) to determine if adjacent surfaces are tangent.


Created in NX8.0.0.

License requirements : None

NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::Types NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::Type ( )

Returns the value for how to process the bodies and faces.


Created in NX8.0.0.

License requirements : None

NXOpen::Expression* NXOpen::Features::ShipDesign::CuttingSideFacesBuilder::WeldGapThreshold ( )

Returns the maximum distance the profile, or another plate, can be from the selected plate face.


Created in NX8.0.0.

License requirements : None


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.