NX Open C++ Reference Guide
|
Represents a NXOpen::Features::ShipDesign::CopyPasteNewBuilder It is used in Ship Building Application. More...
Public Member Functions | |
virtual NXOpen::ErrorList * | AutoAssignAttributes (const std::vector< NXOpen::NXObject * > &objects) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign. More... | |
NXOpen::SelectNXObjectList * | ComponentsToCopy () |
Returns the components to copy Created in NX8.0.0. More... | |
void | CreateLogicalObjects (std::vector< NXOpen::PDM::LogicalObject * > &logicalObjects) |
Creates the pre-creation logical objects Created in NX8.5.0. More... | |
NXOpen::ErrorList * | GetOperationFailures () |
Gets the operation failure error list object. More... | |
NXOpen::SelectNXObject * | SelectionFrom () |
Returns the From geometry Created in NX8.0.0. More... | |
NXOpen::SelectNXObjectList * | SelectionTo () |
Returns the To geometry Created in NX8.0.0. More... | |
NXOpen::Features::ShipDesign::ShipNamesListBuilder * | ShipNames () |
Returns the Ship Names builder, used to assign names to the copied objects created. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::ShipDesign::CopyPasteNewBuilder It is used in Ship Building Application.
The operation copies one or more components and pastes them as new parts while re-parenting and maintaining WAVE links
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateCopyPasteNewBuilder
Created in NX8.0.0.
|
virtual |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign.
objects | objects |
Implements NXOpen::IAttributeSourceObjectBuilder.
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::CopyPasteNewBuilder::ComponentsToCopy | ( | ) |
Returns the components to copy
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design")
void NXOpen::Features::ShipDesign::CopyPasteNewBuilder::CreateLogicalObjects | ( | std::vector< NXOpen::PDM::LogicalObject * > & | logicalObjects | ) |
Creates the pre-creation logical objects
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design")
logicalObjects | logicalobjects |
NXOpen::ErrorList* NXOpen::Features::ShipDesign::CopyPasteNewBuilder::GetOperationFailures | ( | ) |
Gets the operation failure error list object.
NXOpen::SelectNXObject* NXOpen::Features::ShipDesign::CopyPasteNewBuilder::SelectionFrom | ( | ) |
Returns the From geometry
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design")
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::CopyPasteNewBuilder::SelectionTo | ( | ) |
Returns the To geometry
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design")
NXOpen::Features::ShipDesign::ShipNamesListBuilder* NXOpen::Features::ShipDesign::CopyPasteNewBuilder::ShipNames | ( | ) |
Returns the Ship Names builder, used to assign names to the copied objects created.
Created in NX10.0.0.
License requirements : None