NX Open C++ Reference Guide
|
Represents a NXOpen::Features::ShipDesign::CopyObjectsBuilder It is used in Ship Building Application. More...
Public Types | |
enum | Type { TypePart, TypeFeature } |
Type of Source Objects. More... | |
Public Member Functions | |
NXOpen::SelectNXObject * | CopyFrom () |
Returns the plane where the source objects to be copied from. More... | |
NXOpen::SelectNXObjectList * | CopyTo () |
Returns the target objects where the source objects to be copied to. More... | |
NXOpen::SelectNXObjectList * | InputObjects () |
Returns the source input objects to copy. More... | |
NXOpen::Features::ShipDesign::CopyObjectsBuilder::Type | ObjectType () |
Returns the type of objects to copy. More... | |
void | SetObjectType (NXOpen::Features::ShipDesign::CopyObjectsBuilder::Type objectType) |
Sets the type of objects to copy. More... | |
NXOpen::Features::ShipDesign::ShipNamesListBuilder * | ShipNames () |
Returns the Ship Names builder, used to assign names to the copied objects created. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::ShipDesign::CopyObjectsBuilder It is used in Ship Building Application.
The operation copies one or more components and pastes them to new parts while re-parenting and maintaining WAVE links
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateCopyObjectsBuilder
Default values.
Property | Value |
---|---|
ObjectType |
Part |
Created in NX10.0.0.
NXOpen::SelectNXObject* NXOpen::Features::ShipDesign::CopyObjectsBuilder::CopyFrom | ( | ) |
Returns the plane where the source objects to be copied from.
Created in NX10.0.0.
License requirements : None
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::CopyObjectsBuilder::CopyTo | ( | ) |
Returns the target objects where the source objects to be copied to.
Created in NX10.0.0.
License requirements : None
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::CopyObjectsBuilder::InputObjects | ( | ) |
Returns the source input objects to copy.
Created in NX10.0.0.
License requirements : None
NXOpen::Features::ShipDesign::CopyObjectsBuilder::Type NXOpen::Features::ShipDesign::CopyObjectsBuilder::ObjectType | ( | ) |
Returns the type of objects to copy.
Created in NX10.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::CopyObjectsBuilder::SetObjectType | ( | NXOpen::Features::ShipDesign::CopyObjectsBuilder::Type | objectType | ) |
Sets the type of objects to copy.
Created in NX10.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
objectType | objecttype |
NXOpen::Features::ShipDesign::ShipNamesListBuilder* NXOpen::Features::ShipDesign::CopyObjectsBuilder::ShipNames | ( | ) |
Returns the Ship Names builder, used to assign names to the copied objects created.
Created in NX10.0.0.
License requirements : None