NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::Features::RibbonBuilder Class Reference

Represents a NXOpen::Features::Ribbon builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateRibbonBuilder
Default values. More...

Inheritance diagram for NXOpen::Features::RibbonBuilder:
NXOpen::Features::FeatureBuilder NXOpen::Builder NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

NXOpen::ExpressionAngle ()
 Returns the angle to offset measured from the offset view
Created in NX6.0.0. More...
 
double AngleTolerance ()
 Returns the angle tolerance
Created in NX6.0.0. More...
 
double DistanceTolerance ()
 Returns the distance tolerance
Created in NX6.0.0. More...
 
NXOpen::ExpressionOffsetDistance ()
 Returns the distance to offset the profile
Created in NX6.0.0. More...
 
NXOpen::DirectionOffsetView ()
 Returns the direction normal to the offset
Created in NX6.0.0. More...
 
NXOpen::SectionProfile ()
 Returns the profile to offset
Created in NX6.0.0. More...
 
bool ReverseOffset ()
 Returns the flag indicating that the offset direction should be reversed
Created in NX6.0.0. More...
 
void SetAngleTolerance (double angleTolerance)
 Sets the angle tolerance
Created in NX6.0.0. More...
 
void SetDistanceTolerance (double distanceTolerance)
 Sets the distance tolerance
Created in NX6.0.0. More...
 
void SetOffsetView (NXOpen::Direction *offsetView)
 Sets the direction normal to the offset
Created in NX6.0.0. More...
 
void SetReverseOffset (bool reverseOffset)
 Sets the flag indicating that the offset direction should be reversed
Created in NX6.0.0. More...
 
- Public Member Functions inherited from NXOpen::Features::FeatureBuilder
NXOpen::Features::FeatureCommitFeature ()
 Commits the feature parameters and creates the feature. More...
 
NXOpen::Features::FeatureGetFeature ()
 Returns the feature currently being edited by this builder. More...
 
void HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature)
 Re-suppress an internal parent feature (a slave feature) after it has been edited. More...
 
bool ParentFeatureInternal ()
 Returns whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
bool PatchSolutionFlag ()
 Returns the patch solution flag
Created in NX8.0.1. More...
 
NXString PatchSurfaceFilename ()
 Returns the patch surface filename
Created in NX8.0.1. More...
 
void SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the parent features which would be internal or slaves to the feature being created or commited
Created in NX6.0.0. More...
 
void SetParentFeatureInternal (bool isInternal)
 Sets whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
void SetPatchSolutionFlag (bool optionValue)
 Sets the patch solution flag
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const NXString &surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const char *surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature)
 Unsuppress an internal parent feature (a slave feature) so it can be edited. More...
 
NXString SurroundingPatchSurfaceFilename ()
 Returns the surrounding patch surface filename
Created in NX8.0.1. More...
 
void UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the internal parent feature of the feature being edited to external
Created in NX6.0.0. More...
 
- Public Member Functions inherited from NXOpen::Builder
NXOpen::NXObjectCommit ()
 Commits any edits that have been applied to the builder. More...
 
void Destroy ()
 Deletes the builder, and cleans up any objects created by the builder. More...
 
std::vector< NXOpen::NXObject * > GetCommittedObjects ()
 For builders that create more than one object, this method returns the objects that are created by commit. More...
 
NXOpen::NXObjectGetObject ()
 Returns the object currently being edited by this builder. More...
 
void ShowResults ()
 Updates the model to reflect the result of an edit to the model for all builders that support showing results. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Features::Ribbon builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateRibbonBuilder
Default values.

Property Value

Angle.Value

0

AngleTolerance

0.5

DistanceTolerance

0.0254 (millimeters part), 0.01 (inches part)

OffsetDistance.Value

1 (millimeters part), 0.04 (inches part)


Created in NX6.0.0.

Member Function Documentation

NXOpen::Expression* NXOpen::Features::RibbonBuilder::Angle ( )

Returns the angle to offset measured from the offset view
Created in NX6.0.0.



License requirements : None

double NXOpen::Features::RibbonBuilder::AngleTolerance ( )

Returns the angle tolerance
Created in NX6.0.0.



License requirements : None

double NXOpen::Features::RibbonBuilder::DistanceTolerance ( )

Returns the distance tolerance
Created in NX6.0.0.



License requirements : None

NXOpen::Expression* NXOpen::Features::RibbonBuilder::OffsetDistance ( )

Returns the distance to offset the profile
Created in NX6.0.0.



License requirements : None

NXOpen::Direction* NXOpen::Features::RibbonBuilder::OffsetView ( )

Returns the direction normal to the offset
Created in NX6.0.0.



License requirements : None

NXOpen::Section* NXOpen::Features::RibbonBuilder::Profile ( )

Returns the profile to offset
Created in NX6.0.0.



License requirements : None

bool NXOpen::Features::RibbonBuilder::ReverseOffset ( )

Returns the flag indicating that the offset direction should be reversed
Created in NX6.0.0.



License requirements : None

void NXOpen::Features::RibbonBuilder::SetAngleTolerance ( double  angleTolerance)

Sets the angle tolerance
Created in NX6.0.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
angleToleranceangletolerance
void NXOpen::Features::RibbonBuilder::SetDistanceTolerance ( double  distanceTolerance)

Sets the distance tolerance
Created in NX6.0.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
distanceTolerancedistancetolerance
void NXOpen::Features::RibbonBuilder::SetOffsetView ( NXOpen::Direction offsetView)

Sets the direction normal to the offset
Created in NX6.0.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
offsetViewoffsetview
void NXOpen::Features::RibbonBuilder::SetReverseOffset ( bool  reverseOffset)

Sets the flag indicating that the offset direction should be reversed
Created in NX6.0.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
reverseOffsetreverseoffset

The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.