NX Open C++ Reference Guide
|
Represents a NXOpen::Features::Mirror builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateMirrorBuilder
Default values.
More...
Public Types | |
enum | CsysMirrorOptions { CsysMirrorOptionsMirrorXAndY, CsysMirrorOptionsMirrorYAndZ, CsysMirrorOptionsMirrorZAndX } |
the Coordinate System mirror options More... | |
Public Member Functions | |
void | ClearReferencesToReuse () |
Clears all the existing references to reuse so that new references can be added Created in NX8.0.1. More... | |
NXOpen::Features::MirrorBuilder::CsysMirrorOptions | CsysMirrorOption () |
Returns the Coordinate System mirroring option Created in NX8.0.1. More... | |
NXOpen::Features::SelectFeatureList * | FeatureList () |
Returns the Features to Mirror Created in NX8.0.1. More... | |
bool | MaintainHelixHandedness () |
Returns the option to maintain Helix feature handedness. More... | |
bool | MaintainThreadHandedness () |
Returns the option to maintain symbolic thread handedness. More... | |
NXOpen::GeometricUtilities::PatternDefinition * | PatternService () |
Returns the NXOpen::GeometricUtilities::PatternDefinition object Created in NX8.0.1. More... | |
NXOpen::Point * | ReferencePoint () |
Returns the reference point More... | |
NXOpen::GeometricUtilities::PatternReferencePointServiceBuilder * | ReferencePointService () |
Returns the reference point service Created in NX9.0.0. More... | |
void | SetCsysMirrorOption (NXOpen::Features::MirrorBuilder::CsysMirrorOptions csysOption) |
Sets the Coordinate System mirroring option Created in NX8.0.1. More... | |
void | SetMaintainHelixHandedness (bool maintainHelixHandedness) |
Sets the option to maintain Helix feature handedness. More... | |
void | SetMaintainThreadHandedness (bool maintainThreadHandedness) |
Sets the option to maintain symbolic thread handedness. More... | |
void | SetReferencePoint (NXOpen::Point *referencePoint) |
Sets the reference point More... | |
void | SetReferencesToReuse (NXOpen::Features::Feature *inputFeature, const std::vector< NXOpen::NXObject * > &referencesFromInputFeatures) |
Sets the references or selections from the input features which are to be reused for mirror. More... | |
void | SetUseInferredReferencePoint (bool useInferredReferencePoint) |
Sets a flag to indicate whether to use reference point inferred from selected feature(s) or not. More... | |
bool | UseInferredReferencePoint () |
Returns a flag to indicate whether to use reference point inferred from selected feature(s) or not. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::Mirror builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateMirrorBuilder
Default values.
Property | Value |
---|---|
CsysMirrorOption |
MirrorYAndZ |
MaintainHelixHandedness |
True |
MaintainThreadHandedness |
True |
PatternService.AlongPathDefinition.XOnPathSpacing.NCopies.Value |
2 |
PatternService.AlongPathDefinition.XOnPathSpacing.SpaceType |
Offset |
PatternService.AlongPathDefinition.XPathOption |
Offset |
PatternService.AlongPathDefinition.YDirectionOption |
Section |
PatternService.AlongPathDefinition.YOnPathSpacing.NCopies.Value |
1 |
PatternService.AlongPathDefinition.YPathOption |
Offset |
PatternService.AlongPathDefinition.YSpacing.NCopies.Value |
1 |
PatternService.AlongPathDefinition.YSpacing.PitchDistance.Value |
10 (millimeters part), 1 (inches part) |
PatternService.AlongPathDefinition.YSpacing.SpaceType |
Offset |
PatternService.AlongPathDefinition.YSpacing.SpanDistance.Value |
100 (millimeters part), 10 (inches part) |
PatternService.CircularDefinition.AngularSpacing.NCopies.Value |
12 |
PatternService.CircularDefinition.AngularSpacing.PitchAngle.Value |
30 |
PatternService.CircularDefinition.AngularSpacing.PitchDistance.Value |
10 (millimeters part), 1 (inches part) |
PatternService.CircularDefinition.AngularSpacing.SpaceType |
Offset |
PatternService.CircularDefinition.AngularSpacing.SpanAngle.Value |
360 (millimeters part), 360 (inches part) |
PatternService.CircularDefinition.AngularSpacing.UsePitchOption |
Angle |
PatternService.CircularDefinition.CreateLastStaggered |
true |
PatternService.CircularDefinition.HorizontalRef.RotationAngle.Value |
0 (millimeters part), 0 (inches part) |
PatternService.CircularDefinition.IncludeSeedToggle |
true |
PatternService.CircularDefinition.RadialSpacing.NCopies.Value |
1 |
PatternService.CircularDefinition.StaggerType |
None |
PatternService.HelixDefinition.AnglePitch.Value |
30 |
PatternService.HelixDefinition.CountOfInstances.Value |
6 |
PatternService.HelixDefinition.DirectionType |
Righthand |
PatternService.HelixDefinition.DistancePitch.Value |
10 (millimeters part), 0.4 (inches part) |
PatternService.HelixDefinition.HelixPitch.Value |
50 (millimeters part), 2 (inches part) |
PatternService.HelixDefinition.HelixSpan.Value |
100 (millimeters part), 4 (inches part) |
PatternService.HelixDefinition.NumberOfTurns.Value |
2 |
PatternService.HelixDefinition.SizeOption |
CountAngleDistance |
PatternService.PatternFill.FillMargin.Value |
0 (millimeters part), 0 (inches part) |
PatternService.PatternFill.FillOptions |
None |
PatternService.PatternFill.SimplifiedBoundaryToggle |
False |
PatternService.PatternOrientation.AlongOrientationOption |
NormalToPath |
PatternService.PatternOrientation.CircularOrientationOption |
FollowPattern |
PatternService.PatternOrientation.FollowFaceProjDirOption |
PatternPlaneNormal |
PatternService.PatternOrientation.GeneralOrientationOption |
Fixed |
PatternService.PatternOrientation.HelixOrientationOption |
FollowPattern |
PatternService.PatternOrientation.LinearOrientationOption |
Fixed |
PatternService.PatternOrientation.MirrorOrientationOption |
FollowPattern |
PatternService.PatternOrientation.OrientationOption |
Fixed |
PatternService.PatternOrientation.PolygonOrientationOption |
FollowPattern |
PatternService.PatternOrientation.SpiralOrientationOption |
FollowPattern |
PatternService.PatternType |
Linear |
PatternService.PolygonDefinition.NumberOfSides.Value |
6 |
PatternService.PolygonDefinition.PolygonSizeOption |
Inscribed |
PatternService.PolygonDefinition.PolygonSpacing.NCopies.Value |
4 |
PatternService.PolygonDefinition.PolygonSpacing.PitchDistance.Value |
25 (millimeters part), 1 (inches part) |
PatternService.PolygonDefinition.PolygonSpacing.SpaceType |
Offset |
PatternService.PolygonDefinition.PolygonSpacing.SpanAngle.Value |
360 |
PatternService.PolygonDefinition.RadialSpacing.NCopies.Value |
1 |
PatternService.PolygonDefinition.RadialSpacing.PitchDistance.Value |
25 (millimeters part), 1 (inches part) |
PatternService.PolygonDefinition.RadialSpacing.SpanDistance.Value |
100 (millimeters part), 4 (inches part) |
PatternService.RectangularDefinition.CreateLastStaggered |
true |
PatternService.RectangularDefinition.SimplifiedLayoutType |
Square |
PatternService.RectangularDefinition.StaggerType |
None |
PatternService.RectangularDefinition.XSpacing.NCopies.Value |
2 |
PatternService.RectangularDefinition.YSpacing.NCopies.Value |
1 |
PatternService.SpiralDefinition.DirectionType |
Lefthand |
PatternService.SpiralDefinition.NumberOfTurns.Value |
1 (millimeters part), 1 (inches part) |
PatternService.SpiralDefinition.RadialPitch.Value |
50 (millimeters part), 2 (inches part) |
PatternService.SpiralDefinition.SizeSpiralType |
NumberOfTurns |
PatternService.SpiralDefinition.TotalAngle.Value |
360 (millimeters part), 360 (inches part) |
UseInferredReferencePoint (deprecated) |
True |
Created in NX8.0.1.
void NXOpen::Features::MirrorBuilder::ClearReferencesToReuse | ( | ) |
Clears all the existing references to reuse so that new references can be added
Created in NX8.0.1.
License requirements : solid_modeling ("SOLIDS MODELING")
NXOpen::Features::MirrorBuilder::CsysMirrorOptions NXOpen::Features::MirrorBuilder::CsysMirrorOption | ( | ) |
Returns the Coordinate System mirroring option
Created in NX8.0.1.
License requirements : None
NXOpen::Features::SelectFeatureList* NXOpen::Features::MirrorBuilder::FeatureList | ( | ) |
Returns the Features to Mirror
Created in NX8.0.1.
License requirements : solid_modeling ("SOLIDS MODELING")
bool NXOpen::Features::MirrorBuilder::MaintainHelixHandedness | ( | ) |
Returns the option to maintain Helix feature handedness.
If 'true', right-handed Helix will be mirrored as right-handed, and left-handed Helix will be mirrored as left-handed. If 'false', right-handed Helix will be mirrored as left-handed, and left-handed Helix will be mirrored as right-handed.
Created in NX8.0.1.
License requirements : None
bool NXOpen::Features::MirrorBuilder::MaintainThreadHandedness | ( | ) |
Returns the option to maintain symbolic thread handedness.
If 'true', right-handed threads will be mirrored as right-handed, and left-handed threads will be mirrored as left-handed. If 'false', right-handed threads will be mirrored as left-handed, and left-handed threads will be mirrored as right-handed.
Created in NX8.0.1.
License requirements : None
NXOpen::GeometricUtilities::PatternDefinition* NXOpen::Features::MirrorBuilder::PatternService | ( | ) |
Returns the NXOpen::GeometricUtilities::PatternDefinition object
Created in NX8.0.1.
License requirements : None
NXOpen::Point* NXOpen::Features::MirrorBuilder::ReferencePoint | ( | ) |
Returns the reference point
Use GeometricUtilities::PatternReferencePointServiceBuilder::Point instead.
Created in NX8.0.1.
License requirements : None
NXOpen::GeometricUtilities::PatternReferencePointServiceBuilder* NXOpen::Features::MirrorBuilder::ReferencePointService | ( | ) |
Returns the reference point service
Created in NX9.0.0.
License requirements : None
void NXOpen::Features::MirrorBuilder::SetCsysMirrorOption | ( | NXOpen::Features::MirrorBuilder::CsysMirrorOptions | csysOption | ) |
Sets the Coordinate System mirroring option
Created in NX8.0.1.
License requirements : solid_modeling ("SOLIDS MODELING")
csysOption | csysoption |
void NXOpen::Features::MirrorBuilder::SetMaintainHelixHandedness | ( | bool | maintainHelixHandedness | ) |
Sets the option to maintain Helix feature handedness.
If 'true', right-handed Helix will be mirrored as right-handed, and left-handed Helix will be mirrored as left-handed. If 'false', right-handed Helix will be mirrored as left-handed, and left-handed Helix will be mirrored as right-handed.
Created in NX8.0.1.
License requirements : solid_modeling ("SOLIDS MODELING")
maintainHelixHandedness | maintainhelixhandedness |
void NXOpen::Features::MirrorBuilder::SetMaintainThreadHandedness | ( | bool | maintainThreadHandedness | ) |
Sets the option to maintain symbolic thread handedness.
If 'true', right-handed threads will be mirrored as right-handed, and left-handed threads will be mirrored as left-handed. If 'false', right-handed threads will be mirrored as left-handed, and left-handed threads will be mirrored as right-handed.
Created in NX8.0.1.
License requirements : solid_modeling ("SOLIDS MODELING")
maintainThreadHandedness | maintainthreadhandedness |
void NXOpen::Features::MirrorBuilder::SetReferencePoint | ( | NXOpen::Point * | referencePoint | ) |
Sets the reference point
Use GeometricUtilities::PatternReferencePointServiceBuilder::SetPoint instead.
Created in NX8.0.1.
License requirements : solid_modeling ("SOLIDS MODELING")
referencePoint | referencepoint |
void NXOpen::Features::MirrorBuilder::SetReferencesToReuse | ( | NXOpen::Features::Feature * | inputFeature, |
const std::vector< NXOpen::NXObject * > & | referencesFromInputFeatures | ||
) |
Sets the references or selections from the input features which are to be reused for mirror.
The references for reuse should belong to some input feature which needs to be specified while calling this API.
Created in NX8.0.1.
License requirements : solid_modeling ("SOLIDS MODELING")
inputFeature | inputfeature |
referencesFromInputFeatures | referencesfrominputfeatures |
void NXOpen::Features::MirrorBuilder::SetUseInferredReferencePoint | ( | bool | useInferredReferencePoint | ) |
Sets a flag to indicate whether to use reference point inferred from selected feature(s) or not.
If 'true', the reference point will be inferred every time the selected feature(s) get modified or updates. If 'false, the reference point provided will be independent of the selected feature(s) but will be associative to the rule by which it was created (e.g. End of Line, Center of Arc).
Created in NX8.0.1.
License requirements : solid_modeling ("SOLIDS MODELING")
useInferredReferencePoint | useinferredreferencepoint |
bool NXOpen::Features::MirrorBuilder::UseInferredReferencePoint | ( | ) |
Returns a flag to indicate whether to use reference point inferred from selected feature(s) or not.
If 'true', the reference point will be inferred every time the selected feature(s) get modified or updates. If 'false, the reference point provided will be independent of the selected feature(s) but will be associative to the rule by which it was created (e.g. End of Line, Center of Arc).
Created in NX8.0.1.
License requirements : None